Menu Search

Vibration Mount 15.0 mm 20.0 mm Steel;Rubber

Natural Zinc Plated Steel Heavy Duty Vibration Mounts provide vibration control and reduces noise. Can be used for any application that requires the isolation of vibration.
Essentra Part Number:

10282403

Manufacturer Part Number:

497769

84 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
40 - 79 £ 4.7201
80 - 239 £ 4.6238
240 - 479 £ 4.5275
480 + £ 4.4311
Standard pack: 40

Order in multiple of 40

Total price:

£ 188.80

40 x £ 4.7201

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type 3
Thread Size M4
Overall Height 30.0 mm
Full Material Zinc Plated Steel;Rubber
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us