Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.
Series Code :SR5495
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Diameter | Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| £ 19.5275 - £ 19.5275 | 48 In stock |
M10
|
2.362 in
60.0 mm
|
1
|
5.748 in
146.0 mm
|
||
| £ 4.0045 - £ 4.266 | Request the lead time here |
M6
|
|
2
|
1.575 in
40.0 mm
|
||
| £ 7.6926 - £ 8.188 | 940 In stock |
M8
|
|
2
|
2.165 in
55.0 mm
|
||
| £ 9.4128 - £ 9.5917 | 60 In stock |
M8
|
|
2
|
3.071 in
78.0 mm
|
||
| £ 35.1742 - £ 35.8898 | 5 In stock |
M10
|
|
2
|
4.449 in
113.0 mm
|
||
| £ 3.977 - £ 4.2385 | Request the lead time here |
M4
|
|
3
|
0.787 in
20.0 mm
|
||
| £ 3.7431 - £ 3.8944 | Request the lead time here |
M6
|
|
3
|
1.378 in
35.0 mm
|
||
| £ 7.899 - £ 8.0642 | 3 In stock |
M8
|
1.575 in
40.0 mm
|
5
|
1.378 in
35.0 mm
|
||
| £ 8.711 - £ 8.8899 | 475 In stock |
M8
|
1.575 in
40.0 mm
|
5
|
1.575 in
40.0 mm
|
||
| £ 19.1009 - £ 19.4999 | 20 In stock |
M10
|
2.362 in
60.0 mm
|
5
|
2.362 in
60.0 mm
|
||
| 10170403 | £ 3.633 - £ 3.633 | 100 In stock |
M4
|
0.591 in
15.0 mm
|
1
|
1.102 in
28.0 mm
|
|
| £ 4.3348 - £ 4.61 | 2010 In stock |
M6
|
0.984 in
25.0 mm
|
5
|
1.181 in
30.0 mm
|
||
| £ 11.1192 - £ 11.3394 | 176 In stock |
M10
|
1.969 in
50.0 mm
|
5
|
1.969 in
50.0 mm
|
||
| £ 7.6926 - £ 8.188 | 38 In stock |
M8
|
|
3
|
2.165 in
55.0 mm
|
||
| £ 9.3853 - £ 9.5779 | 2920 In stock |
M8
|
|
3
|
3.071 in
78.0 mm
|
||
| £ 35.0917 - £ 35.8072 | 35 In stock |
M10
|
|
3
|
4.449 in
113.0 mm
|
||
| £ 3.977 - £ 4.2385 | 1288 In stock |
M4
|
0.591 in
15.0 mm
|
5
|
0.394 in
10.0 mm
|
||
| £ 3.7431 - £ 3.8944 | Request the lead time here |
M6
|
0.787 in
20.0 mm
|
5
|
0.787 in
20.0 mm
|
||
| £ 8.711 - £ 8.8899 | Request the lead time here |
M8
|
|
3
|
2.874 in
73.0 mm
|
||
| £ 19.1009 - £ 19.4999 | 20 In stock |
M10
|
|
3
|
4.055 in
103.0 mm