10282762
497806
| Quantity | Unit price |
|---|---|
| 10 - 39 | £ 19.4999 |
| 40 + | £ 19.1009 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Type | 5 |
|---|---|
| Thread Size | M10 |
| Overall Height | 2.362 in |
| Overall Height | 60.0 mm |
| Overall Diameter | 60.0 mm |
| Overall Diameter | 2.362 in |
| Full Material | Zinc Plated Steel;Rubber |
| Commodity Code | 4016999790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue