Menu Search

Sandwich & Stud Mounts

In stock

Vibration mounts made with zinc plated steel and rubber. Suitable for any application that requires the isolation of vibration. Can be used in compression, shear or both, where there are no requirements for fail safe functionality. Available in five options and in a selection of thread sizes.

Series Code :SR5495

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
126 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Diameter Type Overall Height View
£ 19.5275 - £ 19.5275 48 In stock
M10
60.0 mm
1
146.0 mm
£ 4.0045 - £ 4.266 Request the lead time here
M6
2
40.0 mm
£ 7.6926 - £ 8.188 940 In stock
M8
2
55.0 mm
£ 9.4128 - £ 9.5917 60 In stock
M8
2
78.0 mm
£ 35.1742 - £ 35.8898 5 In stock
M10
2
113.0 mm
£ 3.977 - £ 4.2385 Request the lead time here
M4
3
20.0 mm
£ 3.7431 - £ 3.8944 Request the lead time here
M6
3
35.0 mm
£ 7.899 - £ 8.0642 3 In stock
M8
40.0 mm
5
35.0 mm
£ 8.711 - £ 8.8899 475 In stock
M8
40.0 mm
5
40.0 mm
£ 19.1009 - £ 19.4999 20 In stock
M10
60.0 mm
5
60.0 mm
10170403 £ 3.633 - £ 3.633 100 In stock
M4
15.0 mm
1
28.0 mm
£ 4.3348 - £ 4.61 2010 In stock
M6
25.0 mm
5
30.0 mm
£ 11.1192 - £ 11.3394 176 In stock
M10
50.0 mm
5
50.0 mm
£ 7.6926 - £ 8.188 38 In stock
M8
3
55.0 mm
£ 9.3853 - £ 9.5779 2920 In stock
M8
3
78.0 mm
£ 35.0917 - £ 35.8072 35 In stock
M10
3
113.0 mm
£ 3.977 - £ 4.2385 1288 In stock
M4
15.0 mm
5
10.0 mm
£ 3.7431 - £ 3.8944 Request the lead time here
M6
20.0 mm
5
20.0 mm
£ 8.711 - £ 8.8899 Request the lead time here
M8
3
73.0 mm
£ 19.1009 - £ 19.4999 20 In stock
M10
3
103.0 mm
  • of 7
Vibration Mount 60.0 mm 60.0 mm Steel;Rubber

10281895

Price Range
£ 19.5275 - £ 19.5275

Stock Levels
48 In stock
Attributes
  • Type
    1
  • Thread Size
    M10
  • Overall Height
    146.0 mm
  • Overall Diameter
    60.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 25.0 mm 20.0 mm Steel;Rubber

10282229

Price Range
£ 4.266 - £ 4.0045

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Thread Size
    M6
  • Overall Height
    40.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount 30.0 mm 30.0 mm Steel;Rubber

10282267

Price Range
£ 8.188 - £ 7.6926

Stock Levels
940 In stock
Attributes
  • Type
    2
  • Thread Size
    M8
  • Overall Height
    55.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount 40.0 mm 45.0 mm Steel;Rubber

10282304

Price Range
£ 9.5917 - £ 9.4128

Stock Levels
60 In stock
Attributes
  • Type
    2
  • Thread Size
    M8
  • Overall Height
    78.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 70.0 mm 70.0 mm Steel;Rubber

10282342

Price Range
£ 35.8898 - £ 35.1742

Stock Levels
5 In stock
Attributes
  • Type
    2
  • Thread Size
    M10
  • Overall Height
    113.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 15.0 mm 10.0 mm Steel;Rubber

10282380

Price Range
£ 4.2385 - £ 3.977

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Thread Size
    M4
  • Overall Height
    20.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount 20.0 mm 20.0 mm Steel;Rubber

10282427

Price Range
£ 3.8944 - £ 3.7431

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Thread Size
    M6
  • Overall Height
    35.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 40.0 mm 35.0 mm Steel;Rubber

10282717

Price Range
£ 8.0642 - £ 7.899

Stock Levels
3 In stock
Attributes
  • Type
    5
  • Thread Size
    M8
  • Overall Height
    35.0 mm
  • Overall Diameter
    40.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 40.0 mm 40.0 mm Steel;Rubber

10282724

Price Range
£ 8.8899 - £ 8.711

Stock Levels
475 In stock
Attributes
  • Type
    5
  • Thread Size
    M8
  • Overall Height
    40.0 mm
  • Overall Diameter
    40.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 60.0 mm 60.0 mm Steel;Rubber

10282762

Price Range
£ 19.4999 - £ 19.1009

Stock Levels
20 In stock
Attributes
  • Type
    5
  • Thread Size
    M10
  • Overall Height
    60.0 mm
  • Overall Diameter
    60.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 8.0 mm Steel;Rubber

10170403

Price Range
£ 3.633 - £ 3.633

Stock Levels
100 In stock
Attributes
  • Type
    1
  • Thread Size
    M4
  • Overall Height
    28.0 mm
  • Overall Diameter
    15.0 mm
  • Full Material
    Natural Rubber;Steel
Vibration Mount 25.0 mm 30.0 mm Steel;Rubber

10282687

Price Range
£ 4.61 - £ 4.3348

Stock Levels
2010 In stock
Attributes
  • Type
    5
  • Thread Size
    M6
  • Overall Height
    30.0 mm
  • Overall Diameter
    25.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 50.0 mm 50.0 mm Steel;Rubber

10282755

Price Range
£ 11.3394 - £ 11.1192

Stock Levels
176 In stock
Attributes
  • Type
    5
  • Thread Size
    M10
  • Overall Height
    50.0 mm
  • Overall Diameter
    50.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 30.0 mm 30.0 mm Steel;Rubber

10282489

Price Range
£ 8.188 - £ 7.6926

Stock Levels
38 In stock
Attributes
  • Type
    3
  • Thread Size
    M8
  • Overall Height
    55.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 40.0 mm 45.0 mm Steel;Rubber

10282526

Price Range
£ 9.5779 - £ 9.3853

Stock Levels
2920 In stock
Attributes
  • Type
    3
  • Thread Size
    M8
  • Overall Height
    78.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 70.0 mm 70.0 mm Steel;Rubber

10282564

Price Range
£ 35.8072 - £ 35.0917

Stock Levels
35 In stock
Attributes
  • Type
    3
  • Thread Size
    M10
  • Overall Height
    113.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790
Vibration Mount 15.0 mm 10.0 mm Steel;Rubber

10282601

Price Range
£ 4.2385 - £ 3.977

Stock Levels
1288 In stock
Attributes
  • Type
    5
  • Thread Size
    M4
  • Overall Height
    10.0 mm
  • Overall Diameter
    15.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 20.0 mm 20.0 mm Steel;Rubber

10282649

Price Range
£ 3.8944 - £ 3.7431

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Thread Size
    M6
  • Overall Height
    20.0 mm
  • Overall Diameter
    20.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
Vibration Mount 40.0 mm 40.0 mm Steel;Rubber

10282519

Price Range
£ 8.8899 - £ 8.711

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Thread Size
    M8
  • Overall Height
    73.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016930090
Vibration Mount 60.0 mm 60.0 mm Steel;Rubber

10282557

Price Range
£ 19.4999 - £ 19.1009

Stock Levels
20 In stock
Attributes
  • Type
    3
  • Thread Size
    M10
  • Overall Height
    103.0 mm
  • Full Material
    Zinc Plated Steel;Rubber
  • Commodity Code
    4016999790