Menu Search

SAE Butt Weld Covers

In stock

SAE Butt Weld Covers are primarily used in hydraulic and pneumatic applications. They are a protective cap for use in 3000 and 6000 SAE PSI applications. Provides maximum protection for butt-weld ends on valves, pumps, and heat exchangers. These will not crack or chip and eliminates the need for plywood, masonite and fasteners.

Saves labour on assembly costs as they easily push-fit into place by hand. The special reverse angle design matches the butt-weld angle and completely covers or protects the end during shipping and storage.

Made from Low-Density Polyethylene (PE-LD) and two colour options are available. The Natural, translucent option is designed to protect split-flange coupling surfaces and allows for the O-ring to remain visible, while providing secure protection by an internal locking bead. The Red option is ideal for SAE flange nipple. Features a temperature range from minimum -30 degrees C up to a maximum +50 degrees C.

  • Primarily for use in 3000 and 6000 SAE PSI hydraulic and pneumatic applications.
  • Natural option protects split-flange coupling surfaces.
  • Features a temperature range from minimum -30 degrees C up to a maximum +50 degrees C.
Material: LDPE Colour: Red, Natural Series Code: SR1029, SRCALSAE, SRF0004

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
36 results
Product SKUs information
Essentra Part Number Price range Availability Colour D Class Pressure Rating (All) h d Type View
£ 0.2309 - £ 0.803 18020 In stock
Red
71.5 mm
12.2 mm
71.5 mm
1
£ 0.153 - £ 2.2253 1225 In stock
Red
41.3 mm
11.5 mm
41.3 mm
1
£ 1.611 - £ 3.4487 3600 In stock
Red
89.7 mm
6000
12.9 mm
89.7 mm
1
£ 0.1758 - £ 0.6092 2600 In stock
Red
50.7 mm
10.7 mm
50.7 mm
1
£ 0.3477 - £ 0.7426 3900 In stock
Red
63.5 mm
14.0 mm
63.5 mm
1
10100325 £ 0.1866 - £ 0.6469 6360 In stock
Red
60.3 mm
10.7 mm
60.3 mm
1
£ 0.1342 - £ 0.4657 11600 In stock
Red
38.0 mm
9.4 mm
38.0 mm
1
10100370 £ 0.2027 - £ 0.7023 150 In stock
Red
54.0 mm
12.9 mm
54.0 mm
1
£ 0.1141 - £ 0.3952 500 In stock
Red
30.3 mm
9.4 mm
30.3 mm
1
£ 0.157 - £ 0.5513 8500 In stock
Red
31.8 mm
10.4 mm
31.8 mm
1
£ 0.0936 - £ 0.3322 7200 In stock
Natural
33.7 mm
3000
10.5 mm
33.7 mm
1
£ 0.153 - £ 0.157 Request the lead time here
Red
41.3 mm
6000
8.7 mm
41.3 mm
1
£ 0.2738 - £ 0.2738 Request the lead time here
Red
79.4 mm
6000
12.6 mm
79.4 mm
1
£ 0.1757 - £ 0.7042 3120 In stock
Natural
60.5 mm
3000
11.8 mm
60.5 mm
1
£ 0.6591 - £ 2.655 1375 In stock
Natural
84.0 mm
3000
12.7 mm
84.0 mm
1
£ 0.2309 - £ 0.2362 Request the lead time here
Red
70.0 mm
3000
11.0 mm
70.0 mm
1
10186435 £ 0.1204 - £ 0.5235 Request the lead time here
Natural
44.7 mm
3000
11.8 mm
44.7 mm
1
£ 0.1209 - £ 0.4039 4750 In stock
Natural
30.2 mm
3000
9.9 mm
30.2 mm
1
£ 0.17 - £ 0.6192 9350 In stock
Natural
51.0 mm
3000
11.8 mm
51.0 mm
1
£ 0.1009 - £ 0.4092 8700 In stock
Natural
38.3 mm
3000
11.0 mm
38.3 mm
1
  • of 2
SAE Butt Weld Cover 71.5 mm LDPE

10100332

Price Range
£ 0.803 - £ 0.2309

Stock Levels
18020 In stock
Attributes
  • D
    71.5 mm
  • d
    71.5 mm
  • h
    12.2 mm
  • Compatible Pipe Size
    50.8 mm
  • Colour
    Red
SAE Butt Weld Cover 41.3 mm LDPE

10100356

Price Range
£ 2.2253 - £ 0.153

Stock Levels
1225 In stock
Attributes
  • D
    41.3 mm
  • d
    41.3 mm
  • h
    11.5 mm
  • Compatible Pipe Size
    19.0 mm
  • Colour
    Red
SAE Butt Weld Cover Split Flange 89.7 mm J518-62 6000 LDPE

10100400

Price Range
£ 3.4487 - £ 1.611

Stock Levels
3600 In stock
Attributes
  • D
    89.7 mm
  • d
    89.7 mm
  • h
    12.9 mm
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-62
SAE Butt Weld Cover 50.7 mm LDPE

10100318

Price Range
£ 0.6092 - £ 0.1758

Stock Levels
2600 In stock
Attributes
  • D
    50.7 mm
  • d
    50.7 mm
  • h
    10.7 mm
  • Compatible Pipe Size
    31.8 mm
  • Colour
    Red
SAE Butt Weld Cover 63.5 mm LDPE

10100387

Price Range
£ 0.7426 - £ 0.3477

Stock Levels
3900 In stock
Attributes
  • D
    63.5 mm
  • d
    63.5 mm
  • h
    14.0 mm
  • Compatible Pipe Size
    38.1 mm
  • Colour
    Red
SAE Butt Weld Cover 60.3 mm LDPE

10100325

Price Range
£ 0.6469 - £ 0.1866

Stock Levels
6360 In stock
Attributes
  • D
    60.3 mm
  • d
    60.3 mm
  • h
    10.7 mm
  • Compatible Pipe Size
    38.1 mm
  • Colour
    Red
SAE Butt Weld Cover 38.0 mm LDPE

10100295

Price Range
£ 0.4657 - £ 0.1342

Stock Levels
11600 In stock
Attributes
  • D
    38.0 mm
  • d
    38.0 mm
  • h
    9.4 mm
  • Compatible Pipe Size
    19.0 mm
  • Colour
    Red
SAE Butt Weld Cover 54.0 mm LDPE

10100370

Price Range
£ 0.7023 - £ 0.2027

Stock Levels
150 In stock
Attributes
  • D
    54.0 mm
  • d
    54.0 mm
  • h
    12.9 mm
  • Compatible Pipe Size
    31.8 mm
  • Colour
    Red
SAE Butt Weld Cover 30.3 mm LDPE

10100288

Price Range
£ 0.3952 - £ 0.1141

Stock Levels
500 In stock
Attributes
  • D
    30.3 mm
  • d
    30.3 mm
  • h
    9.4 mm
  • Compatible Pipe Size
    12.7 mm
  • Colour
    Red
SAE Butt Weld Cover 31.8 mm LDPE

10100349

Price Range
£ 0.5513 - £ 0.157

Stock Levels
8500 In stock
Attributes
  • D
    31.8 mm
  • d
    31.8 mm
  • h
    10.4 mm
  • Compatible Pipe Size
    12.7 mm
  • Colour
    Red
SAE Butt Weld Cover Split Flange 33.7 mm J518-61 3000 LDPE

10186411

Price Range
£ 0.3322 - £ 0.0936

Stock Levels
7200 In stock
Attributes
  • D
    33.7 mm
  • d
    33.7 mm
  • h
    10.5 mm
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-61
SAE Butt Weld Cover Split Flange 41.3 mm J518-62 6000 LDPE

10236048

Price Range
£ 0.157 - £ 0.153

Stock Levels
Request the lead time here
Attributes
  • D
    41.3 mm
  • d
    41.3 mm
  • h
    8.7 mm
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-62
SAE Butt Weld Cover Split Flange 79.4 mm J518-62 6000 LDPE

10448717

Price Range
£ 0.2738 - £ 0.2738

Stock Levels
Request the lead time here
Attributes
  • D
    79.4 mm
  • d
    79.4 mm
  • h
    12.6 mm
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-62
SAE Butt Weld Cover Split Flange 60.5 mm J518-61 3000 LDPE

10186459

Price Range
£ 0.7042 - £ 0.1757

Stock Levels
3120 In stock
Attributes
  • D
    60.5 mm
  • d
    60.5 mm
  • h
    11.8 mm
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-61
SAE Butt Weld Cover Split Flange 84.0 mm J518-61 3000 LDPE

10186473

Price Range
£ 2.655 - £ 0.6591

Stock Levels
1375 In stock
Attributes
  • D
    84.0 mm
  • d
    84.0 mm
  • h
    12.7 mm
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-61
SAE Butt Weld Cover Split Flange 70.0 mm J518-61 3000 LDPE

10448670

Price Range
£ 0.2362 - £ 0.2309

Stock Levels
Request the lead time here
Attributes
  • D
    70.0 mm
  • d
    70.0 mm
  • h
    11.0 mm
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-61
SAE Butt Weld Cover Split Flange 44.7 mm J518-61 3000 LDPE

10186435

Price Range
£ 0.5235 - £ 0.1204

Stock Levels
Request the lead time here
Attributes
  • D
    44.7 mm
  • d
    44.7 mm
  • h
    11.8 mm
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-61
SAE Butt Weld Cover Split Flange 30.2 mm J518-61 3000 LDPE

10186404

Price Range
£ 0.4039 - £ 0.1209

Stock Levels
4750 In stock
Attributes
  • D
    30.2 mm
  • d
    30.2 mm
  • h
    9.9 mm
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-61
SAE Butt Weld Cover Split Flange 51.0 mm J518-61 3000 LDPE

10186442

Price Range
£ 0.6192 - £ 0.17

Stock Levels
9350 In stock
Attributes
  • D
    51.0 mm
  • d
    51.0 mm
  • h
    11.8 mm
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-61
SAE Butt Weld Cover Split Flange 38.3 mm J518-61 3000 LDPE

10186428

Price Range
£ 0.4092 - £ 0.1009

Stock Levels
8700 In stock
Attributes
  • D
    38.3 mm
  • d
    38.3 mm
  • h
    11.0 mm
  • Compatible Flange Type
    Split Flange
  • SAE Code
    J518-61