10100349
3457000
| Quantity | Unit price |
|---|---|
| 50 - 499 | £ 0.5513 |
| 500 - 4999 | £ 0.2577 |
| 5000 + | £ 0.157 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 31.8 mm |
|---|---|
| D | 1.252 in |
| d | 31.8 mm |
| d | 1.252 in |
| h | 10.4 mm |
| h | 0.409 in |
| Compatible Pipe Size | 12.7 mm |
| Compatible Pipe Size | 0.5 in |
| Colour | Red |
| Full Material | Low Density Polyethylene |
| Type | 1 |
| Commodity Code | 3926909790 |
| Material | LDPE |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue