Menu Search

Saddle Washers - Nylon

In stock

Our Plastic Saddle Washers range consists of Nylon Saddle Washers.

This includes Saddle Washers suitable for the assembly of crossed round tubes. Saddle Connectors that fits to the top of a connector to attach a horizontal tube, and is suitable for the M8 range of Expander Connectors (sold separately). Additionally included are Saddle Tube Connectors, for which a solid T connection is created using an M6 Screw; they are suitable for furniture, constructions, stand builders and machinery.

A Saddle Washer is designed to accommodate pipes and tubes. They provide support to the pipe assembly during installation and application. Our Pipe Saddle Washers range is available in a choice of black and white. The Nylon 6/6 material will not cause damage to painted surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Item Code Price range Availability Height Inside Diameter Outside Diameter Compatible Tube Size Compatible Thread Sizes (All) Overall Height View
£ 0.117 - £ 0.1194 Request the lead time here
3.3 mm
10.0 mm
M3
4.2 mm
£ 0.3614 - £ 0.377 Request the lead time here
8.2 mm
22.0 mm
M8
9.0 mm
£ 0.3812 - £ 0.3968 Request the lead time here
6.2 mm
25.0 mm
10.0 mm
£ 0.4238 - £ 0.4422 100 In stock
6.2 mm
28.0 mm
11.0 mm
£ 0.5924 - £ 0.6179 Request the lead time here
8.3 mm
32.0 mm
12.0 mm
£ 0.3812 - £ 0.3968 Request the lead time here
8.3 mm
25.0 mm
10.0 mm
£ 0.4238 - £ 0.4422 2400 In stock
8.3 mm
28.0 mm
11.0 mm
£ 0.5924 - £ 0.6179 Request the lead time here
10.4 mm
32.0 mm
12.0 mm
£ 1.3848 - £ 1.4457 Request the lead time here
16.5 mm
40.0 mm
12.0 mm
£ 0.5924 - £ 0.6179 Request the lead time here
10.4 mm
32.0 mm
12.0 mm
£ 1.3848 - £ 1.4457 2100 In stock
16.5 mm
40.0 mm
12.0 mm
£ 0.1243 - £ 0.1268 Request the lead time here
4.2 mm
13.0 mm
5.5 mm
£ 0.1243 - £ 0.1268 Request the lead time here
4.2 mm
13.0 mm
5.5 mm
£ 0.1376 - £ 0.1404 59000 In stock
5.0 mm
16.0 mm
6.8 mm
£ 0.117 - £ 0.1194 Request the lead time here
3.3 mm
10.0 mm
M3
4.2 mm
£ 0.3331 - £ 0.3472 600 In stock
5.2 mm
22.0 mm
9.0 mm
£ 0.3614 - £ 0.377 Request the lead time here
9.0 mm
8.2 mm
22.0 mm
M8
9.0 mm
£ 0.3812 - £ 0.3968 Request the lead time here
8.3 mm
25.0 mm
10.0 mm
£ 0.4238 - £ 0.4422 Request the lead time here
8.3 mm
28.0 mm
11.0 mm
£ 0.1243 - £ 0.1268 Request the lead time here
5.2 mm
13.0 mm
5.5 mm
  • of 2
Saddle Washer 3.3 mm 9.0 mm 11.0 mm Nylon Black

102011059901

Price Range
£ 0.1194 - £ 0.117

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 8.2 mm 21.0 mm 23.0 mm Nylon Natural

102024000001

Price Range
£ 0.377 - £ 0.3614

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 6.2 mm 24.0 mm 26.0 mm Nylon 6/6 Black

102025059901

Price Range
£ 0.3968 - £ 0.3812

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    6.2 mm
Saddle Washer 6.2 mm 27.0 mm 29.0 mm Nylon 6/6 Black

102028059901

Price Range
£ 0.4422 - £ 0.4238

Stock Levels
100 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    6.2 mm
Saddle Washer 8.3 mm 30.0 mm 34.0 mm Nylon 6/6 Black

102032059901

Price Range
£ 0.6179 - £ 0.5924

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    8.3 mm
Saddle Washer 8.3 mm 24.0 mm 26.0 mm Nylon 6/6 Natural

102026000001

Price Range
£ 0.3968 - £ 0.3812

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    8.3 mm
Saddle Washer 8.3 mm 27.0 mm 29.0 mm Nylon 6/6 Natural

102029000001

Price Range
£ 0.4422 - £ 0.4238

Stock Levels
2400 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    8.3 mm
Saddle Washer 10.4 mm 30.0 mm 34.0 mm Nylon 6/6 Natural

102033000001

Price Range
£ 0.6179 - £ 0.5924

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    10.4 mm
Saddle Washer 16.5 mm 50.0 mm 60.0 mm Nylon 6/6 Natural

102056000001

Price Range
£ 1.4457 - £ 1.3848

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    16.5 mm
Saddle Washer 10.4 mm 30.0 mm 34.0 mm Nylon 6/6 Black

102033059901

Price Range
£ 0.6179 - £ 0.5924

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    10.4 mm
Saddle Washer 16.5 mm 50.0 mm 60.0 mm Nylon 6/6 Black

102056059901

Price Range
£ 1.4457 - £ 1.3848

Stock Levels
2100 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    16.5 mm
Saddle Washer 4.2 mm 12.0 mm 14.0 mm Nylon 6/6 Natural

102013000001

Price Range
£ 0.1268 - £ 0.1243

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    4.2 mm
Saddle Washer 4.2 mm 12.0 mm 14.0 mm Nylon 6/6 Black

102013059901

Price Range
£ 0.1268 - £ 0.1243

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    4.2 mm
Saddle Washer 5.0 mm 15.0 mm 17.0 mm Nylon 6/6 Black

102016059901

Price Range
£ 0.1404 - £ 0.1376

Stock Levels
59000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    5.0 mm
Saddle Washer 3.3 mm 9.0 mm 11.0 mm Nylon Natural

102011000001

Price Range
£ 0.1194 - £ 0.117

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 5.2 mm 21.0 mm 23.0 mm Nylon 6/6 Natural

102022000001

Price Range
£ 0.3472 - £ 0.3331

Stock Levels
600 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    5.2 mm
Saddle Washer 8.2 mm 21.0 mm 23.0 mm Nylon Black

102024059901

Price Range
£ 0.377 - £ 0.3614

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 8.3 mm 24.0 mm 26.0 mm Nylon 6/6 Black

102026059901

Price Range
£ 0.3968 - £ 0.3812

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    8.3 mm
Saddle Washer 8.3 mm 27.0 mm 29.0 mm Nylon 6/6 Black

102029059901

Price Range
£ 0.4422 - £ 0.4238

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    8.3 mm
Saddle Washer 5.2 mm 12.0 mm 14.0 mm Nylon 6/6 Natural

102014000001

Price Range
£ 0.1268 - £ 0.1243

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    5.2 mm