Menu Search

Saddle Washers - Nylon

In stock

Our Plastic Saddle Washers range consists of Nylon Saddle Washers.

This includes Saddle Washers suitable for the assembly of crossed round tubes. Saddle Connectors that fits to the top of a connector to attach a horizontal tube, and is suitable for the M8 range of Expander Connectors (sold separately). Additionally included are Saddle Tube Connectors, for which a solid T connection is created using an M6 Screw; they are suitable for furniture, constructions, stand builders and machinery.

A Saddle Washer is designed to accommodate pipes and tubes. They provide support to the pipe assembly during installation and application. Our Pipe Saddle Washers range is available in a choice of black and white. The Nylon 6/6 material will not cause damage to painted surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Essentra Part Number Price range Availability Height Inside Diameter Outside Diameter Compatible Tube Size Compatible Thread Sizes (All) Overall Height View
£ 0.1243 - £ 0.1268 Request the lead time here
4.2 mm
13.0 mm
5.5 mm
£ 0.1376 - £ 0.1404 25556 In stock
5.0 mm
16.0 mm
6.8 mm
£ 0.1243 - £ 0.1268 1605 In stock
5.2 mm
13.0 mm
5.5 mm
£ 0.2877 - £ 0.299 Request the lead time here
5.2 mm
19.0 mm
8.0 mm
£ 0.3614 - £ 0.377 6417 In stock
9.0 mm
8.2 mm
22.0 mm
M8
9.0 mm
£ 0.3812 - £ 0.3968 33200 In stock
6.2 mm
25.0 mm
10.0 mm
£ 0.4238 - £ 0.4422 24 In stock
6.2 mm
28.0 mm
11.0 mm
£ 0.5924 - £ 0.6179 44557 In stock
8.3 mm
32.0 mm
12.0 mm
£ 0.2877 - £ 0.299 11907 In stock
6.2 mm
19.0 mm
8.0 mm
£ 0.3331 - £ 0.3472 198 In stock
6.2 mm
22.0 mm
9.0 mm
£ 0.1376 - £ 0.1404 70920 In stock
5.0 mm
16.0 mm
6.8 mm
£ 0.2877 - £ 0.299 20900 In stock
6.2 mm
19.0 mm
8.0 mm
£ 0.2877 - £ 0.299 100 In stock
5.2 mm
19.0 mm
8.0 mm
£ 0.3331 - £ 0.3472 9300 In stock
9.0 mm
5.2 mm
22.0 mm
M5
9.0 mm
£ 0.5924 - £ 0.6179 Request the lead time here
10.4 mm
32.0 mm
12.0 mm
£ 0.4238 - £ 0.4422 819 In stock
6.2 mm
28.0 mm
11.0 mm
£ 0.5924 - £ 0.6179 1100 In stock
8.3 mm
32.0 mm
12.0 mm
£ 1.3848 - £ 1.4457 1400 In stock
6.6 mm
40.0 mm
12.0 mm
£ 1.3848 - £ 1.4457 250 In stock
10.4 mm
40.0 mm
12.0 mm
£ 0.3614 - £ 0.377 Request the lead time here
8.2 mm
22.0 mm
M8
9.0 mm
  • of 2
Saddle Washer 4.2 mm 12.0 mm 14.0 mm Nylon 6/6 Natural

10069202

Price Range
£ 0.1268 - £ 0.1243

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    4.2 mm
Saddle Washer 5.0 mm 15.0 mm 17.0 mm Nylon 6/6 Natural

10069240

Price Range
£ 0.1404 - £ 0.1376

Stock Levels
25556 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    5.0 mm
Saddle Washer 5.2 mm 12.0 mm 14.0 mm Nylon 6/6 Natural

10069226

Price Range
£ 0.1268 - £ 0.1243

Stock Levels
1605 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    5.2 mm
Saddle Washer 5.2 mm 18.0 mm 20.0 mm Nylon 6/6 Natural

10069271

Price Range
£ 0.299 - £ 0.2877

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    5.2 mm
Saddle Washer 8.2 mm 21.0 mm 23.0 mm Nylon Black

10069370

Price Range
£ 0.377 - £ 0.3614

Stock Levels
6417 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 6.2 mm 24.0 mm 26.0 mm Nylon 6/6 Black

10069400

Price Range
£ 0.3968 - £ 0.3812

Stock Levels
33200 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    6.2 mm
Saddle Washer 6.2 mm 27.0 mm 29.0 mm Nylon 6/6 Black

10069462

Price Range
£ 0.4422 - £ 0.4238

Stock Levels
24 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    6.2 mm
Saddle Washer 8.3 mm 30.0 mm 34.0 mm Nylon 6/6 Black

10069516

Price Range
£ 0.6179 - £ 0.5924

Stock Levels
44557 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    8.3 mm
Saddle Washer 6.2 mm 18.0 mm 20.0 mm Nylon 6/6 Natural

10069295

Price Range
£ 0.299 - £ 0.2877

Stock Levels
11907 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    6.2 mm
Saddle Washer 6.2 mm 21.0 mm 23.0 mm Nylon 6/6 Natural

10069349

Price Range
£ 0.3472 - £ 0.3331

Stock Levels
198 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    6.2 mm
Saddle Washer 5.0 mm 15.0 mm 17.0 mm Nylon 6/6 Black

10069257

Price Range
£ 0.1404 - £ 0.1376

Stock Levels
70920 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    5.0 mm
Saddle Washer 6.2 mm 18.0 mm 20.0 mm Nylon 6/6 Black

10069301

Price Range
£ 0.299 - £ 0.2877

Stock Levels
20900 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    6.2 mm
Saddle Washer 5.2 mm 18.0 mm 20.0 mm Nylon 6/6 Black

10069288

Price Range
£ 0.299 - £ 0.2877

Stock Levels
100 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    5.2 mm
Saddle Washer 5.2 mm 21.0 mm 23.0 mm Nylon Black

10069332

Price Range
£ 0.3472 - £ 0.3331

Stock Levels
9300 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 10.4 mm 30.0 mm 34.0 mm Nylon 6/6 Natural

10069523

Price Range
£ 0.6179 - £ 0.5924

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    10.4 mm
Saddle Washer 6.2 mm 27.0 mm 29.0 mm Nylon 6/6 Natural

10069455

Price Range
£ 0.4422 - £ 0.4238

Stock Levels
819 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    6.2 mm
Saddle Washer 8.3 mm 30.0 mm 34.0 mm Nylon 6/6 Natural

10069509

Price Range
£ 0.6179 - £ 0.5924

Stock Levels
1100 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    8.3 mm
Saddle Washer 6.6 mm 50.0 mm 60.0 mm Nylon 6/6 Natural

10069622

Price Range
£ 1.4457 - £ 1.3848

Stock Levels
1400 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    6.6 mm
Saddle Washer 10.4 mm 50.0 mm 60.0 mm Nylon 6/6 Natural

10069677

Price Range
£ 1.4457 - £ 1.3848

Stock Levels
250 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Inside Diameter
    10.4 mm
Saddle Washer 8.2 mm 21.0 mm 23.0 mm Nylon Natural

10069363

Price Range
£ 0.377 - £ 0.3614

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm