Menu Search

Round Vinyl End Caps

In stock

Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.

These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.

These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.

  • Simple push-fit design.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
273 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Sizes (All) Colour h Thread Standard View
10006597 £ 0.1166 - £ 0.1905 5000 In stock
12.7 mm
1/4 in; 1/2 in
Black
13.0 mm
UNF
10006504 £ 0.1005 - £ 0.1297 73500 In stock
10.3 mm
Non Threaded
Black
13.0 mm
Non Threaded
10006771 £ 0.1927 - £ 0.3906 67000 In stock
15.9 mm
3/8 in; M16
Black
25.0 mm
Metric
£ 0.1284 - £ 0.2224 20000 In stock
14.3 mm
M15
Black
13.0 mm
Metric
£ 0.1325 - £ 0.1706 4500 In stock
8.7 mm
Non Threaded
Black
25.0 mm
Non Threaded
£ 0.1743 - £ 0.2251 12000 In stock
15.2 mm
Non Threaded
Black
19.0 mm
Non Threaded
10006665 £ 0.1244 - £ 0.2019 8500 In stock
13.8 mm
M14
Black
13.0 mm
Metric
10006764 £ 0.1757 - £ 0.3561 115250 In stock
15.9 mm
3/8 in; M16
Black
19.0 mm
Metric
10006818 £ 0.197 - £ 0.3269 6500 In stock
17.4 mm
M18
Black
25.0 mm
Metric
£ 0.1715 - £ 0.2344 13540 In stock
12.7 mm
1/4 in; 1/2 in
Black
25.0 mm
UNF
10006542 £ 0.1308 - £ 0.2033 8000 In stock
11.1 mm
M12; 7/16 in
Black
19.0 mm
UNF
£ 0.1094 - £ 0.1886 198000 In stock
11.1 mm
M12; 7/16 in
Black
13.0 mm
UNF
£ 0.1347 - £ 0.1924 26250 In stock
11.9 mm
M12; 1/2 in
Black
19.0 mm
UNF
£ 0.1686 - £ 0.2171 8250 In stock
11.9 mm
M12; 1/2 in
Black
25.0 mm
UNF
10006757 £ 0.1329 - £ 0.271 73500 In stock
15.9 mm
3/8 in; M16
Black
13.0 mm
Metric
10006931 £ 0.2551 - £ 0.6006 65625 In stock
21.4 mm
M22
Black
25.0 mm
Metric
£ 0.1715 - £ 0.2976 750 In stock
14.3 mm
M15
Black
19.0 mm
Metric
10006849 £ 0.231 - £ 0.3641 31000 In stock
19.1 mm
M20; 3/4 in
Black
25.0 mm
UNF
£ 0.1927 - £ 0.3029 14200 In stock
17.4 mm
M18
Black
19.0 mm
Metric
£ 0.3614 - £ 0.6378 3480 In stock
21.4 mm
M22
Black
38.0 mm
Metric
  • of 14
Round End Cap 12.7 mm 13.0 mm PVC Black

10006597

Price Range
£ 0.1905 - £ 0.1166

Stock Levels
5000 In stock
Attributes
  • d
    12.7 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    1/4 in; 1/2 in
  • Thread Standard
    BSP
  • Thread Standard
    UNF
Round End Cap 10.3 mm 13.0 mm PVC Black

10006504

Price Range
£ 0.1297 - £ 0.1005

Stock Levels
73500 In stock
Attributes
  • d
    10.3 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    Non Threaded
  • Thread Standard
    Non Threaded
  • Colour
    Black
Round End Cap 15.9 mm 25.0 mm PVC Black

10006771

Price Range
£ 0.3906 - £ 0.1927

Stock Levels
67000 In stock
Attributes
  • d
    15.9 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    3/8 in; M16
  • Thread Standard
    Metric
  • Thread Standard
    BSP
Round End Cap 14.3 mm 13.0 mm PVC Black

10006696

Price Range
£ 0.2224 - £ 0.1284

Stock Levels
20000 In stock
Attributes
  • d
    14.3 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    M15
  • Thread Standard
    Metric
  • Colour
    Black
Round End Cap 8.7 mm 25.0 mm PVC Black

10006467

Price Range
£ 0.1706 - £ 0.1325

Stock Levels
4500 In stock
Attributes
  • d
    8.7 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    Non Threaded
  • Thread Standard
    Non Threaded
  • Colour
    Black
Round End Cap 15.2 mm 19.0 mm PVC Black

10006733

Price Range
£ 0.2251 - £ 0.1743

Stock Levels
12000 In stock
Attributes
  • d
    15.2 mm
  • h
    19.0 mm
  • Thread Sizes (All)
    Non Threaded
  • Thread Standard
    Non Threaded
  • Colour
    Black
Round End Cap 13.8 mm 13.0 mm PVC Black

10006665

Price Range
£ 0.2019 - £ 0.1244

Stock Levels
8500 In stock
Attributes
  • d
    13.8 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    M14
  • Thread Standard
    Metric
  • Colour
    Black
Round End Cap 15.9 mm 19.0 mm PVC Black

10006764

Price Range
£ 0.3561 - £ 0.1757

Stock Levels
115250 In stock
Attributes
  • d
    15.9 mm
  • h
    19.0 mm
  • Thread Sizes (All)
    3/8 in; M16
  • Thread Standard
    Metric
  • Thread Standard
    BSP
Round End Cap 17.4 mm 25.0 mm PVC Black

10006818

Price Range
£ 0.3269 - £ 0.197

Stock Levels
6500 In stock
Attributes
  • d
    17.4 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    M18
  • Thread Standard
    Metric
  • Colour
    Black
Round End Cap 12.7 mm 25.0 mm PVC Black

10006610

Price Range
£ 0.2344 - £ 0.1715

Stock Levels
13540 In stock
Attributes
  • d
    12.7 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    1/4 in; 1/2 in
  • Thread Standard
    BSP
  • Thread Standard
    UNF
Round End Cap 11.1 mm 19.0 mm PVC Black

10006542

Price Range
£ 0.2033 - £ 0.1308

Stock Levels
8000 In stock
Attributes
  • d
    11.1 mm
  • h
    19.0 mm
  • Thread Sizes (All)
    M12; 7/16 in
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Round End Cap 11.1 mm 13.0 mm PVC Black

10006535

Price Range
£ 0.1886 - £ 0.1094

Stock Levels
198000 In stock
Attributes
  • d
    11.1 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    M12; 7/16 in
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Round End Cap 11.9 mm 19.0 mm PVC Black

10006573

Price Range
£ 0.1924 - £ 0.1347

Stock Levels
26250 In stock
Attributes
  • d
    11.9 mm
  • h
    19.0 mm
  • Thread Sizes (All)
    M12; 1/2 in
  • Thread Standard
    Metric
  • Thread Standard
    UNF
Round End Cap 11.9 mm 25.0 mm PVC Black

10006580

Price Range
£ 0.2171 - £ 0.1686

Stock Levels
8250 In stock
Attributes
  • d
    11.9 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    M12; 1/2 in
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Round End Cap 15.9 mm 13.0 mm PVC Black

10006757

Price Range
£ 0.271 - £ 0.1329

Stock Levels
73500 In stock
Attributes
  • d
    15.9 mm
  • h
    13.0 mm
  • Thread Sizes (All)
    3/8 in; M16
  • Thread Standard
    BSP
  • Thread Standard
    Metric
Round End Cap 21.4 mm 25.0 mm PVC Black

10006931

Price Range
£ 0.6006 - £ 0.2551

Stock Levels
65625 In stock
Attributes
  • d
    21.4 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    M22
  • Thread Standard
    Metric
  • Colour
    Black
Round End Cap 14.3 mm 19.0 mm PVC Black

10006702

Price Range
£ 0.2976 - £ 0.1715

Stock Levels
750 In stock
Attributes
  • d
    14.3 mm
  • h
    19.0 mm
  • Thread Sizes (All)
    M15
  • Thread Standard
    Metric
  • Colour
    Black
Round End Cap 19.1 mm 25.0 mm PVC Black

10006849

Price Range
£ 0.3641 - £ 0.231

Stock Levels
31000 In stock
Attributes
  • d
    19.1 mm
  • h
    25.0 mm
  • Thread Sizes (All)
    M20; 3/4 in
  • Thread Standard
    UNF
  • Thread Standard
    Metric
Round End Cap 17.4 mm 19.0 mm PVC Black

10006801

Price Range
£ 0.3029 - £ 0.1927

Stock Levels
14200 In stock
Attributes
  • d
    17.4 mm
  • h
    19.0 mm
  • Thread Sizes (All)
    M18
  • Thread Standard
    Metric
  • Colour
    Black
Round End Cap 21.4 mm 38.0 mm PVC Black

10006948

Price Range
£ 0.6378 - £ 0.3614

Stock Levels
3480 In stock
Attributes
  • d
    21.4 mm
  • h
    38.0 mm
  • Thread Sizes (All)
    M22
  • Thread Standard
    Metric
  • Colour
    Black