Quantity | Unit price |
---|---|
50 - 99 | £ 0.472 |
100 - 499 | £ 0.462 |
500 + | £ 0.4535 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 14.3 mm |
---|---|
d | 0.563 in |
h | 0.984 in |
h | 25.0 mm |
Thread Sizes (All) | M15 |
Thread Standard | Metric Threads |
Colour | Black |
Full Material | Polyvinyl Chloride |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue