Menu Search

Round Unthreaded PVC Spacers

In stock

Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.

  • Material: CPVC, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0, UL94 HB


Series Code :SR2788

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
102 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.329 - £ 0.329 Request the lead time here
£ 0.5037 - £ 0.5037 Request the lead time here
£ 1.1896 - £ 1.1896 Request the lead time here
£ 0.1068 - £ 0.1068 Request the lead time here
3.0 mm
6.4 mm
12.7 mm
£ 0.0418 - £ 0.0453 Request the lead time here
4.4 mm
6.4 mm
4.8 mm
£ 0.0204 - £ 0.0222 Request the lead time here
4.4 mm
6.4 mm
3.2 mm
£ 0.9369 - £ 0.9553 Request the lead time here
4.4 mm
9.5 mm
38.1 mm
£ 0.428 - £ 0.4464 Request the lead time here
4.4 mm
6.4 mm
31.8 mm
SS8-4 £ 0.1166 - £ 0.1216 Request the lead time here
4.4 mm
6.4 mm
12.7 mm
£ 0.109 - £ 0.1135 Request the lead time here
4.4 mm
6.4 mm
9.5 mm
£ 0.4521 - £ 0.4705 Request the lead time here
4.4 mm
6.4 mm
38.1 mm
£ 0.153 - £ 0.1587 Request the lead time here
3.7 mm
6.4 mm
25.4 mm
£ 0.0355 - £ 0.0385 Request the lead time here
3.7 mm
6.4 mm
7.9 mm
£ 0.1034 - £ 0.1077 Request the lead time here
3.7 mm
6.4 mm
12.7 mm
£ 0.3997 - £ 0.4167 Request the lead time here
3.7 mm
6.4 mm
38.1 mm
£ 0.085 - £ 0.0904 Request the lead time here
4.4 mm
9.5 mm
7.9 mm
£ 0.1299 - £ 0.1299 Request the lead time here
4.4 mm
6.4 mm
15.9 mm
£ 0.1559 - £ 0.1559 Request the lead time here
4.4 mm
9.5 mm
15.9 mm
£ 0.0459 - £ 0.0499 Request the lead time here
4.4 mm
9.5 mm
3.2 mm
£ 0.101 - £ 0.1053 Request the lead time here
4.4 mm
6.4 mm
6.4 mm
  • of 6
Spacer 3.0 mm 6.4 mm 11.1 mm PVC

SS4-11.1MM

Price Range
£ 0.329 - £ 0.329

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 4.4 mm 6.4 mm 7.9 mm PVC

SS8-7.9MM

Price Range
£ 0.5037 - £ 0.5037

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 6.8 mm 12.7 mm 11.1 mm PVC

SS1/4-11.1MM

Price Range
£ 1.1896 - £ 1.1896

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 3.0 mm 6.4 mm 12.7 mm PVC

SS4-4

Price Range
£ 0.1068 - £ 0.1068

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 6.4 mm 4.8 mm PVC

SS8-4.8MM

Price Range
£ 0.0453 - £ 0.0418

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.8 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 4.4 mm 6.4 mm 3.2 mm PVC

SS8-3.2MM

Price Range
£ 0.0222 - £ 0.0204

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.2 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 4.4 mm 9.5 mm 38.1 mm PVC

SS8-12L

Price Range
£ 0.9553 - £ 0.9369

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    38.1 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 6.4 mm 31.8 mm PVC

SS8-10

Price Range
£ 0.4464 - £ 0.428

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    31.8 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 6.4 mm 12.7 mm PVC

SS8-4

Price Range
£ 0.1216 - £ 0.1166

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 6.4 mm 9.5 mm PVC

SS8-3

Price Range
£ 0.1135 - £ 0.109

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    9.5 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 6.4 mm 38.1 mm PVC

SS8-12

Price Range
£ 0.4705 - £ 0.4521

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    38.1 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.7 mm 6.4 mm 25.4 mm PVC

SS6-8

Price Range
£ 0.1587 - £ 0.153

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.4 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.7 mm 6.4 mm 7.9 mm PVC

SS6-7.9MM

Price Range
£ 0.0385 - £ 0.0355

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.9 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 3.7 mm 6.4 mm 12.7 mm PVC

SS6-4

Price Range
£ 0.1077 - £ 0.1034

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.7 mm 6.4 mm 38.1 mm PVC

SS6-12

Price Range
£ 0.4167 - £ 0.3997

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    38.1 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 9.5 mm 7.9 mm PVC

SS8-7.9MML

Price Range
£ 0.0904 - £ 0.085

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.9 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 4.4 mm 6.4 mm 15.9 mm PVC

SS8-5

Price Range
£ 0.1299 - £ 0.1299

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.9 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 9.5 mm 15.9 mm PVC

SS8-5L

Price Range
£ 0.1559 - £ 0.1559

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.9 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 4.4 mm 9.5 mm 3.2 mm PVC

SS8-3.2MML

Price Range
£ 0.0499 - £ 0.0459

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.2 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 4.4 mm 6.4 mm 6.4 mm PVC

SS8-2

Price Range
£ 0.1053 - £ 0.101

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey