Menu Search

Round Unthreaded PVC Spacers

In stock

Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.

  • Material: CPVC, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0, UL94 HB


Series Code :SR2788

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
102 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.1081 - £ 0.1081 2000 In stock
3.0 mm
6.4 mm
15.9 mm
10029138 £ 0.0959 - £ 0.102 16660 In stock
3.0 mm
6.4 mm
9.5 mm
£ 0.4153 - £ 0.4323 1399 In stock
7.5 mm
12.0 mm
31.8 mm
£ 0.109 - £ 0.1135 1040 In stock
7.5 mm
12.0 mm
4.8 mm
£ 0.1241 - £ 0.1241 1000 In stock
7.5 mm
12.0 mm
6.4 mm
£ 0.0568 - £ 0.0568 2021 In stock
3.7 mm
6.4 mm
11.1 mm
£ 0.0918 - £ 0.0976 3000 In stock
8.0 mm
12.0 mm
4.8 mm
£ 0.1382 - £ 0.1445 8000 In stock
7.5 mm
12.0 mm
9.5 mm
£ 0.2721 - £ 0.2721 500 In stock
8.0 mm
12.0 mm
31.8 mm
£ 0.1785 - £ 0.1856 1000 In stock
7.5 mm
12.0 mm
15.9 mm
£ 0.0963 - £ 0.1024 3646 In stock
8.0 mm
12.0 mm
6.4 mm
£ 0.2309 - £ 0.2406 1000 In stock
7.5 mm
12.0 mm
25.4 mm
£ 0.0972 - £ 0.1033 2000 In stock
7.5 mm
12.0 mm
3.2 mm
£ 0.108 - £ 0.108 29 In stock
7.5 mm
12.0 mm
11.1 mm
£ 0.1321 - £ 0.1321 2075 In stock
8.0 mm
12.0 mm
15.9 mm
£ 0.1122 - £ 0.1122 Request the lead time here
8.0 mm
12.0 mm
9.5 mm
10028513 £ 0.1362 - £ 0.1417 2430 In stock
8.0 mm
12.0 mm
19.1 mm
£ 0.087 - £ 0.0925 3869 In stock
8.0 mm
12.0 mm
3.2 mm
£ 0.0822 - £ 0.0822 1000 In stock
8.0 mm
12.0 mm
11.1 mm
£ 0.2069 - £ 0.2069 1808 In stock
7.5 mm
12.0 mm
19.1 mm
  • of 6
Spacer 3.0 mm 6.4 mm 15.9 mm PVC

10029176

Price Range
£ 0.1081 - £ 0.1081

Stock Levels
2000 In stock
Attributes
  • Spacer Length
    15.9 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.0 mm 6.4 mm 9.5 mm PVC

10029138

Price Range
£ 0.102 - £ 0.0959

Stock Levels
16660 In stock
Attributes
  • Spacer Length
    9.5 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 7.5 mm 12.0 mm 31.8 mm PVC

10028339

Price Range
£ 0.4323 - £ 0.4153

Stock Levels
1399 In stock
Attributes
  • Spacer Length
    31.8 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 7.5 mm 12.0 mm 4.8 mm PVC

10028391

Price Range
£ 0.1135 - £ 0.109

Stock Levels
1040 In stock
Attributes
  • Spacer Length
    4.8 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 7.5 mm 12.0 mm 6.4 mm PVC

10028353

Price Range
£ 0.1241 - £ 0.1241

Stock Levels
1000 In stock
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 3.7 mm 6.4 mm 11.1 mm PVC

10029213

Price Range
£ 0.0568 - £ 0.0568

Stock Levels
2021 In stock
Attributes
  • Spacer Length
    11.1 mm
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 8.0 mm 12.0 mm 4.8 mm PVC

10028490

Price Range
£ 0.0976 - £ 0.0918

Stock Levels
3000 In stock
Attributes
  • Spacer Length
    4.8 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 7.5 mm 12.0 mm 9.5 mm PVC

10028360

Price Range
£ 0.1445 - £ 0.1382

Stock Levels
8000 In stock
Attributes
  • Spacer Length
    9.5 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 8.0 mm 12.0 mm 31.8 mm PVC

10028438

Price Range
£ 0.2721 - £ 0.2721

Stock Levels
500 In stock
Attributes
  • Spacer Length
    31.8 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 7.5 mm 12.0 mm 15.9 mm PVC

10028407

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
1000 In stock
Attributes
  • Spacer Length
    15.9 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 8.0 mm 12.0 mm 6.4 mm PVC

10028452

Price Range
£ 0.1024 - £ 0.0963

Stock Levels
3646 In stock
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 7.5 mm 12.0 mm 25.4 mm PVC

10481813

Price Range
£ 0.2406 - £ 0.2309

Stock Levels
1000 In stock
Attributes
  • Spacer Length
    25.4 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 7.5 mm 12.0 mm 3.2 mm PVC

10028377

Price Range
£ 0.1033 - £ 0.0972

Stock Levels
2000 In stock
Attributes
  • Spacer Length
    3.2 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 7.5 mm 12.0 mm 11.1 mm PVC

10028537

Price Range
£ 0.108 - £ 0.108

Stock Levels
29 In stock
Attributes
  • Spacer Length
    11.1 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 8.0 mm 12.0 mm 15.9 mm PVC

10028506

Price Range
£ 0.1321 - £ 0.1321

Stock Levels
2075 In stock
Attributes
  • Spacer Length
    15.9 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 8.0 mm 12.0 mm 9.5 mm PVC

10028469

Price Range
£ 0.1122 - £ 0.1122

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    9.5 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 8.0 mm 12.0 mm 19.1 mm PVC

10028513

Price Range
£ 0.1417 - £ 0.1362

Stock Levels
2430 In stock
Attributes
  • Spacer Length
    19.1 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 8.0 mm 12.0 mm 3.2 mm PVC

10028476

Price Range
£ 0.0925 - £ 0.087

Stock Levels
3869 In stock
Attributes
  • Spacer Length
    3.2 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 8.0 mm 12.0 mm 11.1 mm PVC

10028544

Price Range
£ 0.0822 - £ 0.0822

Stock Levels
1000 In stock
Attributes
  • Spacer Length
    11.1 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 7.5 mm 12.0 mm 19.1 mm PVC

10028414

Price Range
£ 0.2069 - £ 0.2069

Stock Levels
1808 In stock
Attributes
  • Spacer Length
    19.1 mm
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey