Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1396 |
5000 - 9999 | £ 0.1362 |
10000 + | £ 0.1334 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Spacer Length | 9.5 mm |
---|---|
Spacer Length | 0.374 in |
Inside Diameter | 7.5 mm |
Inside Diameter | 0.295 in |
Outside Diameter | 12.0 mm |
Outside Diameter | 0.472 in |
Full Material | Polyvinyl Chloride |
Colour | Grey |
Spacer Shape | Round |
Commodity Code | 3926909790 |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue