Menu Search

Round Unthreaded PVC Spacers

In stock

Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.

  • Material: CPVC, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0, UL94 HB


Series Code :SR2788

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
102 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.1785 - £ 0.1856 Request the lead time here
3.0 mm
6.4 mm
25.4 mm
£ 0.0899 - £ 0.0956 Request the lead time here
3.0 mm
6.4 mm
6.4 mm
£ 0.1068 - £ 0.1068 Request the lead time here
3.0 mm
6.4 mm
12.7 mm
£ 0.0418 - £ 0.0453 Request the lead time here
3.0 mm
6.4 mm
4.8 mm
£ 0.1545 - £ 0.1601 Request the lead time here
5.1 mm
9.5 mm
19.1 mm
£ 0.0727 - £ 0.0727 Request the lead time here
5.1 mm
9.5 mm
3.2 mm
£ 0.6194 - £ 0.6194 Request the lead time here
5.1 mm
9.5 mm
31.8 mm
£ 0.1601 - £ 0.1601 Request the lead time here
5.1 mm
9.5 mm
15.9 mm
£ 0.1243 - £ 0.1243 Request the lead time here
5.1 mm
9.5 mm
9.5 mm
£ 0.1308 - £ 0.1362 Request the lead time here
5.1 mm
9.5 mm
12.7 mm
£ 0.7597 - £ 0.7753 Request the lead time here
5.1 mm
9.5 mm
38.1 mm
£ 0.3203 - £ 0.3203 Request the lead time here
10.1 mm
12.7 mm
12.7 mm
£ 0.4578 - £ 0.4762 Request the lead time here
10.1 mm
12.7 mm
31.8 mm
£ 0.9057 - £ 0.9241 Request the lead time here
6.8 mm
12.7 mm
38.1 mm
£ 0.1016 - £ 0.1016 Request the lead time here
6.8 mm
12.7 mm
7.9 mm
£ 0.2225 - £ 0.231 Request the lead time here
6.8 mm
12.7 mm
12.7 mm
£ 0.3798 - £ 0.3869 Request the lead time here
10.1 mm
12.7 mm
25.4 mm
£ 0.1601 - £ 0.1601 Request the lead time here
8.0 mm
12.0 mm
25.4 mm
£ 0.122 - £ 0.122 Request the lead time here
8.0 mm
12.0 mm
12.7 mm
SSE-80120-12 £ 0.2905 - £ 0.3019 Request the lead time here
8.0 mm
12.0 mm
38.1 mm
  • of 6
Spacer 3.0 mm 6.4 mm 25.4 mm PVC

SS4-8

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.4 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.0 mm 6.4 mm 6.4 mm PVC

SS4-2

Price Range
£ 0.0956 - £ 0.0899

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.4 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.0 mm 6.4 mm 12.7 mm PVC

SS4-4

Price Range
£ 0.1068 - £ 0.1068

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 3.0 mm 6.4 mm 4.8 mm PVC

SS4-4.8MM

Price Range
£ 0.0453 - £ 0.0418

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.8 mm
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    6.4 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 5.1 mm 9.5 mm 19.1 mm PVC

SS10-6

Price Range
£ 0.1601 - £ 0.1545

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    19.1 mm
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 5.1 mm 9.5 mm 3.2 mm PVC

SS10-3.2MM

Price Range
£ 0.0727 - £ 0.0727

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.2 mm
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 5.1 mm 9.5 mm 31.8 mm PVC

SS10-10

Price Range
£ 0.6194 - £ 0.6194

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    31.8 mm
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 5.1 mm 9.5 mm 15.9 mm PVC

SS10-5

Price Range
£ 0.1601 - £ 0.1601

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.9 mm
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 5.1 mm 9.5 mm 9.5 mm PVC

SS10-3

Price Range
£ 0.1243 - £ 0.1243

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    9.5 mm
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 5.1 mm 9.5 mm 12.7 mm PVC

SS10-4

Price Range
£ 0.1362 - £ 0.1308

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 5.1 mm 9.5 mm 38.1 mm PVC

SS10-12

Price Range
£ 0.7753 - £ 0.7597

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    38.1 mm
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    9.5 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 10.1 mm 12.7 mm 12.7 mm PVC

SS3/8-4

Price Range
£ 0.3203 - £ 0.3203

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    10.1 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 10.1 mm 12.7 mm 31.8 mm PVC

SS3/8-10

Price Range
£ 0.4762 - £ 0.4578

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    31.8 mm
  • Inside Diameter
    10.1 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 6.8 mm 12.7 mm 38.1 mm PVC

SS1/4-12

Price Range
£ 0.9241 - £ 0.9057

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    38.1 mm
  • Inside Diameter
    6.8 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 6.8 mm 12.7 mm 7.9 mm PVC

SS1/4-7.9MM

Price Range
£ 0.1016 - £ 0.1016

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.9 mm
  • Inside Diameter
    6.8 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 6.8 mm 12.7 mm 12.7 mm PVC

SS1/4-4

Price Range
£ 0.231 - £ 0.2225

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    6.8 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 10.1 mm 12.7 mm 25.4 mm PVC

SS3/8-8

Price Range
£ 0.3869 - £ 0.3798

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.4 mm
  • Inside Diameter
    10.1 mm
  • Outside Diameter
    12.7 mm
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Light Grey
Spacer 8.0 mm 12.0 mm 25.4 mm PVC

SSE-80120-8

Price Range
£ 0.1601 - £ 0.1601

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.4 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 8.0 mm 12.0 mm 12.7 mm PVC

SSE-80120-4

Price Range
£ 0.122 - £ 0.122

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.7 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
Spacer 8.0 mm 12.0 mm 38.1 mm PVC

SSE-80120-12

Price Range
£ 0.3019 - £ 0.2905

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    38.1 mm
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    12.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey