Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0214 |
5000 - 9999 | £ 0.021 |
10000 - 24999 | £ 0.0206 |
25000 - 49999 | £ 0.0201 |
50000 + | £ 0.0197 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Spacer Length | 3.2 mm |
---|---|
Spacer Length | 0.126 in |
Inside Diameter | 4.4 mm |
Inside Diameter | 0.173 in |
Outside Diameter | 6.4 mm |
Outside Diameter | 0.252 in |
Full Material | Polyvinyl Chloride |
Colour | Grey |
Spacer Shape | Round |
Commodity Code | 3926909790 |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue