Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
877 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Spacer Length View
£ 0.0925 - £ 0.0983 Request the lead time here
5.2 mm
10.0 mm
25.0 mm
£ 0.0752 - £ 0.0817 960 In stock
3.5 mm
6.0 mm
8.0 mm
£ 0.0749 - £ 0.0815 2108 In stock
8.2 mm
10.0 mm
15.0 mm
£ 0.098 - £ 0.1043 2535 In stock
6.2 mm
10.0 mm
25.0 mm
£ 0.0721 - £ 0.0768 143 In stock
5.2 mm
10.0 mm
18.0 mm
£ 0.0749 - £ 0.0815 1998 In stock
8.2 mm
10.0 mm
20.0 mm
£ 0.0654 - £ 0.0711 10097 In stock
8.2 mm
10.0 mm
10.0 mm
£ 0.0654 - £ 0.0711 6500 In stock
8.2 mm
10.0 mm
5.0 mm
£ 0.1927 - £ 0.1927 Request the lead time here
3.5 mm
6.0 mm
30.0 mm
£ 0.0391 - £ 0.0391 Request the lead time here
3.5 mm
6.0 mm
12.0 mm
£ 0.0768 - £ 0.0768 187 In stock
3.2 mm
6.0 mm
30.0 mm
10167076 £ 0.0857 - £ 0.0894 4150 In stock
3.2 mm
6.0 mm
8.0 mm
10167915 £ 0.0569 - £ 0.0619 12752 In stock
6.2 mm
10.0 mm
8.0 mm
£ 0.0542 - £ 0.0591 7121 In stock
6.2 mm
10.0 mm
3.0 mm
£ 0.0654 - £ 0.0711 210 In stock
8.2 mm
10.0 mm
2.0 mm
£ 0.0768 - £ 0.0768 2268 In stock
6.2 mm
10.0 mm
12.0 mm
10168066 £ 0.1301 - £ 0.1355 888 In stock
6.2 mm
10.0 mm
35.0 mm
£ 0.1658 - £ 0.1658 Request the lead time here
5.2 mm
10.0 mm
35.0 mm
£ 0.0705 - £ 0.0768 1125 In stock
6.2 mm
10.0 mm
18.0 mm
£ 0.0433 - £ 0.046 7210 In stock
3.2 mm
6.0 mm
5.0 mm
  • of 44
Spacer 5.2 mm 10.0 mm 25.0 mm PA

10167793

Price Range
£ 0.0983 - £ 0.0925

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 3.5 mm 6.0 mm 8.0 mm PA

10167229

Price Range
£ 0.0817 - £ 0.0752

Stock Levels
960 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    3.5 mm
  • Outside Diameter
    6.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 8.2 mm 10.0 mm 15.0 mm PA

10168226

Price Range
£ 0.0815 - £ 0.0749

Stock Levels
2108 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 6.2 mm 10.0 mm 25.0 mm PA

10168035

Price Range
£ 0.1043 - £ 0.098

Stock Levels
2535 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 5.2 mm 10.0 mm 18.0 mm PA

10167755

Price Range
£ 0.0768 - £ 0.0721

Stock Levels
143 In stock
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 8.2 mm 10.0 mm 20.0 mm PA

10168264

Price Range
£ 0.0815 - £ 0.0749

Stock Levels
1998 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 8.2 mm 10.0 mm 10.0 mm PA

10168189

Price Range
£ 0.0711 - £ 0.0654

Stock Levels
10097 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 8.2 mm 10.0 mm 5.0 mm PA

10168141

Price Range
£ 0.0711 - £ 0.0654

Stock Levels
6500 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 3.5 mm 6.0 mm 30.0 mm PA

10167304

Price Range
£ 0.1927 - £ 0.1927

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    3.5 mm
  • Outside Diameter
    6.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 3.5 mm 6.0 mm 12.0 mm PA

10560761

Price Range
£ 0.0391 - £ 0.0391

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    3.5 mm
  • Outside Diameter
    6.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 3.2 mm 6.0 mm 30.0 mm PA

10167175

Price Range
£ 0.0768 - £ 0.0768

Stock Levels
187 In stock
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Material
    PA
Spacer 3.2 mm 6.0 mm 8.0 mm PA

10167076

Price Range
£ 0.0894 - £ 0.0857

Stock Levels
4150 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Material
    PA
Spacer 6.2 mm 10.0 mm 8.0 mm PA

10167915

Price Range
£ 0.0619 - £ 0.0569

Stock Levels
12752 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 6.2 mm 10.0 mm 3.0 mm PA

10167878

Price Range
£ 0.0591 - £ 0.0542

Stock Levels
7121 In stock
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 8.2 mm 10.0 mm 2.0 mm PA

10168103

Price Range
£ 0.0711 - £ 0.0654

Stock Levels
210 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 6.2 mm 10.0 mm 12.0 mm PA

10167953

Price Range
£ 0.0768 - £ 0.0768

Stock Levels
2268 In stock
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 6.2 mm 10.0 mm 35.0 mm PA

10168066

Price Range
£ 0.1355 - £ 0.1301

Stock Levels
888 In stock
Attributes
  • Spacer Length
    35.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 5.2 mm 10.0 mm 35.0 mm PA

10167830

Price Range
£ 0.1658 - £ 0.1658

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    35.0 mm
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 6.2 mm 10.0 mm 18.0 mm PA

10167991

Price Range
£ 0.0768 - £ 0.0705

Stock Levels
1125 In stock
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Operating Temperature Range
    -30 - 85 °C
  • Material
    PA
Spacer 3.2 mm 6.0 mm 5.0 mm PA

10167052

Price Range
£ 0.046 - £ 0.0433

Stock Levels
7210 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Material
    PA