10167229
RRSN-3460-08-GF
| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 0.0817 |
| 1000 - 4999 | £ 0.08 |
| 5000 - 9999 | £ 0.0785 |
| 10000 - 24999 | £ 0.0768 |
| 25000 + | £ 0.0752 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Spacer Length | 0.315 in |
|---|---|
| Spacer Length | 8.0 mm |
| Inside Diameter | 0.138 in |
| Inside Diameter | 3.5 mm |
| Outside Diameter | 6.0 mm |
| Outside Diameter | 0.236 in |
| Operating Temperature Range | -22 - 185 °F |
| Operating Temperature Range | -30 - 85 °C |
| Material | PA |
| Colour | Black |
| Spacer Shape | Round |
| Commodity Code | 3926909790 |
| Package Quantity | 500 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue