Menu Search

Round Unthreaded PA Spacers

In stock

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Series Code: SR1941

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
877 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
13ME070 £ 0.0421 - £ 0.0519 Request the lead time here
6.3 mm
10 mm
7.5 mm
£ 0.0743 - £ 0.0918 Request the lead time here
6.3 mm
10 mm
25.0 mm
£ 0.0813 - £ 0.2606 Request the lead time here
6.3 mm
10 mm
£ 0.0722 - £ 0.2317 Request the lead time here
6.5 mm
15 mm
£ 0.0893 - £ 0.134 3000 In stock
6.3 mm
10 mm
20.0 mm
13ME063 £ 0.0462 - £ 0.057 Request the lead time here
5.3 mm
10 mm
£ 0.0406 - £ 0.0501 Request the lead time here
4.3 mm
8 mm
7.5 mm
13ME071 £ 0.0442 - £ 0.0546 Request the lead time here
6.3 mm
10 mm
£ 0.1314 - £ 0.1967 Request the lead time here
6.3 mm
10 mm
30.0 mm
£ 0.0405 - £ 0.05 Request the lead time here
3.6 mm
6 mm
3.0 mm
£ 0.0405 - £ 0.0501 Request the lead time here
3.6 mm
6 mm
£ 0.0405 - £ 0.05 Request the lead time here
5.3 mm
10 mm
3.0 mm
£ 0.0862 - £ 0.276 Request the lead time here
5.3 mm
10 mm
13ME055 £ 0.0421 - £ 0.052 Request the lead time here
4.3 mm
8 mm
13ME061 £ 0.0408 - £ 0.0504 Request the lead time here
5.3 mm
10 mm
£ 0.0578 - £ 0.0713 Request the lead time here
5.3 mm
10 mm
£ 0.0405 - £ 0.05 Request the lead time here
6.3 mm
10 mm
3.0 mm
13ME069 £ 0.0405 - £ 0.05 Request the lead time here
6.3 mm
10 mm
£ 0.1039 - £ 0.106 1000 In stock
3.6 mm
6.0 mm
10.0 mm
£ 0.0405 - £ 0.05 Request the lead time here
2.6 mm
5 mm
  • of 44
Spacer 0.248 in 0.394 in 7.5 mm Heat Stabilized Nylon 6/6

13ME070

Price Range
£ 0.0519 - £ 0.0421

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    10 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Compatible Thread Sizes (All)
    M6
Spacer 0.248 in 0.394 in 25.0 mm Heat Stabilized Nylon 6/6

13ME074

Price Range
£ 0.0918 - £ 0.0743

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    10 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Compatible Thread Sizes (All)
    M6
Spacer 0.248 in 0.394 in Heat Stabilized Nylon 6/6

13ME072

Price Range
£ 0.2606 - £ 0.0813

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    10 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
Spacer 0.256 in 0.591 in Heat Stabilized Nylon 6/6

13ME076

Price Range
£ 0.2317 - £ 0.0722

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    15 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
Spacer 0.248 in 0.394 in 20.0 mm Heat Stabilized Nylon 6/6

13ME073

Price Range
£ 0.134 - £ 0.0893

Stock Levels
3000 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    10 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Compatible Thread Sizes (All)
    M6
Spacer 0.209 in 0.394 in Heat Stabilized Nylon 6/6

13ME063

Price Range
£ 0.057 - £ 0.0462

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
Spacer 0.169 in 0.315 in 7.5 mm Heat Stabilized Nylon 6/6

13ME054

Price Range
£ 0.0501 - £ 0.0406

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.5 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Compatible Thread Sizes (All)
    M4
Spacer 0.248 in 0.394 in Heat Stabilized Nylon 6/6

13ME071

Price Range
£ 0.0546 - £ 0.0442

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    10 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
Spacer 0.248 in 0.394 in 30.0 mm Heat Stabilized Nylon 6/6

13ME075

Price Range
£ 0.1967 - £ 0.1314

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    10 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Compatible Thread Sizes (All)
    M6
Spacer 0.142 in 0.236 in 3.0 mm Heat Stabilized Nylon 6/6

13ME044

Price Range
£ 0.05 - £ 0.0405

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Compatible Thread Sizes (All)
    M3
Spacer 0.142 in 0.236 in Heat Stabilized Nylon 6/6

13ME048

Price Range
£ 0.0501 - £ 0.0405

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
Spacer 0.209 in 0.394 in 3.0 mm Heat Stabilized Nylon 6/6

13ME060

Price Range
£ 0.05 - £ 0.0405

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Compatible Thread Sizes (All)
    M5
Spacer 0.209 in 0.394 in Heat Stabilized Nylon 6/6

13ME064

Price Range
£ 0.276 - £ 0.0862

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
Spacer 0.169 in 0.315 in Heat Stabilized Nylon 6/6

13ME055

Price Range
£ 0.052 - £ 0.0421

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
Spacer 0.209 in 0.394 in Heat Stabilized Nylon 6/6

13ME061

Price Range
£ 0.0504 - £ 0.0408

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
Spacer 0.209 in 0.394 in Heat Stabilized Nylon 6/6

13ME065

Price Range
£ 0.0713 - £ 0.0578

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
Spacer 0.248 in 0.394 in 3.0 mm Heat Stabilized Nylon 6/6

13ME068

Price Range
£ 0.05 - £ 0.0405

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    10 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Compatible Thread Sizes (All)
    M6
Spacer 0.248 in 0.394 in Heat Stabilized Nylon 6/6

13ME069

Price Range
£ 0.05 - £ 0.0405

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.3 mm
  • Outside Diameter
    10 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black
Spacer 3.6 mm 6.0 mm 10.0 mm PA

005394000002

Price Range
£ 0.106 - £ 0.1039

Stock Levels
1000 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    3.6 mm
  • Outside Diameter
    6.0 mm
  • Material
    PA
  • Colour
    Natural
Spacer 0.102 in 0.197 in Heat Stabilized Nylon 6/6

13ME011

Price Range
£ 0.05 - £ 0.0405

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    2.6 mm
  • Outside Diameter
    5 mm
  • Operating Temperature Range
    -40 - 121.1 °C
  • Material
    Heat Stabilized Nylon 6/6
  • Colour
    Black