Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Series Code: SR1941
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.0925 - £ 0.0983 | Request the lead time here |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.0752 - £ 0.0817 | 960 In stock |
0.138 in
3.5 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.0749 - £ 0.0815 | 2108 In stock |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.098 - £ 0.1043 | 2535 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.0721 - £ 0.0768 | 143 In stock |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.0749 - £ 0.0815 | 1998 In stock |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.0654 - £ 0.0711 | 10097 In stock |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.0654 - £ 0.0711 | 6500 In stock |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.1927 - £ 0.1927 | 498 In stock |
0.138 in
3.5 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.0391 - £ 0.0391 | Request the lead time here |
0.138 in
3.5 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.0768 - £ 0.0768 | 187 In stock |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
| 10167076 | £ 0.0857 - £ 0.0894 | 4150 In stock |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
| 10167915 | £ 0.0569 - £ 0.0619 | 12752 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
|
| £ 0.0542 - £ 0.0591 | 7121 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0654 - £ 0.0711 | 210 In stock |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0768 - £ 0.0768 | 2268 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| 10168066 | £ 0.1301 - £ 0.1355 | 888 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
|
| £ 0.1658 - £ 0.1658 | Request the lead time here |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.0705 - £ 0.0768 | 1125 In stock |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.0433 - £ 0.046 | 7210 In stock |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue