Menu Search

Round Unthreaded Metal Spacers

In stock

Round Spacers, or Metal Tube Spacers, are a versatile universal assembly element, for use in all sectors.Our Metal Spacers are available as Nickel Plated Brass non threaded spacers or as Stainless Steel Spacers. Spacer diameters start from 4mm up to 10mm, and lengths from 1mm up to 40mm.Nickel is a non-ferrous material that is widely used in electronics applications, as it has good conductivity. Nickel plating makes it suitable for decorative applications, thanks to its appealing shine. Brass is a RoHS compliant material. Stainless steel has good corrosion and wear resistance, as well as being strictly non-magnetic.These Round Metal Spacers are ideal for decorative applications, such as displays and furniture.

  • DIN Rated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Item Code Price range Availability Finish Material Inside Diameter Outside Diameter Spacer Length View
£ 1.1438 - £ 1.192 Request the lead time here
Stainless Steel
Stainless Steel
4.3 mm
8.0 mm
15.0 mm
£ 0.3288 - £ 0.343 Request the lead time here
Nickel Plated
Brass
5.3 mm
10.0 mm
3.0 mm
£ 1.5166 - £ 1.5733 Request the lead time here
Nickel Plated
Brass
4.3 mm
8.0 mm
40.0 mm
£ 3.1325 - £ 3.2033 25 In stock
Nickel Plated
Brass
5.3 mm
10.0 mm
40.0 mm
£ 1.7717 - £ 1.8426 Request the lead time here
Nickel Plated
Brass
5.3 mm
10.0 mm
30.0 mm
£ 0.8717 - £ 0.9071 500 In stock
Stainless Steel
Stainless Steel
3.2 mm
6.0 mm
4.0 mm
£ 0.9284 - £ 0.9681 600 In stock
Stainless Steel
Stainless Steel
3.2 mm
6.0 mm
8.0 mm
£ 0.4805 - £ 0.5003 Request the lead time here
Brass
2.5 mm
5.0 mm
20.0 mm
£ 1.0177 - £ 1.0602 Request the lead time here
Nickel Plated
Brass
3.2 mm
6.0 mm
30.0 mm
£ 0.9837 - £ 1.0248 Request the lead time here
Stainless Steel
Stainless Steel
4.3 mm
8.0 mm
6.0 mm
£ 1.1424 - £ 1.1906 Request the lead time here
Stainless Steel
Stainless Steel
4.3 mm
8.0 mm
12.0 mm
£ 0.8688 - £ 0.9043 Request the lead time here
Stainless Steel
Stainless Steel
2.5 mm
5.0 mm
6.0 mm
£ 1.0092 - £ 1.0517 Request the lead time here
Stainless Steel
Stainless Steel
4.3 mm
8.0 mm
7.0 mm
£ 0.1715 - £ 0.1785 750 In stock
Nickel Plated
Brass
2.2 mm
4.0 mm
6.0 mm
£ 0.90 - £ 0.9369 100 In stock
Stainless Steel
Stainless Steel
3.2 mm
6.0 mm
6.0 mm
£ 0.961 - £ 1.0007 Request the lead time here
Stainless Steel
Stainless Steel
3.2 mm
6.0 mm
10.0 mm
£ 0.8901 - £ 0.927 Request the lead time here
Stainless Steel
Stainless Steel
2.5 mm
5.0 mm
8.0 mm
£ 0.8873 - £ 0.9241 Request the lead time here
Stainless Steel
Stainless Steel
2.5 mm
5.0 mm
5.0 mm
£ 0.8745 - £ 0.9099 Request the lead time here
Stainless Steel
Stainless Steel
2.5 mm
5.0 mm
4.0 mm
£ 0.4082 - £ 0.4252 900 In stock
Nickel Plated
Brass
5.3 mm
10.0 mm
5.0 mm
  • of 5
Spacer 4.3 mm 8.0 mm 15.0 mm Stainless Steel

311431541556

Price Range
£ 1.192 - £ 1.1438

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 5.3 mm 10.0 mm 3.0 mm Brass

311530340050

Price Range
£ 0.343 - £ 0.3288

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 4.3 mm 8.0 mm 40.0 mm Brass

311434040050

Price Range
£ 1.5733 - £ 1.5166

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    40.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 5.3 mm 10.0 mm 40.0 mm Brass

311534040050

Price Range
£ 3.2033 - £ 3.1325

Stock Levels
25 In stock
Attributes
  • Spacer Length
    40.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 5.3 mm 10.0 mm 30.0 mm Brass

311533040050

Price Range
£ 1.8426 - £ 1.7717

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 3.2 mm 6.0 mm 4.0 mm Stainless Steel

311320441556

Price Range
£ 0.9071 - £ 0.8717

Stock Levels
500 In stock
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 3.2 mm 6.0 mm 8.0 mm Stainless Steel

311320841556

Price Range
£ 0.9681 - £ 0.9284

Stock Levels
600 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 2.5 mm 5.0 mm 20.0 mm Brass

311252040050

Price Range
£ 0.5003 - £ 0.4805

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Brass
  • Commodity Code
    7415330000
Spacer 3.2 mm 6.0 mm 30.0 mm Brass

311323040050

Price Range
£ 1.0602 - £ 1.0177

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    30.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 4.3 mm 8.0 mm 6.0 mm Stainless Steel

311430641556

Price Range
£ 1.0248 - £ 0.9837

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 4.3 mm 8.0 mm 12.0 mm Stainless Steel

311431241556

Price Range
£ 1.1906 - £ 1.1424

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 2.5 mm 5.0 mm 6.0 mm Stainless Steel

311250641556

Price Range
£ 0.9043 - £ 0.8688

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 4.3 mm 8.0 mm 7.0 mm Stainless Steel

311430741556

Price Range
£ 1.0517 - £ 1.0092

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    7.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 2.2 mm 4.0 mm 6.0 mm Brass

311220640050

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
750 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Spacer 3.2 mm 6.0 mm 6.0 mm Stainless Steel

311320641556

Price Range
£ 0.9369 - £ 0.90

Stock Levels
100 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 3.2 mm 6.0 mm 10.0 mm Stainless Steel

311321041556

Price Range
£ 1.0007 - £ 0.961

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 2.5 mm 5.0 mm 8.0 mm Stainless Steel

311250841556

Price Range
£ 0.927 - £ 0.8901

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 2.5 mm 5.0 mm 5.0 mm Stainless Steel

311250541556

Price Range
£ 0.9241 - £ 0.8873

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 2.5 mm 5.0 mm 4.0 mm Stainless Steel

311250441556

Price Range
£ 0.9099 - £ 0.8745

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Spacer Shape
    Round
  • Full Material
    Stainless Steel
Spacer 5.3 mm 10.0 mm 5.0 mm Brass

311530540050

Price Range
£ 0.4252 - £ 0.4082

Stock Levels
900 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass