Menu Search

Unthreaded Spacer 2.2 mm 4.0 mm 2.0 mm Brass

Essentra Part Number:

20125127

Manufacturer Part Number:

311220240050

3500 In stock For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on 0345 528 0474 or email sales@essentracomponents.co.uk
Standard pack: 250

Order in multiple of 10000

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 2.0 mm
Inside Diameter 2.2 mm
Outside Diameter 4.0 mm
Full Material Brass
Commodity Code 7415290000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us