Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Spacers, or Metal Tube Spacers, are a versatile universal assembly element, for use in all sectors.Our Metal Spacers are available as Nickel Plated Brass non threaded spacers or as Stainless Steel Spacers. Spacer diameters start from 4mm up to 10mm, and lengths from 1mm up to 40mm.Nickel is a non-ferrous material that is widely used in electronics applications, as it has good conductivity. Nickel plating makes it suitable for decorative applications, thanks to its appealing shine. Brass is a RoHS compliant material. Stainless steel has good corrosion and wear resistance, as well as being strictly non-magnetic.These Round Metal Spacers are ideal for decorative applications, such as displays and furniture.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Finish | Material | Inside Diameter | Outside Diameter | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.3219 - £ 0.3974 | 19100 In stock |
|
Brass
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.1882 - £ 0.2091 | Request the lead time here |
Nickel Plated
|
Brass
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.2828 - £ 0.3491 | 14397 In stock |
|
Brass
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.1818 - £ 0.202 | 25750 In stock |
Nickel Plated
|
Brass
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.2988 - £ 0.3689 | 17000 In stock |
Nickel Plated
|
Brass
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1972 - £ 0.2191 | 10998 In stock |
Nickel Plated
|
Brass
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1358 - £ 0.1677 | Request the lead time here |
|
Brass
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.4142 - £ 0.5114 | 926 In stock |
Nickel Plated
|
Brass
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| 3500 In stock |
|
Brass
|
0.087 in
2.2 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
|||
| £ 0.1508 - £ 0.1862 | Request the lead time here |
|
Brass
|
0.098 in
2.5 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
||
| £ 0.2562 - £ 0.3163 | 1246 In stock |
|
Brass
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.354 in
9.0 mm
|
||
| £ 0.7897 - £ 0.975 | 1200 In stock |
Nickel Plated
|
Brass
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.4155 - £ 0.513 | 10711 In stock |
Nickel Plated
|
Brass
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
||
| £ 0.687 - £ 0.687 | 5700 In stock |
Nickel Plated
|
Brass
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.4128 - £ 0.5096 | 202 In stock |
Nickel Plated
|
Brass
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.4964 - £ 0.6128 | 7900 In stock |
Nickel Plated
|
Brass
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.2096 - £ 0.2329 | 26500 In stock |
Nickel Plated
|
Brass
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.3945 - £ 0.487 | 4300 In stock |
Nickel Plated
|
Brass
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.1907 - £ 0.2119 | 1500 In stock |
Nickel Plated
|
Brass
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
||
| £ 0.4374 - £ 0.54 | 2424 In stock |
Nickel Plated
|
Brass
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm