Menu Search

Round Unthreaded Metal Spacers

In stock

Round Spacers, or Metal Tube Spacers, are a versatile universal assembly element, for use in all sectors.Our Metal Spacers are available as Nickel Plated Brass non threaded spacers or as Stainless Steel Spacers. Spacer diameters start from 4mm up to 10mm, and lengths from 1mm up to 40mm.Nickel is a non-ferrous material that is widely used in electronics applications, as it has good conductivity. Nickel plating makes it suitable for decorative applications, thanks to its appealing shine. Brass is a RoHS compliant material. Stainless steel has good corrosion and wear resistance, as well as being strictly non-magnetic.These Round Metal Spacers are ideal for decorative applications, such as displays and furniture.

  • DIN Rated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Essentra Part Number Price range Availability Finish Material Inside Diameter Outside Diameter Spacer Length View
£ 0.3219 - £ 0.3974 19100 In stock
Brass
3.2 mm
6.0 mm
12.0 mm
£ 0.1882 - £ 0.2091 Request the lead time here
Nickel Plated
Brass
3.2 mm
6.0 mm
6.0 mm
£ 0.2828 - £ 0.3491 14300 In stock
Brass
3.2 mm
6.0 mm
10.0 mm
£ 0.1818 - £ 0.202 25000 In stock
Nickel Plated
Brass
3.2 mm
6.0 mm
5.0 mm
£ 0.2988 - £ 0.3689 17000 In stock
Nickel Plated
Brass
4.3 mm
8.0 mm
8.0 mm
£ 0.1972 - £ 0.2191 10750 In stock
Nickel Plated
Brass
3.2 mm
6.0 mm
8.0 mm
£ 0.1358 - £ 0.1677 Request the lead time here
Brass
2.5 mm
5.0 mm
3.0 mm
£ 0.4142 - £ 0.5114 926 In stock
Nickel Plated
Brass
3.2 mm
6.0 mm
25.0 mm
3500 In stock
Brass
2.2 mm
4.0 mm
2.0 mm
£ 0.1508 - £ 0.1862 Request the lead time here
Brass
2.5 mm
5.0 mm
4.0 mm
£ 0.2562 - £ 0.3163 1246 In stock
Brass
3.2 mm
6.0 mm
9.0 mm
£ 0.7897 - £ 0.975 1200 In stock
Nickel Plated
Brass
5.3 mm
10.0 mm
18.0 mm
£ 0.4155 - £ 0.513 10711 In stock
Nickel Plated
Brass
5.3 mm
10.0 mm
7.0 mm
£ 0.687 - £ 0.687 5700 In stock
Nickel Plated
Brass
5.3 mm
10.0 mm
12.0 mm
£ 0.4128 - £ 0.5096 202 In stock
Nickel Plated
Brass
4.3 mm
8.0 mm
15.0 mm
£ 0.4964 - £ 0.6128 7900 In stock
Nickel Plated
Brass
5.3 mm
10.0 mm
10.0 mm
£ 0.2096 - £ 0.2329 26500 In stock
Nickel Plated
Brass
4.3 mm
8.0 mm
5.0 mm
£ 0.3945 - £ 0.487 4300 In stock
Nickel Plated
Brass
4.3 mm
8.0 mm
12.0 mm
£ 0.1907 - £ 0.2119 1500 In stock
Nickel Plated
Brass
3.2 mm
6.0 mm
7.0 mm
£ 0.4374 - £ 0.54 2424 In stock
Nickel Plated
Brass
5.3 mm
10.0 mm
6.0 mm
  • of 5
Unthreaded Spacer 3.2 mm 6.0 mm 12.0 mm Brass

20070908

Price Range
£ 0.3974 - £ 0.3219

Stock Levels
19100 In stock
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Full Material
    Brass
  • Commodity Code
    7415330000
Unthreaded Spacer 3.2 mm 6.0 mm 6.0 mm Brass

20070977

Price Range
£ 0.2091 - £ 0.1882

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 3.2 mm 6.0 mm 10.0 mm Brass

20070892

Price Range
£ 0.3491 - £ 0.2828

Stock Levels
14300 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Full Material
    Brass
  • Commodity Code
    7415330000
Unthreaded Spacer 3.2 mm 6.0 mm 5.0 mm Brass

20070960

Price Range
£ 0.202 - £ 0.1818

Stock Levels
25000 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 4.3 mm 8.0 mm 8.0 mm Brass

20071134

Price Range
£ 0.3689 - £ 0.2988

Stock Levels
17000 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 3.2 mm 6.0 mm 8.0 mm Brass

20070991

Price Range
£ 0.2191 - £ 0.1972

Stock Levels
10750 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 2.5 mm 5.0 mm 3.0 mm Brass

20070854

Price Range
£ 0.1677 - £ 0.1358

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    3.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Brass
  • Commodity Code
    7415290000
Unthreaded Spacer 3.2 mm 6.0 mm 25.0 mm Brass

20070946

Price Range
£ 0.5114 - £ 0.4142

Stock Levels
926 In stock
Attributes
  • Spacer Length
    25.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 2.2 mm 4.0 mm 2.0 mm Brass

20125127


Stock Levels
3500 In stock
Attributes
  • Spacer Length
    2.0 mm
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    4.0 mm
  • Full Material
    Brass
  • Commodity Code
    7415290000
Unthreaded Spacer 2.5 mm 5.0 mm 4.0 mm Brass

20125158

Price Range
£ 0.1862 - £ 0.1508

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    4.0 mm
  • Inside Diameter
    2.5 mm
  • Outside Diameter
    5.0 mm
  • Full Material
    Brass
  • Commodity Code
    7415330000
Unthreaded Spacer 3.2 mm 6.0 mm 9.0 mm Brass

20125196

Price Range
£ 0.3163 - £ 0.2562

Stock Levels
1246 In stock
Attributes
  • Spacer Length
    9.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Full Material
    Brass
  • Commodity Code
    7415290000
Unthreaded Spacer 5.3 mm 10.0 mm 18.0 mm Brass

20125318

Price Range
£ 0.975 - £ 0.7897

Stock Levels
1200 In stock
Attributes
  • Spacer Length
    18.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 5.3 mm 10.0 mm 7.0 mm Brass

20125295

Price Range
£ 0.513 - £ 0.4155

Stock Levels
10711 In stock
Attributes
  • Spacer Length
    7.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 5.3 mm 10.0 mm 12.0 mm Brass

20071158

Price Range
£ 0.687 - £ 0.687

Stock Levels
5700 In stock
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 4.3 mm 8.0 mm 15.0 mm Brass

20071035

Price Range
£ 0.5096 - £ 0.4128

Stock Levels
202 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 5.3 mm 10.0 mm 10.0 mm Brass

20071141

Price Range
£ 0.6128 - £ 0.4964

Stock Levels
7900 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 4.3 mm 8.0 mm 5.0 mm Brass

20071103

Price Range
£ 0.2329 - £ 0.2096

Stock Levels
26500 In stock
Attributes
  • Spacer Length
    5.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 4.3 mm 8.0 mm 12.0 mm Brass

20071028

Price Range
£ 0.487 - £ 0.3945

Stock Levels
4300 In stock
Attributes
  • Spacer Length
    12.0 mm
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 3.2 mm 6.0 mm 7.0 mm Brass

20070984

Price Range
£ 0.2119 - £ 0.1907

Stock Levels
1500 In stock
Attributes
  • Spacer Length
    7.0 mm
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass
Unthreaded Spacer 5.3 mm 10.0 mm 6.0 mm Brass

20071219

Price Range
£ 0.54 - £ 0.4374

Stock Levels
2424 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Spacer Shape
    Round
  • Full Material
    Brass