Menu Search

Round Tube Inserts

In stock

Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.

A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts made from low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch for high-quality tubular items.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
  • Provides a finished look and protection for the end of tubing, poles or posts.
  • Push-fit inserts with a ribbed design for maximum grip or a plain shank for a smooth application.
  • Used in various applications, including furniture, construction, and industrial.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
549 results
Product SKUs information
Essentra Part Number Price range Availability D H h Material Maximum Wall Thickness Minimum Wall Thickness Type View
£ 0.1008 - £ 0.1411 Request the lead time here
22.0 mm
15.5 mm
LDPE - PIR
1.5 mm
1.0 mm
2
£ 0.1469 - £ 0.2057 3375 In stock
25.0 mm
15.5 mm
LDPE - PIR
2.0 mm
1.0 mm
2
£ 0.2151 - £ 0.3012 1100 In stock
32.0 mm
19.5 mm
LDPE - PIR
2.0 mm
1.0 mm
2
£ 0.0569 - £ 0.0797 8000 In stock
16.0 mm
12.0 mm
LDPE - PIR
2.0 mm
1.0 mm
2
£ 0.019 - £ 0.0211 Request the lead time here
18.0 mm
11.5 mm
3.0 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.019 - £ 0.0211 Request the lead time here
18.0 mm
11.5 mm
3.0 mm
LDPE - PIR
2.0 mm
0.8 mm
1
£ 0.0421 - £ 0.0468 Request the lead time here
32.0 mm
11.5 mm
3.0 mm
LDPE - PIR
2.5 mm
0.8 mm
1
£ 0.0193 - £ 0.0215 Request the lead time here
20.0 mm
11.5 mm
3.0 mm
LDPE - PIR
2.5 mm
0.8 mm
1
£ 0.0183 - £ 0.0204 Request the lead time here
15.0 mm
11.5 mm
3.0 mm
LDPE - PIR
2.0 mm
0.8 mm
1
  • of 28
Domed Tube Insert 15.5 mm 1.5 mm 1.0 mm Black LDPE - PIR

20594695

Price Range
£ 0.1411 - £ 0.1008

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • H
    15.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    1.5 mm
  • Colour
    Black
Domed Tube Insert 15.5 mm 2.0 mm 1.0 mm Black LDPE - PIR

20594701

Price Range
£ 0.2057 - £ 0.1469

Stock Levels
3375 In stock
Attributes
  • D
    25.0 mm
  • H
    15.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black
Domed Tube Insert 19.5 mm 2.0 mm 1.0 mm Black LDPE - PIR

20594718

Price Range
£ 0.3012 - £ 0.2151

Stock Levels
1100 In stock
Attributes
  • D
    32.0 mm
  • H
    19.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black
Domed Tube Insert 12.0 mm 2.0 mm 1.0 mm Black LDPE - PIR

20594664

Price Range
£ 0.0797 - £ 0.0569

Stock Levels
8000 In stock
Attributes
  • D
    16.0 mm
  • H
    12.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Colour
    Black
Round Tube Insert 18.0 mm 0.8 mm 2.0 mm White LDPE - PIR

20776985

Price Range
£ 0.0211 - £ 0.019

Stock Levels
Request the lead time here
Attributes
  • D
    18.0 mm
  • H
    11.5 mm
  • h
    3.0 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 18.0 mm 0.8 mm 2.0 mm Grey LDPE - PIR

20776978

Price Range
£ 0.0211 - £ 0.019

Stock Levels
Request the lead time here
Attributes
  • D
    18.0 mm
  • H
    11.5 mm
  • h
    3.0 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 32.0 mm 0.8 mm 2.5 mm White LDPE - PIR

20777197

Price Range
£ 0.0468 - £ 0.0421

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    11.5 mm
  • h
    3.0 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 20.0 mm 0.8 mm 2.5 mm White LDPE - PIR

20777050

Price Range
£ 0.0215 - £ 0.0193

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    11.5 mm
  • h
    3.0 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 15.0 mm 0.8 mm 2.0 mm Grey LDPE - PIR

20776916

Price Range
£ 0.0204 - £ 0.0183

Stock Levels
Request the lead time here
Attributes
  • D
    15.0 mm
  • H
    11.5 mm
  • h
    3.0 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.0 mm