Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.
A selection of different types and styles are available:
Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | H | h | Material | Maximum Wall Thickness | Minimum Wall Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0874 - £ 0.1153 | 124 In stock |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.1363 - £ 0.2038 | 700 In stock |
1.102 in
28.0 mm
|
0.488 in
12.4 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.2256 - £ 0.3483 | 1000 In stock |
1.575 in
40.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| 10076545 | £ 0.1136 - £ 0.1541 | 100 In stock |
1 in
25.4 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
|
| £ 0.4011 - £ 0.5474 | 1800 In stock |
2 in
50.8 mm
|
0.571 in
14.5 mm
|
|
LDPE - PIR
|
0.787 in
20.0 mm
|
0.433 in
11.0 mm
|
1
|
||
| £ 0.0839 - £ 0.1153 | 1200 In stock |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.214 - £ 0.3401 | 7000 In stock |
1.496 in
38.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.6902 - £ 1.1826 | Request the lead time here |
2.953 in
75.0 mm
|
0.866 in
22.0 mm
|
|
LDPE - PIR
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.1785 - £ 0.2423 | 600 In stock |
1.26 in
32.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| 10121238 | £ 0.7313 - £ 1.1826 | Request the lead time here |
3 in
76.2 mm
|
0.866 in
22.0 mm
|
|
PE
|
0.551 in
14.0 mm
|
0.315 in
8.0 mm
|
1
|
|
| £ 0.0368 - £ 0.1071 | Request the lead time here |
0.394 in
10.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.079 in
2.0 mm
|
0.031 in
0.8 mm
|
1
|
||
| £ 0.2408 - £ 0.3225 | 1000 In stock |
1.654 in
42.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.2463 - £ 0.2993 | Request the lead time here |
1.748 in
44.4 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.1842 - £ 0.2288 | Request the lead time here |
1.378 in
35.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.5244 - £ 1.2039 | Request the lead time here |
2.5 in
63.5 mm
|
0.571 in
14.5 mm
|
|
LDPE - PIR
|
0.787 in
20.0 mm
|
0.433 in
11.0 mm
|
1
|
||
| £ 0.1136 - £ 0.1541 | 7600 In stock |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| 10076941 | £ 0.1362 - £ 0.2038 | 2700 In stock |
1.063 in
27.0 mm
|
0.488 in
12.4 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
|
| £ 0.5641 - £ 0.8132 | Request the lead time here |
2.362 in
60.0 mm
|
0.571 in
14.5 mm
|
|
LDPE - PIR
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.0528 - £ 0.1099 | 75200 In stock |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
|
LDPE
|
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
Low Profile
|
||
| £ 3.5577 - £ 3.6428 | 400 In stock |
2.756 in
70.0 mm
|
0.827 in
21.0 mm
|
|
PE
|
0.177 in
4.5 mm
|
0.079 in
2.0 mm
|
1