10121245
111149
| Quantity | Unit price |
|---|---|
| 50 - 499 | £ 0.5474 |
| 500 - 4999 | £ 0.4082 |
| 5000 + | £ 0.4011 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 2 in |
|---|---|
| D | 50.8 mm |
| H | 14.5 mm |
| H | 0.571 in |
| Minimum Wall Thickness | 0.433 in |
| Minimum Wall Thickness | 11.0 mm |
| Maximum Wall Thickness | 20.0 mm |
| Maximum Wall Thickness | 0.787 in |
| Colour | Grey |
| Finish | Textured |
| Material | LDPE - PIR |
| Type | 1 |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue