Menu Search

Round Tube Inserts - Multi Purpose

In stock

Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into round tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: Grey, White, Black Series Code: SRILT

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
198 results
Product SKUs information
Item Code Price range Availability H1 Colour h Maximum Wall Thickness D Minimum Wall Thickness View
£ 0.0764 - £ 0.1189 Request the lead time here
5.0 mm
Black
11.5 mm
2.5 mm
43.0 mm
2.0 mm
£ 0.2469 - £ 0.3841 200 In stock
6.0 mm
Black
21.5 mm
4.0 mm
76.0 mm
1.6 mm
£ 0.3911 - £ 0.6084 135 In stock
6.0 mm
Black
21.0 mm
6.0 mm
88.9 mm
3.5 mm
£ 0.111 - £ 0.1727 Request the lead time here
5.0 mm
Black
18.5 mm
3.0 mm
60.0 mm
1.5 mm
£ 0.2244 - £ 0.3491 Request the lead time here
6.0 mm
Black
21.5 mm
3.5 mm
75.0 mm
1.0 mm
£ 0.1905 - £ 0.2964 Request the lead time here
5.0 mm
Black
21.0 mm
3.5 mm
65.0 mm
1.5 mm
£ 0.2135 - £ 0.3321 Request the lead time here
5.0 mm
Black
21.0 mm
3.5 mm
70.0 mm
1.5 mm
£ 0.347 - £ 0.5399 Request the lead time here
6.0 mm
Black
21.5 mm
4.0 mm
88.9 mm
1.5 mm
£ 0.0824 - £ 0.1282 Request the lead time here
5.0 mm
Black
11.5 mm
3.6 mm
48.0 mm
1.2 mm
£ 0.1068 - £ 0.1662 Request the lead time here
5.0 mm
Black
14.5 mm
2.7 mm
57.2 mm
1.2 mm
£ 0.6449 - £ 1.0032 Request the lead time here
6.0 mm
Black
21.0 mm
4.0 mm
95.0 mm
1.5 mm
£ 0.8414 - £ 1.3089 Request the lead time here
6.0 mm
Black
28.5 mm
5.0 mm
110.0 mm
3.0 mm
£ 0.2354 - £ 0.3661 Request the lead time here
6.0 mm
Black
21.5 mm
5.0 mm
75.0 mm
3.0 mm
£ 0.2513 - £ 0.391 Request the lead time here
6.0 mm
Black
21.5 mm
6.0 mm
76.0 mm
3.5 mm
£ 0.8398 - £ 1.3064 Request the lead time here
6.0 mm
Black
29.0 mm
4.0 mm
105.0 mm
2.0 mm
£ 0.0897 - £ 0.1395 Request the lead time here
5.0 mm
Black
11.5 mm
2.5 mm
50.0 mm
1.0 mm
£ 0.3031 - £ 0.4714 180 In stock
6.0 mm
Black
21.0 mm
4.0 mm
85.0 mm
1.5 mm
£ 0.2562 - £ 0.3986 Request the lead time here
4.0 mm
Black
21.0 mm
3.0 mm
80.0 mm
1.5 mm
£ 0.0242 - £ 0.0377 Request the lead time here
5.0 mm
Black
11.5 mm
2.0 mm
18.0 mm
1.0 mm
£ 0.0457 - £ 0.0711 Request the lead time here
5.0 mm
Black
11.5 mm
2.5 mm
23.0 mm
1.0 mm
  • of 10
Round Tube Insert 43.0 mm 2.0 mm 2.5 mm Black LDPE

20574116

Price Range
£ 0.1189 - £ 0.0764

Stock Levels
Request the lead time here
Attributes
  • D
    43.0 mm
  • h
    11.5 mm
  • H1
    5.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 76.0 mm 1.6 mm 4.0 mm Black LDPE

20574307

Price Range
£ 0.3841 - £ 0.2469

Stock Levels
200 In stock
Attributes
  • D
    76.0 mm
  • h
    21.5 mm
  • H1
    6.0 mm
  • Minimum Wall Thickness
    1.6 mm
  • Maximum Wall Thickness
    4.0 mm
Round Tube Insert 88.9 mm 3.5 mm 6.0 mm Black LDPE

20574352

Price Range
£ 0.6084 - £ 0.3911

Stock Levels
135 In stock
Attributes
  • D
    88.9 mm
  • h
    21.0 mm
  • H1
    6.0 mm
  • Minimum Wall Thickness
    3.5 mm
  • Maximum Wall Thickness
    6.0 mm
Round Tube Insert 60.0 mm 1.5 mm 3.0 mm Black LDPE

20574239

Price Range
£ 0.1727 - £ 0.111

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • h
    18.5 mm
  • H1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 75.0 mm 1.0 mm 3.5 mm Black LDPE

20574284

Price Range
£ 0.3491 - £ 0.2244

Stock Levels
Request the lead time here
Attributes
  • D
    75.0 mm
  • h
    21.5 mm
  • H1
    6.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.5 mm
Round Tube Insert 65.0 mm 1.5 mm 3.5 mm Black LDPE

20574260

Price Range
£ 0.2964 - £ 0.1905

Stock Levels
Request the lead time here
Attributes
  • D
    65.0 mm
  • h
    21.0 mm
  • H1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm
Round Tube Insert 70.0 mm 1.5 mm 3.5 mm Black LDPE

20574277

Price Range
£ 0.3321 - £ 0.2135

Stock Levels
Request the lead time here
Attributes
  • D
    70.0 mm
  • h
    21.0 mm
  • H1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm
Round Tube Insert 88.9 mm 1.5 mm 4.0 mm Black LDPE

20574345

Price Range
£ 0.5399 - £ 0.347

Stock Levels
Request the lead time here
Attributes
  • D
    88.9 mm
  • h
    21.5 mm
  • H1
    6.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    4.0 mm
Round Tube Insert 48.0 mm 1.2 mm 3.6 mm Black LDPE

20574154

Price Range
£ 0.1282 - £ 0.0824

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • h
    11.5 mm
  • H1
    5.0 mm
  • Minimum Wall Thickness
    1.2 mm
  • Maximum Wall Thickness
    3.6 mm
Round Tube Insert 57.2 mm 1.2 mm 2.7 mm Black LDPE

20574222

Price Range
£ 0.1662 - £ 0.1068

Stock Levels
Request the lead time here
Attributes
  • D
    57.2 mm
  • h
    14.5 mm
  • H1
    5.0 mm
  • Minimum Wall Thickness
    1.2 mm
  • Maximum Wall Thickness
    2.7 mm
Round Tube Insert 95.0 mm 1.5 mm 4.0 mm Black LDPE

20574376

Price Range
£ 1.0032 - £ 0.6449

Stock Levels
Request the lead time here
Attributes
  • D
    95.0 mm
  • h
    21.0 mm
  • H1
    6.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    4.0 mm
Round Tube Insert 110.0 mm 3.0 mm 5.0 mm Black LDPE

20574437

Price Range
£ 1.3089 - £ 0.8414

Stock Levels
Request the lead time here
Attributes
  • D
    110.0 mm
  • h
    28.5 mm
  • H1
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Round Tube Insert 75.0 mm 3.0 mm 5.0 mm Black LDPE

20574291

Price Range
£ 0.3661 - £ 0.2354

Stock Levels
Request the lead time here
Attributes
  • D
    75.0 mm
  • h
    21.5 mm
  • H1
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Round Tube Insert 76.0 mm 3.5 mm 6.0 mm Black LDPE

20574314

Price Range
£ 0.391 - £ 0.2513

Stock Levels
Request the lead time here
Attributes
  • D
    76.0 mm
  • h
    21.5 mm
  • H1
    6.0 mm
  • Minimum Wall Thickness
    3.5 mm
  • Maximum Wall Thickness
    6.0 mm
Round Tube Insert 105.0 mm 2.0 mm 4.0 mm Black LDPE

20574413

Price Range
£ 1.3064 - £ 0.8398

Stock Levels
Request the lead time here
Attributes
  • D
    105.0 mm
  • h
    29.0 mm
  • H1
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.0 mm
Round Tube Insert 50.0 mm 1.0 mm 2.5 mm Black LDPE

20574178

Price Range
£ 0.1395 - £ 0.0897

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • h
    11.5 mm
  • H1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 85.0 mm 1.5 mm 4.0 mm Black LDPE

20574338

Price Range
£ 0.4714 - £ 0.3031

Stock Levels
180 In stock
Attributes
  • D
    85.0 mm
  • h
    21.0 mm
  • H1
    6.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    4.0 mm
Round Tube Insert 80.0 mm 1.5 mm 3.0 mm Black LDPE

20574321

Price Range
£ 0.3986 - £ 0.2562

Stock Levels
Request the lead time here
Attributes
  • D
    80.0 mm
  • h
    21.0 mm
  • H1
    4.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 18.0 mm 1.0 mm 2.0 mm Black LDPE

20573928

Price Range
£ 0.0377 - £ 0.0242

Stock Levels
Request the lead time here
Attributes
  • D
    18.0 mm
  • h
    11.5 mm
  • H1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Round Tube Insert 23.0 mm 1.0 mm 2.5 mm Black LDPE

20573973

Price Range
£ 0.0711 - £ 0.0457

Stock Levels
Request the lead time here
Attributes
  • D
    23.0 mm
  • h
    11.5 mm
  • H1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm