Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE Colour: Grey, White, Black Series Code: SRILT
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H1 | Colour | h | Maximum Wall Thickness | D | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.9385 - £ 1.0428 | 40 In stock |
0.236 in
6.0 mm
|
Black
|
1.299 in
33.0 mm
|
0.276 in
7.0 mm
|
5.118 in
130.0 mm
|
0.126 in
3.2 mm
|
||
| £ 2.6902 - £ 2.9891 | 20 In stock |
0.236 in
6.0 mm
|
Black
|
1.339 in
34.0 mm
|
0.315 in
8.0 mm
|
7.626 in
193.7 mm
|
0.126 in
3.2 mm
|
||
| £ 1.0234 - £ 1.1371 | 19 In stock |
0.236 in
6.0 mm
|
Black
|
1.339 in
34.0 mm
|
0.236 in
6.0 mm
|
5.512 in
140.0 mm
|
0.079 in
2.0 mm
|
||
| £ 1.2634 - £ 1.4037 | Request the lead time here |
0.236 in
6.0 mm
|
Black
|
1.339 in
34.0 mm
|
0.276 in
7.0 mm
|
6.626 in
168.3 mm
|
0.098 in
2.5 mm
|
||
| £ 1.2209 - £ 1.3566 | 90 In stock |
0.236 in
6.0 mm
|
Black
|
1.339 in
34.0 mm
|
0.276 in
7.0 mm
|
6.299 in
160.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.8407 - £ 1.3078 | Request the lead time here |
0.236 in
6.0 mm
|
Black
|
1.102 in
28.0 mm
|
0.177 in
4.5 mm
|
4.252 in
108.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.8371 - £ 1.3022 | 56 In stock |
0.236 in
6.0 mm
|
Black
|
1.122 in
28.5 mm
|
0.177 in
4.5 mm
|
3.937 in
100.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.4527 - £ 0.7043 | Request the lead time here |
0.236 in
6.0 mm
|
Black
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
3.543 in
90.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.0946 - £ 0.1051 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
2 in
50.8 mm
|
0.047 in
1.2 mm
|
||
| £ 0.11 - £ 0.1222 | Request the lead time here |
0.197 in
5.0 mm
|
Grey
|
0.453 in
11.5 mm
|
0.177 in
4.5 mm
|
1.969 in
50.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0979 - £ 0.1088 | Request the lead time here |
0.197 in
5.0 mm
|
Grey
|
0.571 in
14.5 mm
|
0.138 in
3.5 mm
|
2.047 in
52.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.0843 - £ 0.0937 | Request the lead time here |
0.197 in
5.0 mm
|
Grey
|
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
1.89 in
48.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0946 - £ 0.1051 | Request the lead time here |
0.197 in
5.0 mm
|
Grey
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
2 in
50.8 mm
|
0.047 in
1.2 mm
|
||
| £ 0.0879 - £ 0.0977 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
0.453 in
11.5 mm
|
0.098 in
2.5 mm
|
1.969 in
50.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1313 - £ 0.1459 | Request the lead time here |
0.197 in
5.0 mm
|
Grey
|
0.827 in
21.0 mm
|
0.197 in
5.0 mm
|
2.362 in
60.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1549 - £ 0.1721 | Request the lead time here |
0.197 in
5.0 mm
|
Grey
|
0.807 in
20.5 mm
|
0.138 in
3.5 mm
|
2.5 in
63.5 mm
|
0.059 in
1.5 mm
|
||
| £ 0.1313 - £ 0.1459 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
0.827 in
21.0 mm
|
0.197 in
5.0 mm
|
2.362 in
60.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0808 - £ 0.0898 | Request the lead time here |
0.197 in
5.0 mm
|
Grey
|
0.453 in
11.5 mm
|
0.142 in
3.6 mm
|
1.89 in
48.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.11 - £ 0.1222 | Request the lead time here |
0.197 in
5.0 mm
|
White
|
0.453 in
11.5 mm
|
0.177 in
4.5 mm
|
1.969 in
50.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0731 - £ 0.0812 | Request the lead time here |
0.197 in
5.0 mm
|
Grey
|
0.453 in
11.5 mm
|
0.236 in
6.0 mm
|
1.654 in
42.0 mm
|
0.118 in
3.0 mm