20574505
20574505
| Quantity | Unit price |
|---|---|
| 30 - 149 | £ 1.3566 |
| 150 + | £ 1.2209 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 6.299 in |
|---|---|
| D | 160.0 mm |
| H1 | 0.236 in |
| H1 | 6.0 mm |
| h | 34.0 mm |
| h | 1.339 in |
| Minimum Wall Thickness | 2.0 mm |
| Minimum Wall Thickness | 0.079 in |
| Maximum Wall Thickness | 0.276 in |
| Maximum Wall Thickness | 7.0 mm |
| Full Material | Low Density Polyethylene |
| Colour | Black |
| Commodity Code | 3926909790 |
| Material | LDPE |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue