Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE Colour: Grey, White, Black Series Code: SRILT
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H1 | Colour | h | Maximum Wall Thickness | D | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.8398 - £ 1.3064 | 90 In stock |
0.236 in
6.0 mm
|
Black
|
1.142 in
29.0 mm
|
0.157 in
4.0 mm
|
4.134 in
105.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0159 - £ 0.0248 | 72500 In stock |
0.138 in
3.5 mm
|
Black
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0182 - £ 0.0283 | 10000 In stock |
0.118 in
3.0 mm
|
Black
|
0.512 in
13.0 mm
|
0.079 in
2.0 mm
|
0.591 in
15.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1053 - £ 0.1638 | 3100 In stock |
0.197 in
5.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.126 in
3.2 mm
|
1.752 in
44.5 mm
|
0.047 in
1.2 mm
|
||
| £ 0.086 - £ 0.1338 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
1.89 in
48.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.111 - £ 0.1727 | 850 In stock |
0.197 in
5.0 mm
|
Black
|
0.571 in
14.5 mm
|
0.118 in
3.0 mm
|
2.165 in
55.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0501 - £ 0.078 | 9250 In stock |
0.197 in
5.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.177 in
4.5 mm
|
1.181 in
30.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0344 - £ 0.0536 | 1000 In stock |
0.197 in
5.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.098 in
2.5 mm
|
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0551 - £ 0.0858 | Request the lead time here |
0.197 in
5.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.138 in
3.5 mm
|
1.496 in
38.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1059 - £ 0.1648 | 5100 In stock |
0.197 in
5.0 mm
|
Black
|
0.433 in
11.0 mm
|
0.118 in
3.0 mm
|
1.772 in
45.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1015 - £ 0.1579 | 280 In stock |
0.197 in
5.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.177 in
4.5 mm
|
1.969 in
50.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0597 - £ 0.093 | 1000 In stock |
0.197 in
5.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
1.575 in
40.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0764 - £ 0.1189 | 1600 In stock |
0.197 in
5.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.098 in
2.5 mm
|
1.693 in
43.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0261 - £ 0.0406 | 8100 In stock |
0.197 in
5.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.079 in
2.0 mm
|
0.866 in
22.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.045 - £ 0.0701 | 9000 In stock |
0.197 in
5.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.079 in
2.0 mm
|
0.827 in
21.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.2354 - £ 0.3661 | 240 In stock |
0.236 in
6.0 mm
|
Black
|
0.846 in
21.5 mm
|
0.197 in
5.0 mm
|
2.953 in
75.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0457 - £ 0.0711 | 4000 In stock |
0.197 in
5.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.098 in
2.5 mm
|
0.906 in
23.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0504 - £ 0.0785 | 5400 In stock |
0.197 in
5.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
1.26 in
32.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0824 - £ 0.1282 | 2000 In stock |
0.197 in
5.0 mm
|
Black
|
0.453 in
11.5 mm
|
0.142 in
3.6 mm
|
1.89 in
48.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.6449 - £ 1.0032 | Request the lead time here |
0.236 in
6.0 mm
|
Black
|
0.827 in
21.0 mm
|
0.157 in
4.0 mm
|
3.74 in
95.0 mm
|
0.059 in
1.5 mm