Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Tube Inserts are used as multi-functional protective components, when finishing and aesthetics are not a priority. Featuring a push-in design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | h | h1 | Maximum Wall Thickness | D | Minimum Wall Thickness | View | |
---|---|---|---|---|---|---|---|---|
£ 0.78 - £ 0.8666 | Request the lead time here |
1.122 in
28.5 mm
|
0.236 in
6.0 mm
|
0.177 in
4.5 mm
|
3.937 in
100.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.7896 - £ 0.8774 | Request the lead time here |
1.142 in
29.0 mm
|
0.236 in
6.0 mm
|
0.217 in
5.5 mm
|
4.488 in
114.0 mm
|
0.102 in
2.6 mm
|
||
£ 0.8151 - £ 0.9057 | Request the lead time here |
1.299 in
33.0 mm
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
4.921 in
125.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.0344 - £ 0.0535 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
1.102 in
28.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.6009 - £ 0.9347 | Request the lead time here |
0.827 in
21.0 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
3.74 in
95.0 mm
|
0.059 in
1.5 mm
|
||
£ 0.0152 - £ 0.0236 | Request the lead time here |
0.433 in
11.0 mm
|
0.138 in
3.5 mm
|
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.784 - £ 0.8711 | Request the lead time here |
1.122 in
28.5 mm
|
0.236 in
6.0 mm
|
0.177 in
4.5 mm
|
4.331 in
110.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.1775 - £ 0.1972 | Request the lead time here |
0.827 in
21.0 mm
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
2.559 in
65.0 mm
|
0.059 in
1.5 mm
|
||
£ 0.0169 - £ 0.0263 | Request the lead time here |
0.512 in
13.0 mm
|
0.118 in
3.0 mm
|
0.079 in
2.0 mm
|
0.591 in
15.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.0899 - £ 0.0999 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
2 in
50.8 mm
|
0.047 in
1.2 mm
|
||
£ 0.0428 - £ 0.0666 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.827 in
21.0 mm
|
0.039 in
1.0 mm
|
||
£ 2.6902 - £ 2.9891 | Request the lead time here |
1.339 in
34.0 mm
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
7.626 in
193.7 mm
|
0.114 in
2.9 mm
|
||
£ 0.0166 - £ 0.0259 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.551 in
14.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.8744 - £ 0.9716 | Request the lead time here |
1.299 in
33.0 mm
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
5.118 in
130.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.7833 - £ 0.8704 | Request the lead time here |
1.102 in
28.0 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
4.252 in
108.0 mm
|
0.118 in
3.0 mm
|
||
£ 0.1055 - £ 0.1172 | Request the lead time here |
0.571 in
14.5 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
2.165 in
55.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.1472 - £ 0.1636 | Request the lead time here |
0.807 in
20.5 mm
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
2.5 in
63.5 mm
|
0.059 in
1.5 mm
|
||
£ 0.2387 - £ 0.2652 | Request the lead time here |
0.827 in
21.0 mm
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
3.15 in
80.0 mm
|
0.059 in
1.5 mm
|
||
£ 0.0482 - £ 0.0751 | Request the lead time here |
0.472 in
12.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
1.26 in
32.0 mm
|
0.039 in
1.0 mm
|
||
£ 0.0557 - £ 0.0619 | Request the lead time here |
0.453 in
11.5 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
1.575 in
40.0 mm
|
0.039 in
1.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue