Menu Search

Round Tube Inserts - Multi Purpose PCR

In production

Round Tube Inserts are used as multi-functional protective components, when finishing and aesthetics are not a priority. Featuring a push-in design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
70 results
Product SKUs information
Item Code Price range Availability h h1 Maximum Wall Thickness D Minimum Wall Thickness View
£ 0.1775 - £ 0.1972 Request the lead time here
21.0 mm
5.0 mm
3.5 mm
65.0 mm
1.5 mm
£ 0.9536 - £ 1.0595 Request the lead time here
6.0 mm
£ 0.0321 - £ 0.0357 Request the lead time here
11.5 mm
5.0 mm
2.5 mm
30.0 mm
1.0 mm
£ 0.052 - £ 0.0808 Request the lead time here
11.5 mm
5.0 mm
3.0 mm
35.0 mm
1.0 mm
£ 0.1001 - £ 0.1557 Request the lead time here
5.0 mm
£ 0.2824 - £ 0.4393 Request the lead time here
6.0 mm
£ 0.0557 - £ 0.0619 Request the lead time here
11.5 mm
5.0 mm
3.0 mm
40.0 mm
1.0 mm
£ 0.0768 - £ 0.0853 Request the lead time here
11.5 mm
5.0 mm
3.6 mm
48.0 mm
1.2 mm
£ 0.0763 - £ 0.1187 Request the lead time here
5.0 mm
£ 0.1007 - £ 0.1566 Request the lead time here
11.0 mm
5.0 mm
3.0 mm
45.0 mm
1.0 mm
£ 0.0899 - £ 0.0999 Request the lead time here
5.0 mm
£ 0.1055 - £ 0.1172 Request the lead time here
5.0 mm
£ 0.1034 - £ 0.1149 Request the lead time here
18.5 mm
5.0 mm
3.0 mm
60.0 mm
1.5 mm
£ 0.1248 - £ 0.1386 Request the lead time here
21.0 mm
5.0 mm
5.0 mm
60.0 mm
3.0 mm
£ 0.0964 - £ 0.1072 Request the lead time here
11.5 mm
5.0 mm
4.5 mm
50.0 mm
2.5 mm
£ 0.784 - £ 0.8711 Request the lead time here
28.5 mm
6.0 mm
4.5 mm
110.0 mm
2.0 mm
£ 0.0164 - £ 0.0255 Request the lead time here
4.0 mm
£ 0.0169 - £ 0.0263 Request the lead time here
13.0 mm
3.0 mm
2.0 mm
15.0 mm
1.0 mm
£ 0.7953 - £ 0.8837 Request the lead time here
6.0 mm
£ 0.0152 - £ 0.0236 Request the lead time here
11.0 mm
3.5 mm
2.0 mm
10.0 mm
1.0 mm
  • of 4
Round Tube Insert 65.0 mm Black LDPE - PCR

20753702

Price Range
£ 0.1972 - £ 0.1775

Stock Levels
Request the lead time here
Attributes
  • D
    65.0 mm
  • h1
    5.0 mm
  • h
    21.0 mm
  • Maximum Wall Thickness
    3.5 mm
  • Minimum Wall Thickness
    1.5 mm
Round Tube Insert 140.0 mm Black LDPE - PCR

20753283

Price Range
£ 1.0595 - £ 0.9536

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 30.0 mm Black LDPE - PCR

20753450

Price Range
£ 0.0357 - £ 0.0321

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.5 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 35.0 mm Black LDPE - PCR

20753504

Price Range
£ 0.0808 - £ 0.052

Stock Levels
Request the lead time here
Attributes
  • D
    35.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 44.5 mm Black LDPE - PCR

20753566

Price Range
£ 0.1557 - £ 0.1001

Stock Levels
Request the lead time here
Attributes
  • h1
    5.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 85.0 mm Black LDPE - PCR

20753771

Price Range
£ 0.4393 - £ 0.2824

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 40.0 mm Black LDPE - PCR

20753528

Price Range
£ 0.0619 - £ 0.0557

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 48.0 mm Black LDPE - PCR

20753597

Price Range
£ 0.0853 - £ 0.0768

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.6 mm
  • Minimum Wall Thickness
    1.2 mm
Round Tube Insert 45.0 mm Black LDPE - PCR

20753580

Price Range
£ 0.1187 - £ 0.0763

Stock Levels
Request the lead time here
Attributes
  • h1
    5.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 45.0 mm Black LDPE - PCR

20753573

Price Range
£ 0.1566 - £ 0.1007

Stock Levels
Request the lead time here
Attributes
  • D
    45.0 mm
  • h1
    5.0 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 50.8 mm Black LDPE - PCR

20753627

Price Range
£ 0.0999 - £ 0.0899

Stock Levels
Request the lead time here
Attributes
  • h1
    5.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 55.0 mm Black LDPE - PCR

20753658

Price Range
£ 0.1172 - £ 0.1055

Stock Levels
Request the lead time here
Attributes
  • h1
    5.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 60.0 mm Black LDPE - PCR

20753672

Price Range
£ 0.1149 - £ 0.1034

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • h1
    5.0 mm
  • h
    18.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.5 mm
Round Tube Insert 60.0 mm Black LDPE - PCR

20753689

Price Range
£ 0.1386 - £ 0.1248

Stock Levels
Request the lead time here
Attributes
  • D
    60.0 mm
  • h1
    5.0 mm
  • h
    21.0 mm
  • Maximum Wall Thickness
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
Round Tube Insert 50.0 mm Black LDPE - PCR

20753634

Price Range
£ 0.1072 - £ 0.0964

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    4.5 mm
  • Minimum Wall Thickness
    2.5 mm
Round Tube Insert 110.0 mm Black LDPE - PCR

20753184

Price Range
£ 0.8711 - £ 0.784

Stock Levels
Request the lead time here
Attributes
  • D
    110.0 mm
  • h1
    6.0 mm
  • h
    28.5 mm
  • Maximum Wall Thickness
    4.5 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 13.0 mm Black LDPE - PCR

20753245

Price Range
£ 0.0255 - £ 0.0164

Stock Levels
Request the lead time here
Attributes
  • h1
    4.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 15.0 mm Black LDPE - PCR

20753290

Price Range
£ 0.0263 - £ 0.0169

Stock Levels
Request the lead time here
Attributes
  • D
    15.0 mm
  • h1
    3.0 mm
  • h
    13.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 120.0 mm Black LDPE - PCR

20753214

Price Range
£ 0.8837 - £ 0.7953

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 10.0 mm Black LDPE - PCR

20753122

Price Range
£ 0.0236 - £ 0.0152

Stock Levels
Request the lead time here
Attributes
  • D
    10.0 mm
  • h1
    3.5 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm