Menu Search

Round Tube Inserts - Multi Purpose PCR

In production

Round Tube Inserts are used as multi-functional protective components, when finishing and aesthetics are not a priority. Featuring a push-in design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, it safeguards against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
70 results
Product SKUs information
Item Code Price range Availability h h1 Maximum Wall Thickness D Minimum Wall Thickness View
£ 0.8151 - £ 0.9057 Request the lead time here
33.0 mm
6.0 mm
6.0 mm
125.0 mm
2.0 mm
£ 0.7896 - £ 0.8774 Request the lead time here
6.0 mm
£ 0.78 - £ 0.8666 Request the lead time here
6.0 mm
£ 0.7833 - £ 0.8704 Request the lead time here
6.0 mm
£ 0.8744 - £ 0.9716 Request the lead time here
6.0 mm
£ 0.0166 - £ 0.0259 Request the lead time here
11.5 mm
5.0 mm
2.0 mm
14.0 mm
1.0 mm
£ 1.9909 - £ 2.2121 Request the lead time here
6.0 mm
£ 0.0157 - £ 0.0244 Request the lead time here
11.0 mm
3.5 mm
2.0 mm
12.0 mm
1.0 mm
£ 0.7953 - £ 0.8837 Request the lead time here
6.0 mm
£ 0.914 - £ 1.0156 Request the lead time here
6.0 mm
£ 0.9929 - £ 1.1033 Request the lead time here
6.0 mm
£ 0.023 - £ 0.0358 Request the lead time here
11.5 mm
5.0 mm
2.0 mm
18.0 mm
1.0 mm
£ 0.0248 - £ 0.0386 Request the lead time here
11.5 mm
5.0 mm
2.0 mm
22.0 mm
1.0 mm
£ 0.0266 - £ 0.0415 Request the lead time here
11.5 mm
5.0 mm
3.0 mm
25.0 mm
1.0 mm
£ 0.0321 - £ 0.0357 Request the lead time here
11.5 mm
5.0 mm
2.5 mm
30.0 mm
1.0 mm
£ 0.052 - £ 0.0808 Request the lead time here
11.5 mm
5.0 mm
3.0 mm
35.0 mm
1.0 mm
£ 0.1001 - £ 0.1557 Request the lead time here
5.0 mm
£ 1.1376 - £ 1.264 Request the lead time here
6.0 mm
£ 0.019 - £ 0.0211 Request the lead time here
11.5 mm
5.0 mm
2.5 mm
20.0 mm
1.0 mm
£ 0.2126 - £ 0.3307 Request the lead time here
11.5 mm
5.0 mm
3.0 mm
27.0 mm
1.0 mm
  • of 4
Round Tube Insert 125.0 mm Black LDPE - PCR

20753221

Price Range
£ 0.9057 - £ 0.8151

Stock Levels
Request the lead time here
Attributes
  • D
    125.0 mm
  • h1
    6.0 mm
  • h
    33.0 mm
  • Maximum Wall Thickness
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm
Round Tube Insert 114.0 mm Black LDPE - PCR

20753191

Price Range
£ 0.8774 - £ 0.7896

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 100.0 mm Black LDPE - PCR

20753139

Price Range
£ 0.8666 - £ 0.78

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 108.0 mm Black LDPE - PCR

20753177

Price Range
£ 0.8704 - £ 0.7833

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 130.0 mm Black LDPE - PCR

20753252

Price Range
£ 0.9716 - £ 0.8744

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 14.0 mm Black LDPE - PCR

20753276

Price Range
£ 0.0259 - £ 0.0166

Stock Levels
Request the lead time here
Attributes
  • D
    14.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 177.8 mm Black LDPE - PCR

20753344

Price Range
£ 2.2121 - £ 1.9909

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 12.0 mm Black LDPE - PCR

20753207

Price Range
£ 0.0244 - £ 0.0157

Stock Levels
Request the lead time here
Attributes
  • D
    12.0 mm
  • h1
    3.5 mm
  • h
    11.0 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 120.0 mm Black LDPE - PCR

20753214

Price Range
£ 0.8837 - £ 0.7953

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 133.0 mm Black LDPE - PCR

20753269

Price Range
£ 1.0156 - £ 0.914

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 150.0 mm Black LDPE - PCR

20753306

Price Range
£ 1.1033 - £ 0.9929

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 18.0 mm Black LDPE - PCR

20753351

Price Range
£ 0.0358 - £ 0.023

Stock Levels
Request the lead time here
Attributes
  • D
    18.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 22.0 mm Black LDPE - PCR

20753405

Price Range
£ 0.0386 - £ 0.0248

Stock Levels
Request the lead time here
Attributes
  • D
    22.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 25.0 mm Black LDPE - PCR

20753429

Price Range
£ 0.0415 - £ 0.0266

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 30.0 mm Black LDPE - PCR

20753450

Price Range
£ 0.0357 - £ 0.0321

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.5 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 35.0 mm Black LDPE - PCR

20753504

Price Range
£ 0.0808 - £ 0.052

Stock Levels
Request the lead time here
Attributes
  • D
    35.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 44.5 mm Black LDPE - PCR

20753566

Price Range
£ 0.1557 - £ 0.1001

Stock Levels
Request the lead time here
Attributes
  • h1
    5.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 160.0 mm Black LDPE - PCR

20753320

Price Range
£ 1.264 - £ 1.1376

Stock Levels
Request the lead time here
Attributes
  • h1
    6.0 mm
  • Colour
    Black
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    98%
  • Commodity Code
    3923509000
Round Tube Insert 20.0 mm Black LDPE - PCR

20753382

Price Range
£ 0.0211 - £ 0.019

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    2.5 mm
  • Minimum Wall Thickness
    1.0 mm
Round Tube Insert 27.0 mm Black LDPE - PCR

20753436

Price Range
£ 0.3307 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • D
    27.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Maximum Wall Thickness
    3.0 mm
  • Minimum Wall Thickness
    1.0 mm