Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Threaded Inserts are quick-fit inserts for tube ends and connecting pipes, designed for secure screw fixing. Provides a stable and secure mounting point for various furniture and equipment components.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | H | Thread Size | Colour | Material | D | WT | View |
---|---|---|---|---|---|---|---|---|---|
£ 0.3756 - £ 0.8212 | Request the lead time here |
0.748 in
19.0 mm
|
M8
|
Black
|
HDPE
|
1.102 in
28.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.3217 - £ 0.675 | 350 In stock |
0.748 in
19.0 mm
|
M10
|
Black
|
HDPE
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.3997 - £ 0.8398 | Request the lead time here |
0.748 in
19.0 mm
|
M8
|
Black
|
HDPE
|
1.181 in
30.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.3912 - £ 0.8212 | 992 In stock |
0.748 in
19.0 mm
|
M10
|
Black
|
HDPE
|
1.181 in
30.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.3331 - £ 0.6989 | Request the lead time here |
0.748 in
19.0 mm
|
M10
|
Black
|
HDPE
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.2934 - £ 0.6165 | 40 In stock |
0.709 in
18.0 mm
|
M8
|
Black
|
HDPE
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.428 - £ 0.8982 | Request the lead time here |
0.748 in
19.0 mm
|
M10
|
Black
|
HDPE
|
1.26 in
32.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.934 - £ 1.9613 | 290 In stock |
0.827 in
21.0 mm
|
M10
|
Black
|
HDPE
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.3416 - £ 0.7175 | Request the lead time here |
0.748 in
19.0 mm
|
M8
|
Black
|
HDPE
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.9255 - £ 2.0278 | Request the lead time here |
0.787 in
20.0 mm
|
M8
|
Black
|
HDPE
|
1.969 in
50.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.2197 - £ 0.473 | 514 In stock |
0.709 in
18.0 mm
|
M8
|
Black
|
HDPE
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.4309 - £ 0.9434 | 225 In stock |
0.709 in
18.0 mm
|
M8
|
Black
|
HDPE
|
1.26 in
32.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.3331 - £ 0.6989 | 2240 In stock |
0.748 in
19.0 mm
|
M8
|
Black
|
HDPE
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.6378 - £ 1.3952 | Request the lead time here |
0.787 in
20.0 mm
|
M10
|
Black
|
HDPE
|
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.8221 - £ 1.7593 | Request the lead time here |
0.827 in
21.0 mm
|
M10
|
Black
|
HDPE
|
1.772 in
45.0 mm
|
0.079 in
2.0 mm
|
||
£ 0.3331 - £ 0.6989 | 1510 In stock |
0.748 in
19.0 mm
|
M10
|
Black
|
HDPE
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue