Menu Search

Round Threaded Inserts - Metal

In stock

Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.

  • Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes.
  • Have an internal thread to accommodate adjustable levelling feet and brackets.
  • They are ideal for heavy duty applications and made from cast aluminium alloy.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
84 results
Product SKUs information
Essentra Part Number Price range Availability H Colour Screw Size h Maximum Static Load Capacity D Compatible Wall Thickness Range View
£ 0.1954 - £ 0.4128 400 In stock
20.0 mm
Grey
20.0 mm
25.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.2601 - £ 0.5496 1600 In stock
20.0 mm
Grey
20.0 mm
25.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.2078 - £ 0.4412 4589 In stock
20.0 mm
Grey
20.0 mm
20.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.5325 - £ 1.1275 670 In stock
20.0 mm
Grey
20.0 mm
60.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.5201 - £ 1.1017 2500 In stock
20.0 mm
Grey
20.0 mm
60.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.3855 - £ 0.8424 Request the lead time here
23.5 mm
Black
23.5 mm
25.0 mm
1.0 - 2.0 mm | 0.039 - 0.079 in
£ 0.3522 - £ 0.7456 2325 In stock
20.0 mm
Grey
20.0 mm
5.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.2009 - £ 0.4231 Request the lead time here
20.0 mm
Grey
20.0 mm
19.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 20.7653 - £ 42.6557 48 In stock
49.0 mm
Black
M16
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.3935 - £ 0.8334 Request the lead time here
20.0 mm
Grey
20.0 mm
40.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
10303894 £ 0.2449 - £ 0.5212 Request the lead time here
20.0 mm
Grey
20.0 mm
32.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 12.1615 - £ 12.1615 Request the lead time here
49.0 mm
Black
M20
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 19.7447 - £ 40.5296 44 In stock
35.0 mm
Black
M10
35.0 mm
30.0 mm
1.0 mm | 0.039 in
£ 19.7447 - £ 19.7447 96 In stock
43.0 mm
Black
M16
43.0 mm
38.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 20.7653 - £ 42.6557 Request the lead time here
49.0 mm
Black
M12
49.0 mm
48.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 23.3025 - £ 47.8382 Request the lead time here
49.0 mm
Black
M16
49.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.1747 - £ 0.3689 Request the lead time here
20.0 mm
Grey
20.0 mm
20.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.2422 - £ 0.5134 Request the lead time here
20.0 mm
Grey
20.0 mm
30.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.2931 - £ 0.6218 17400 In stock
20.0 mm
Grey
20.0 mm
30.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
10304044 £ 0.5091 - £ 1.0785 4500 In stock
20.0 mm
Grey
20.0 mm
50.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
  • of 5
2 Threaded Insert M6 Round 1.5 mm HDPE Grey

10303856

Price Range
£ 0.4128 - £ 0.1954

Stock Levels
400 In stock
Attributes
  • D
    25.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

10303849

Price Range
£ 0.5496 - £ 0.2601

Stock Levels
1600 In stock
Attributes
  • D
    25.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M6 Round 1.5 mm HDPE Grey

10304051

Price Range
£ 0.4412 - £ 0.2078

Stock Levels
4589 In stock
Attributes
  • D
    20.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M10 Round 1.5 mm HDPE Grey

10303979

Price Range
£ 1.1275 - £ 0.5325

Stock Levels
670 In stock
Attributes
  • D
    60.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

10304068

Price Range
£ 1.1017 - £ 0.5201

Stock Levels
2500 In stock
Attributes
  • D
    60.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
Threaded Insert M8 Round 2.0 mm HDPE Black

10396513

Price Range
£ 0.8424 - £ 0.3855

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • H
    23.5 mm
  • h
    23.5 mm
  • Gauge
    2.0 mm
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
2 Threaded Insert M10 Round 1.5 mm HDPE Grey

10303917

Price Range
£ 0.7456 - £ 0.3522

Stock Levels
2325 In stock
Attributes
  • D
    5.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M6 Round 1.5 mm HDPE Grey

10304006

Price Range
£ 0.4231 - £ 0.2009

Stock Levels
Request the lead time here
Attributes
  • D
    19.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274477

Price Range
£ 42.6557 - £ 20.7653

Stock Levels
48 In stock
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M16
2 Threaded Insert M10 Round 1.5 mm HDPE Grey

10303962

Price Range
£ 0.8334 - £ 0.3935

Stock Levels
Request the lead time here
Attributes
  • D
    40.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

10303894

Price Range
£ 0.5212 - £ 0.2449

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274378

Price Range
£ 12.1615 - £ 12.1615

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M20
Round Threaded Inserts - Metal Round 1.0 mm PA Black

10274415

Price Range
£ 40.5296 - £ 19.7447

Stock Levels
44 In stock
Attributes
  • D
    30.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    1.0 mm
  • Screw Size
    M10
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274446

Price Range
£ 19.7447 - £ 19.7447

Stock Levels
96 In stock
Attributes
  • D
    38.0 mm
  • H
    43.0 mm
  • h
    43.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M16
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274460

Price Range
£ 42.6557 - £ 20.7653

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M12
Round Threaded Inserts - Metal Round 1.5 mm PA Black

10274491

Price Range
£ 47.8382 - £ 23.3025

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H
    49.0 mm
  • h
    49.0 mm
  • Gauge
    1.5 mm
  • Screw Size
    M16
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

10303832

Price Range
£ 0.3689 - £ 0.1747

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M10 Round 1.5 mm HDPE Grey

10303887

Price Range
£ 0.5134 - £ 0.2422

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

10303931

Price Range
£ 0.6218 - £ 0.2931

Stock Levels
17400 In stock
Attributes
  • D
    30.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M12 Round 1.5 mm HDPE Grey

10304044

Price Range
£ 1.0785 - £ 0.5091

Stock Levels
4500 In stock
Attributes
  • D
    50.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in