Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Colour | Screw Size | h | Maximum Static Load Capacity | D | Compatible Wall Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.2601 - £ 0.5496 | 1600 In stock |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
0.984 in
25.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.3935 - £ 0.8334 | Request the lead time here |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
1.575 in
40.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.3855 - £ 0.8424 | Request the lead time here |
0.925 in
23.5 mm
|
Black
|
|
0.925 in
23.5 mm
|
|
0.984 in
25.0 mm
|
1.0 - 2.0 mm | 0.039 - 0.079 in
|
||
| £ 0.2078 - £ 0.4412 | 5200 In stock |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
0.787 in
20.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| 10303894 | £ 0.2449 - £ 0.5212 | Request the lead time here |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
1.26 in
32.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
|
| £ 0.3922 - £ 0.8308 | 475 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.378 in
35.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.2614 - £ 0.5547 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.181 in
30.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.1885 - £ 0.3999 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
0.787 in
20.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.2834 - £ 0.6012 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.181 in
30.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.1747 - £ 0.3689 | Request the lead time here |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
0.787 in
20.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.2422 - £ 0.5134 | Request the lead time here |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
1.181 in
30.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.2931 - £ 0.6218 | Request the lead time here |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
1.181 in
30.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| 10304044 | £ 0.5091 - £ 1.0785 | 4600 In stock |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
1.969 in
50.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
|
| 10285978 | £ 0.2834 - £ 0.6012 | 18850 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.26 in
32.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
|
| £ 0.4362 - £ 0.9237 | 2500 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.575 in
40.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.4224 - £ 1.1493 | 3020 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.969 in
50.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.399 - £ 0.8463 | 7775 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.496 in
38.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.4582 - £ 0.9701 | 11550 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
1.575 in
40.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.5449 - £ 1.1533 | 550 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
2.362 in
60.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
| £ 0.2105 - £ 0.4463 | 3700 In stock |
0.787 in
20.0 mm
|
Black
|
|
0.787 in
20.0 mm
|
|
0.984 in
25.0 mm
|
1.1 - 1.5 mm | 0.043 - 0.059 in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue