Menu Search

Round Threaded Inserts - Metal

In stock

Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.

  • Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes.
  • Have an internal thread to accommodate adjustable levelling feet and brackets.
  • They are ideal for heavy duty applications and made from cast aluminium alloy.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
84 results
Product SKUs information
Essentra Part Number Price range Availability H Colour Screw Size h Maximum Static Load Capacity D Compatible Wall Thickness Range View
£ 0.5325 - £ 1.1275 550 In stock
20.0 mm
Grey
20.0 mm
60.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.3522 - £ 0.7456 2325 In stock
20.0 mm
Grey
20.0 mm
5.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.2078 - £ 0.4412 3600 In stock
20.0 mm
Grey
20.0 mm
20.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.2009 - £ 0.4231 1300 In stock
20.0 mm
Grey
20.0 mm
19.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
  • of 5
2 Threaded Insert M10 Round 1.5 mm HDPE Grey

10303979

Price Range
£ 1.1275 - £ 0.5325

Stock Levels
550 In stock
Attributes
  • D
    60.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M10 Round 1.5 mm HDPE Grey

10303917

Price Range
£ 0.7456 - £ 0.3522

Stock Levels
2325 In stock
Attributes
  • D
    5.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M6 Round 1.5 mm HDPE Grey

10304051

Price Range
£ 0.4412 - £ 0.2078

Stock Levels
3600 In stock
Attributes
  • D
    20.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M6 Round 1.5 mm HDPE Grey

10304006

Price Range
£ 0.4231 - £ 0.2009

Stock Levels
1300 In stock
Attributes
  • D
    19.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in