Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | Colour | Screw Size | h | Maximum Static Load Capacity | D | Compatible Wall Thickness Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.8421 - £ 1.7829 | 2940 In stock |
1.378 in
35.0 mm
|
Black
|
|
1.378 in
35.0 mm
|
|
1.378 in
35.0 mm
|
2.0 mm | 0.079 in
|
||
| £ 0.7651 - £ 1.6204 | 500 In stock |
1.26 in
32.0 mm
|
Black
|
|
1.26 in
32.0 mm
|
|
1.26 in
32.0 mm
|
2.0 mm | 0.079 in
|
||
| £ 11.1835 - £ 22.9623 | 70 In stock |
1.654 in
42.0 mm
|
Black
|
M10
|
1.654 in
42.0 mm
|
|
1.654 in
42.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.7431 - £ 1.5739 | 4410 In stock |
1.378 in
35.0 mm
|
Black
|
|
1.378 in
35.0 mm
|
|
1.378 in
35.0 mm
|
1.5 mm | 0.059 in
|
||
| £ 9.922 - £ 20.3844 | 119 In stock |
1.378 in
35.0 mm
|
Black
|
M12
|
1.378 in
35.0 mm
|
|
1.181 in
30.0 mm
|
1.0 mm | 0.039 in
|
||
| £ 12.1615 - £ 12.1615 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M20
|
1.929 in
49.0 mm
|
|
1.89 in
48.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 19.7447 - £ 40.5296 | 44 In stock |
1.378 in
35.0 mm
|
Black
|
M10
|
1.378 in
35.0 mm
|
|
1.181 in
30.0 mm
|
1.0 mm | 0.039 in
|
||
| £ 19.7447 - £ 19.7447 | 96 In stock |
1.693 in
43.0 mm
|
Black
|
M16
|
1.693 in
43.0 mm
|
|
1.496 in
38.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 20.7653 - £ 42.6557 | Request the lead time here |
1.929 in
49.0 mm
|
Black
|
M12
|
1.929 in
49.0 mm
|
|
1.89 in
48.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 23.3025 - £ 47.8382 | 46 In stock |
1.929 in
49.0 mm
|
Black
|
M16
|
1.929 in
49.0 mm
|
|
1.969 in
50.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.1747 - £ 0.3689 | Request the lead time here |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
0.787 in
20.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.2422 - £ 0.5134 | 6350 In stock |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
1.181 in
30.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.2931 - £ 0.6218 | 17400 In stock |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
1.181 in
30.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| 10304044 | £ 0.5091 - £ 1.0785 | 4500 In stock |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
1.969 in
50.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
|
| £ 0.4734 - £ 1.0037 | 2280 In stock |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
1.969 in
50.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.5325 - £ 1.1275 | 550 In stock |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
2.362 in
60.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.3935 - £ 0.8334 | 4950 In stock |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
1.575 in
40.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.3522 - £ 0.7456 | 2325 In stock |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
0.197 in
5.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.2009 - £ 0.4231 | 1300 In stock |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
0.748 in
19.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
| £ 0.1954 - £ 0.4128 | 250 In stock |
0.787 in
20.0 mm
|
Grey
|
|
0.787 in
20.0 mm
|
|
0.984 in
25.0 mm
|
1.0 - 1.5 mm | 0.039 - 0.059 in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue