Menu Search

Round Threaded Inserts - Metal

In stock

Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.

  • Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes.
  • Have an internal thread to accommodate adjustable levelling feet and brackets.
  • They are ideal for heavy duty applications and made from cast aluminium alloy.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
84 results
Product SKUs information
Essentra Part Number Price range Availability H Colour Screw Size h Maximum Static Load Capacity D Compatible Wall Thickness Range View
£ 9.7235 - £ 9.922 Request the lead time here
35.0 mm
Black
M16
35.0 mm
30.0 mm
1.0 mm | 0.039 in
£ 0.2601 - £ 0.5496 1600 In stock
20.0 mm
Grey
20.0 mm
25.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.4857 - £ 1.0295 6825 In stock
20.0 mm
Grey
20.0 mm
40.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.6771 - £ 1.4349 Request the lead time here
Black
25.0 mm
1.5 mm | 0.059 in
  • of 5
Round Threaded Inserts - Metal Round 1.0 mm PA Black

10274293

Price Range
£ 9.922 - £ 9.7235

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    1.0 mm
  • Screw Size
    M16
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

10303849

Price Range
£ 0.5496 - £ 0.2601

Stock Levels
1600 In stock
Attributes
  • D
    25.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

10303818

Price Range
£ 1.0295 - £ 0.4857

Stock Levels
6825 In stock
Attributes
  • D
    40.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
Threaded Insert M10 Round 25.0 mm HDPE Black

10164112

Price Range
£ 1.4349 - £ 0.6771

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
  • Material
    HDPE
  • Colour
    Black