Menu Search

Round Threaded Inserts - Metal

In stock

Round Threaded Inserts feature an internal thread for adjustable levelling feet and brackets. Their metal threads ensure a smooth, secure and durable fit, with two-piece mouldings that fit snugly into tubes.

  • Their metal threads allow for a smooth, secure, and durable fit, and the two-piece mouldings fit snugly into the tubes.
  • Have an internal thread to accommodate adjustable levelling feet and brackets.
  • They are ideal for heavy duty applications and made from cast aluminium alloy.
Material: HDPE, PA Colour: Black, Grey Series Code: SR1571, SR5438

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
84 results
Product SKUs information
Essentra Part Number Price range Availability H Colour Screw Size h Maximum Static Load Capacity D Compatible Wall Thickness Range View
£ 0.1885 - £ 0.3999 Request the lead time here
20.0 mm
Black
20.0 mm
20.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.2834 - £ 0.6012 Request the lead time here
20.0 mm
Black
20.0 mm
30.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.2105 - £ 0.4463 6100 In stock
20.0 mm
Black
20.0 mm
25.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.1816 - £ 0.3844 18000 In stock
20.0 mm
Black
20.0 mm
20.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.2614 - £ 0.5547 5500 In stock
20.0 mm
Black
20.0 mm
30.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.4789 - £ 1.014 720 In stock
25.0 mm
Black
25.0 mm
25.0 mm
1.5 mm | 0.059 in
£ 1.3899 - £ 2.9415 240 In stock
35.0 mm
Black
35.0 mm
50.0 mm
1.5 mm | 0.059 in
£ 0.4431 - £ 0.9392 400 In stock
20.0 mm
Black
20.0 mm
38.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.4211 - £ 0.8927 4350 In stock
20.0 mm
Black
20.0 mm
38.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.1747 - £ 0.3689 6400 In stock
20.0 mm
Black
20.0 mm
19.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.2174 - £ 0.4618 112700 In stock
20.0 mm
Black
20.0 mm
25.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.2889 - £ 0.6141 1300 In stock
20.0 mm
Black
20.0 mm
32.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.4224 - £ 1.1493 3020 In stock
20.0 mm
Black
20.0 mm
50.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.4362 - £ 0.9237 7500 In stock
20.0 mm
Black
20.0 mm
40.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.3701 - £ 0.7844 9575 In stock
20.0 mm
Black
20.0 mm
35.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
£ 0.6412 - £ 1.3572 1000 In stock
30.0 mm
Black
30.0 mm
30.0 mm
2.0 mm | 0.079 in
£ 1.3899 - £ 2.9415 160 In stock
35.0 mm
Black
35.0 mm
50.0 mm
2.0 mm | 0.079 in
£ 0.3855 - £ 0.8424 Request the lead time here
23.5 mm
Black
23.5 mm
25.0 mm
1.0 - 2.0 mm | 0.039 - 0.079 in
10303894 £ 0.2449 - £ 0.5212 Request the lead time here
20.0 mm
Grey
20.0 mm
32.0 mm
1.0 - 1.5 mm | 0.039 - 0.059 in
£ 0.3922 - £ 0.8308 5475 In stock
20.0 mm
Black
20.0 mm
35.0 mm
1.1 - 1.5 mm | 0.043 - 0.059 in
  • of 5
2 Threaded Insert M8 Round 20.0 mm 1-1.5 Black

10285923

Price Range
£ 0.3999 - £ 0.1885

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M10 Round 30.0 mm 1-1.5 Black

10285961

Price Range
£ 0.6012 - £ 0.2834

Stock Levels
Request the lead time here
Attributes
  • D
    30.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M6 Round 25.0 mm 1-1.5 Black

10285930

Price Range
£ 0.4463 - £ 0.2105

Stock Levels
6100 In stock
Attributes
  • D
    25.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M6 Round 20.0 mm 1-1.5 Black

10285916

Price Range
£ 0.3844 - £ 0.1816

Stock Levels
18000 In stock
Attributes
  • D
    20.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M8 Round 30.0 mm 1-1.5 Black

10285954

Price Range
£ 0.5547 - £ 0.2614

Stock Levels
5500 In stock
Attributes
  • D
    30.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
Threaded Insert M10 Round 25.0 mm PA Black

10248287

Price Range
£ 1.014 - £ 0.4789

Stock Levels
720 In stock
Attributes
  • D
    25.0 mm
  • H
    25.0 mm
  • h
    25.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M10 Round 50.0 mm PA Black

10248324

Price Range
£ 2.9415 - £ 1.3899

Stock Levels
240 In stock
Attributes
  • D
    50.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
2 Threaded Insert M12 Round 38.0 mm 1-1.5 Black

10286036

Price Range
£ 0.9392 - £ 0.4431

Stock Levels
400 In stock
Attributes
  • D
    38.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M10 Round 38.0 mm 1-1.5 Black

10286029

Price Range
£ 0.8927 - £ 0.4211

Stock Levels
4350 In stock
Attributes
  • D
    38.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M6 Round 19.0 mm 1-1.5 Black

10285909

Price Range
£ 0.3689 - £ 0.1747

Stock Levels
6400 In stock
Attributes
  • D
    19.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M8 Round 25.0 mm 1-1.5 Black

10285947

Price Range
£ 0.4618 - £ 0.2174

Stock Levels
112700 In stock
Attributes
  • D
    25.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M10 Round 32.0 mm 1-1.5 Black

10285985

Price Range
£ 0.6141 - £ 0.2889

Stock Levels
1300 In stock
Attributes
  • D
    32.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M12 Round 50.0 mm 1-1.5 Black

10286098

Price Range
£ 1.1493 - £ 0.4224

Stock Levels
3020 In stock
Attributes
  • D
    50.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M10 Round 40.0 mm 1-1.5 Black

10286050

Price Range
£ 0.9237 - £ 0.4362

Stock Levels
7500 In stock
Attributes
  • D
    40.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
2 Threaded Insert M8 Round 35.0 mm 1-1.5 Black

10285992

Price Range
£ 0.7844 - £ 0.3701

Stock Levels
9575 In stock
Attributes
  • D
    35.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE
Threaded Insert M10 Round 30.0 mm PA Black

10248362

Price Range
£ 1.3572 - £ 0.6412

Stock Levels
1000 In stock
Attributes
  • D
    30.0 mm
  • H
    30.0 mm
  • h
    30.0 mm
  • Gauge
    2.0 mm
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M10 Round 50.0 mm PA Black

10248409

Price Range
£ 2.9415 - £ 1.3899

Stock Levels
160 In stock
Attributes
  • D
    50.0 mm
  • H
    35.0 mm
  • h
    35.0 mm
  • Gauge
    2.0 mm
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M8 Round 2.0 mm HDPE Black

10396513

Price Range
£ 0.8424 - £ 0.3855

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • H
    23.5 mm
  • h
    23.5 mm
  • Gauge
    2.0 mm
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
2 Threaded Insert M8 Round 1.5 mm HDPE Grey

10303894

Price Range
£ 0.5212 - £ 0.2449

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Gauge
    1.5 mm
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
2 Threaded Insert M10 Round 35.0 mm 1-1.5 Black

10286005

Price Range
£ 0.8308 - £ 0.3922

Stock Levels
5475 In stock
Attributes
  • D
    35.0 mm
  • H
    20.0 mm
  • h
    20.0 mm
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
  • Material
    HDPE