Menu Search

Round Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Series Code :SR2797

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
177 results
Product SKUs information
Item Code Price range Availability Thread Size Internal Thread Length Body Diameter Style Spacer Length View
TNM4-8-20-2 £ 1.0485 - £ 1.0919 Request the lead time here
M4
6.0 mm
8.0 mm
Female/Male
20.0 mm
£ 1.0079 - £ 1.05 Request the lead time here
M4
6.0 mm
8.0 mm
Female/Male
45.0 mm
£ 1.845 - £ 1.875 Request the lead time here
M2.5
6.5 mm
Male/Male
15.0 mm
£ 2.025 - £ 2.115 Request the lead time here
M4
9.5 mm
Male/Male
18.0 mm
£ 1.3125 - £ 1.368 Request the lead time here
M4
9.5 mm
Male/Male
45.0 mm
£ 1.2239 - £ 1.275 Request the lead time here
M5
9.5 mm
Male/Male
30.0 mm
£ 1.5449 - £ 1.605 Request the lead time here
M6
12.7 mm
Male/Male
30.0 mm
£ 0.936 - £ 0.9555 Request the lead time here
M2.5
6.0 mm
6.5 mm
Female/Male
20.0 mm
£ 0.7427 - £ 0.7742 Request the lead time here
M3
6.0 mm
6.5 mm
Female/Male
10.0 mm
£ 0.837 - £ 0.8715 Request the lead time here
M3
6.0 mm
6.5 mm
Female/Male
25.0 mm
£ 1.203 - £ 1.2525 Request the lead time here
M4
8.0 mm
Male/Male
45.0 mm
£ 1.227 - £ 1.251 200 In stock
M4
9.5 mm
Male/Male
30.0 mm
£ 1.14 - £ 1.1879 Request the lead time here
M5
9.5 mm
Male/Male
20.0 mm
£ 1.3125 - £ 1.368 Request the lead time here
M5
9.5 mm
Male/Male
45.0 mm
£ 1.695 - £ 1.7699 Request the lead time here
M6
12.7 mm
Male/Male
45.0 mm
£ 1.2765 - £ 1.329 Request the lead time here
M4
8.0 mm
Male/Male
50.0 mm
£ 1.3125 - £ 1.368 Request the lead time here
M4
9.5 mm
Male/Male
40.0 mm
£ 1.1385 - £ 1.1864 Request the lead time here
M5
9.5 mm
Male/Male
25.0 mm
£ 1.455 - £ 1.455 Request the lead time here
M5
9.5 mm
Male/Male
50.0 mm
£ 3.9749 - £ 3.9749 Request the lead time here
M6
12.7 mm
Male/Male
50.0 mm
  • of 9
Male To Female Standoff Round 8.0 mm M4 20.0 mm

TNM4-8-20-2

Price Range
£ 1.0919 - £ 1.0485

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 8.0 mm M4 45.0 mm

TNM4-8-45-2

Price Range
£ 1.05 - £ 1.0079

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Male Standoff Round 6.5 mm M2.5 15.0 mm Nylon 6/6

TNM2.5-6.5-15-3

Price Range
£ 1.875 - £ 1.845

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    15.0 mm
Male To Male Standoff Round 9.5 mm M4 18.0 mm PA

TNM4-9.5-18-3

Price Range
£ 2.115 - £ 2.025

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    18.0 mm
Male To Male Standoff Round 9.5 mm M4 45.0 mm PA

TNM4-9.5-45-3

Price Range
£ 1.368 - £ 1.3125

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    45.0 mm
Male To Male Standoff Round 9.5 mm M5 30.0 mm PA

TNM5-9.5-30-3

Price Range
£ 1.275 - £ 1.2239

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    30.0 mm
Male To Male Standoff Round 12.7 mm M6 30.0 mm PA

TNM6-12.7-30-3

Price Range
£ 1.605 - £ 1.5449

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    12.7 mm
  • Spacer Length
    30.0 mm
Male To Female Standoff Round 6.5 mm M2.5 20.0 mm

TNM2.5-6.5-20-2

Price Range
£ 0.9555 - £ 0.936

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 6.5 mm M3 10.0 mm

TNM3-6.5-10-2

Price Range
£ 0.7742 - £ 0.7427

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 6.5 mm M3 25.0 mm

TNM3-6.5-25-2

Price Range
£ 0.8715 - £ 0.837

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Male To Male Standoff Round 8.0 mm M4 45.0 mm PA

TNM4-8-45-3

Price Range
£ 1.2525 - £ 1.203

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    45.0 mm
Male To Male Standoff Round 9.5 mm M4 30.0 mm PA

TNM4-9.5-30-3

Price Range
£ 1.251 - £ 1.227

Stock Levels
200 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    30.0 mm
Male To Male Standoff Round 9.5 mm M5 20.0 mm PA

TNM5-9.5-20-3

Price Range
£ 1.1879 - £ 1.14

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    20.0 mm
Male To Male Standoff Round 9.5 mm M5 45.0 mm PA

TNM5-9.5-45-3

Price Range
£ 1.368 - £ 1.3125

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    45.0 mm
Male To Male Standoff Round 12.7 mm M6 45.0 mm PA

TNM6-12.7-45-3

Price Range
£ 1.7699 - £ 1.695

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    12.7 mm
  • Spacer Length
    45.0 mm
Male To Male Standoff Round 8.0 mm M4 50.0 mm PA

TNM4-8-50-3

Price Range
£ 1.329 - £ 1.2765

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    50.0 mm
Male To Male Standoff Round 9.5 mm M4 40.0 mm PA

TNM4-9.5-40-3

Price Range
£ 1.368 - £ 1.3125

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    40.0 mm
Male To Male Standoff Round 9.5 mm M5 25.0 mm PA

TNM5-9.5-25-3

Price Range
£ 1.1864 - £ 1.1385

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    25.0 mm
Male To Male Standoff Round 9.5 mm M5 50.0 mm PA

TNM5-9.5-50-3

Price Range
£ 1.455 - £ 1.455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Spacer Length
    50.0 mm
Male To Male Standoff Round 12.7 mm M6 50.0 mm PA

TNM6-12.7-50-3

Price Range
£ 3.9749 - £ 3.9749

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    12.7 mm
  • Spacer Length
    50.0 mm