Menu Search

Round Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Series Code :SR2797

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
177 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Internal Thread Length Body Diameter Style Spacer Length View
£ 1.0079 - £ 1.05 Request the lead time here
M4
6.0 mm
8.0 mm
Female/Female
45.0 mm
£ 1.0485 - £ 1.0919 300 In stock
M4
10.0 mm
9.5 mm
Female/Female
25.0 mm
£ 1.206 - £ 1.2555 25 In stock
M4
10.0 mm
9.5 mm
Female/Female
45.0 mm
£ 1.3125 - £ 1.368 Request the lead time here
M5
10.0 mm
9.5 mm
Female/Female
40.0 mm
£ 0.984 - £ 0.984 89 In stock
M4
6.0 mm
8.0 mm
Female/Female
30.0 mm
£ 1.0485 - £ 1.0919 Request the lead time here
M4
10.0 mm
9.5 mm
Female/Female
15.0 mm
£ 5.3669 - £ 5.3669 Request the lead time here
M2.5
6.0 mm
6.5 mm
Female/Male
25.0 mm
£ 0.852 - £ 0.906 Request the lead time here
M2.5
6.0 mm
8.0 mm
Female/Male
15.0 mm
£ 0.7986 - £ 0.8315 1078 In stock
M3
6.0 mm
6.5 mm
Female/Male
20.0 mm
£ 0.7771 - £ 0.81 481 In stock
M4
6.0 mm
8.0 mm
Female/Male
15.0 mm
£ 0.8929 - £ 0.9298 6338 In stock
M4
6.0 mm
8.0 mm
Female/Male
30.0 mm
£ 0.951 - £ 0.9899 498 In stock
M3
6.0 mm
6.5 mm
Female/Male
45.0 mm
£ 0.9165 - £ 0.9165 397 In stock
M3
6.0 mm
8.0 mm
Female/Male
18.0 mm
£ 0.969 - £ 1.0091 1462 In stock
M3
6.0 mm
8.0 mm
Female/Male
40.0 mm
10176481 £ 1.0485 - £ 1.0919 Request the lead time here
M4
6.0 mm
8.0 mm
Female/Male
20.0 mm
£ 0.873 - £ 0.9088 Request the lead time here
M3
6.0 mm
8.0 mm
Female/Male
30.0 mm
£ 0.9225 - £ 0.9599 Request the lead time here
M4
6.0 mm
8.0 mm
Female/Male
18.0 mm
£ 1.0106 - £ 1.0522 Request the lead time here
M5
10.0 mm
9.5 mm
Female/Male
20.0 mm
10036204 £ 0.7526 - £ 0.7838 3600 In stock
M3
6.0 mm
8.0 mm
Female/Male
10.0 mm
£ 0.8535 - £ 0.8715 97 In stock
M3
6.0 mm
8.0 mm
Female/Male
20.0 mm
  • of 9
Female To Female Standoff Cylindrical M4 45.0 mm

10176580

Price Range
£ 1.05 - £ 1.0079

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M4 25.0 mm

10176702

Price Range
£ 1.0919 - £ 1.0485

Stock Levels
300 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Female To Female Standoff Cylindrical M4 45.0 mm

10176795

Price Range
£ 1.2555 - £ 1.206

Stock Levels
25 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Female To Female Standoff Cylindrical M5 40.0 mm

10176931

Price Range
£ 1.368 - £ 1.3125

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Female To Female Standoff Cylindrical M4 30.0 mm

10176535

Price Range
£ 0.984 - £ 0.984

Stock Levels
89 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M4 15.0 mm

10176641

Price Range
£ 1.0919 - £ 1.0485

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Male To Female Standoff Round 6.5 mm M2.5 25.0 mm

10175897

Price Range
£ 5.3669 - £ 5.3669

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 8.0 mm M2.5 15.0 mm

10175958

Price Range
£ 0.906 - £ 0.852

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 6.5 mm M3 20.0 mm

10176115

Price Range
£ 0.8315 - £ 0.7986

Stock Levels
1078 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 8.0 mm M4 15.0 mm

10176443

Price Range
£ 0.81 - £ 0.7771

Stock Levels
481 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 8.0 mm M4 30.0 mm

10176542

Price Range
£ 0.9298 - £ 0.8929

Stock Levels
6338 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 6.5 mm M3 45.0 mm

10176221

Price Range
£ 0.9899 - £ 0.951

Stock Levels
498 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 8.0 mm M3 18.0 mm

10176306

Price Range
£ 0.9165 - £ 0.9165

Stock Levels
397 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 8.0 mm M3 40.0 mm

10176382

Price Range
£ 1.0091 - £ 0.969

Stock Levels
1462 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 8.0 mm M4 20.0 mm

10176481

Price Range
£ 1.0919 - £ 1.0485

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 8.0 mm M3 30.0 mm

10176368

Price Range
£ 0.9088 - £ 0.873

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 8.0 mm M4 18.0 mm

10176467

Price Range
£ 0.9599 - £ 0.9225

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 9.5 mm M5 20.0 mm

10176856

Price Range
£ 1.0522 - £ 1.0106

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    9.5 mm
  • Internal Thread Length
    10.0 mm
Male To Female Standoff Round 8.0 mm M3 10.0 mm

10036204

Price Range
£ 0.7838 - £ 0.7526

Stock Levels
3600 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Female Standoff Round 8.0 mm M3 20.0 mm

10176320

Price Range
£ 0.8715 - £ 0.8535

Stock Levels
97 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm