Menu Search

Round Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Series Code :SR2797

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
177 results
Product SKUs information
Item Code Price range Availability Thread Size Internal Thread Length Body Diameter Style Spacer Length View
£ 0.7784 - £ 0.8115 Request the lead time here
M2.5
6.0 mm
6.5 mm
Female/Female
10.0 mm
£ 0.837 - £ 0.8715 Request the lead time here
M2.5
6.0 mm
6.5 mm
Female/Female
20.0 mm
£ 0.7784 - £ 0.8115 100 In stock
M2.5
6.0 mm
6.5 mm
Female/Female
15.0 mm
£ 0.852 - £ 0.906 Request the lead time here
M2.5
6.0 mm
8.0 mm
Female/Female
15.0 mm
£ 0.852 - £ 0.906 Request the lead time here
M2.5
6.0 mm
8.0 mm
Female/Female
10.0 mm
£ 5.1743 - £ 5.1743 Request the lead time here
M2.5
6.5 mm
Male/Male
20.0 mm
£ 0.837 - £ 0.8715 Request the lead time here
M2.5
6.5 mm
Male/Male
25.0 mm
£ 0.7784 - £ 0.8115 Request the lead time here
M3
6.5 mm
Male/Male
10.0 mm
£ 0.918 - £ 0.9765 Request the lead time here
M2.5
8.0 mm
Male/Male
25.0 mm
£ 0.852 - £ 0.906 Request the lead time here
M2.5
8.0 mm
Male/Male
15.0 mm
£ 0.7799 - £ 0.8129 Request the lead time here
M3
6.5 mm
Male/Male
12.0 mm
£ 2.8949 - £ 2.955 Request the lead time here
M3
6.5 mm
Male/Male
25.0 mm
£ 0.837 - £ 0.8715 Request the lead time here
M3
6.5 mm
Male/Male
18.0 mm
£ 1.383 - £ 1.4115 Request the lead time here
M3
6.5 mm
Male/Male
30.0 mm
£ 0.918 - £ 0.9765 Request the lead time here
M2.5
8.0 mm
Male/Male
20.0 mm
£ 0.8715 - £ 0.8895 Request the lead time here
M3
6.5 mm
Male/Male
15.0 mm
£ 0.8564 - £ 0.8924 Request the lead time here
M3
8.0 mm
Male/Male
25.0 mm
£ 1.056 - £ 1.101 Request the lead time here
M4
8.0 mm
Male/Male
18.0 mm
£ 1.203 - £ 1.2525 Request the lead time here
M4
8.0 mm
Male/Male
40.0 mm
£ 0.9525 - £ 0.9915 Request the lead time here
M3
6.5 mm
Male/Male
45.0 mm
  • of 9
Female To Female Standoff Cylindrical M2.5 10.0 mm

TNM2.5-6.5-10-1

Price Range
£ 0.8115 - £ 0.7784

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M2.5 20.0 mm

TNM2.5-6.5-20-1

Price Range
£ 0.8715 - £ 0.837

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M2.5 15.0 mm

TNM2.5-6.5-15-1

Price Range
£ 0.8115 - £ 0.7784

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M2.5 15.0 mm

TNM2.5-8-15-1

Price Range
£ 0.906 - £ 0.852

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Female To Female Standoff Cylindrical M2.5 10.0 mm

TNM2.5-8-10-1

Price Range
£ 0.906 - £ 0.852

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Internal Thread Length
    6.0 mm
Male To Male Standoff Round 6.5 mm M2.5 20.0 mm Nylon 6/6

TNM2.5-6.5-20-3

Price Range
£ 5.1743 - £ 5.1743

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    20.0 mm
Male To Male Standoff Round 6.5 mm M2.5 25.0 mm PA

TNM2.5-6.5-25-3

Price Range
£ 0.8715 - £ 0.837

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    25.0 mm
Male To Male Standoff Round 6.5 mm M3 10.0 mm Nylon 6/6

TNM3-6.5-10-3

Price Range
£ 0.8115 - £ 0.7784

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    10.0 mm
Male To Male Standoff Round 8.0 mm M2.5 25.0 mm PA

TNM2.5-8-25-3

Price Range
£ 0.9765 - £ 0.918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    25.0 mm
Male To Male Standoff Round 8.0 mm M2.5 15.0 mm PA

TNM2.5-8-15-3

Price Range
£ 0.906 - £ 0.852

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    15.0 mm
Male To Male Standoff Round 6.5 mm M3 12.0 mm PA

TNM3-6.5-12-3

Price Range
£ 0.8129 - £ 0.7799

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    12.0 mm
Male To Male Standoff Round 6.5 mm M3 25.0 mm Nylon 6/6

TNM3-6.5-25-3

Price Range
£ 2.955 - £ 2.8949

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    25.0 mm
Male To Male Standoff Round 6.5 mm M3 18.0 mm PA

TNM3-6.5-18-3

Price Range
£ 0.8715 - £ 0.837

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    18.0 mm
Male To Male Standoff Round 6.5 mm M3 30.0 mm PA

TNM3-6.5-30-3

Price Range
£ 1.4115 - £ 1.383

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    30.0 mm
Male To Male Standoff Round 8.0 mm M2.5 20.0 mm PA

TNM2.5-8-20-3

Price Range
£ 0.9765 - £ 0.918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    20.0 mm
Male To Male Standoff Round 6.5 mm M3 15.0 mm PA

TNM3-6.5-15-3

Price Range
£ 0.8895 - £ 0.8715

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    15.0 mm
Male To Male Standoff Round 8.0 mm M3 25.0 mm PA

TNM3-8-25-3

Price Range
£ 0.8924 - £ 0.8564

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    25.0 mm
Male To Male Standoff Round 8.0 mm M4 18.0 mm PA

TNM4-8-18-3

Price Range
£ 1.101 - £ 1.056

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    18.0 mm
Male To Male Standoff Round 8.0 mm M4 40.0 mm PA

TNM4-8-40-3

Price Range
£ 1.2525 - £ 1.203

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    8.0 mm
  • Spacer Length
    40.0 mm
Male To Male Standoff Round 6.5 mm M3 45.0 mm PA

TNM3-6.5-45-3

Price Range
£ 0.9915 - £ 0.9525

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Round
  • Insert Material
    Brass
  • Body Diameter
    6.5 mm
  • Spacer Length
    45.0 mm