Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round Load Bearing Glides serve as both protection plugs and glides. Ideal for moderate to heavy-duty applications. Protects floors from scratches and damage.
Material: ABS, Nylon, Butyrate, LDPE, HDPE Colour: Black Series Code: SR1632
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Gauge | Colour | Material | OD | WT | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.3359 - £ 0.76 | Request the lead time here |
20
|
Black
|
ABS
|
2 in
50.8 mm
|
0.035 in
0.9 mm
|
||
| £ 0.1179 - £ 0.2684 | Request the lead time here |
12
|
Black
|
ABS
|
1.126 in
28.6 mm
|
0.11 in
2.8 mm
|
||
| £ 0.1179 - £ 0.2684 | Request the lead time here |
19
|
Black
|
ABS
|
1.126 in
28.6 mm
|
0.043 in
1.1 mm
|
||
| £ 0.1516 - £ 0.3825 | 4140 In stock |
14
|
Black
|
ABS
|
1.252 in
31.8 mm
|
0.083 in
2.1 mm
|
||
| £ 0.1941 - £ 0.4385 | 800 In stock |
14
|
Black
|
ABS
|
1.374 in
34.9 mm
|
0.083 in
2.1 mm
|
||
| £ 0.231 - £ 0.5235 | Request the lead time here |
12
|
Black
|
ABS
|
1.5 in
38.1 mm
|
0.043 in
1.1 mm
|
||
| £ 0.231 - £ 0.5235 | Request the lead time here |
18
|
Black
|
ABS
|
1.5 in
38.1 mm
|
0.047 in
1.2 mm
|
||
| £ 0.2707 - £ 0.6112 | 1445 In stock |
11
|
Black
|
ABS
|
2 in
50.8 mm
|
0.118 in
3.0 mm
|
||
| £ 0.4181 - £ 0.9674 | 50 In stock |
18
|
Black
|
ABS
|
2.5 in
63.5 mm
|
0.067 in
1.7 mm
|
||
| £ 0.231 - £ 0.5235 | Request the lead time here |
19
|
Black
|
ABS
|
1.5 in
38.1 mm
|
0.118 in
3.0 mm
|
||
| £ 0.2466 - £ 0.5581 | 990 In stock |
11
|
Black
|
ABS
|
1.752 in
44.5 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1899 - £ 0.4385 | Request the lead time here |
13
|
Black
|
ABS
|
1.374 in
34.9 mm
|
0.094 in
2.4 mm
|
||
| £ 0.1941 - £ 0.4385 | 1280 In stock |
20
|
Black
|
ABS
|
1.374 in
34.9 mm
|
0.047 in
1.2 mm
|
||
| £ 0.2466 - £ 0.5581 | 1980 In stock |
14
|
Black
|
ABS
|
1.752 in
44.5 mm
|
0.083 in
2.1 mm
|
||
| £ 0.1179 - £ 0.2794 | Request the lead time here |
18
|
Black
|
ABS
|
1.126 in
28.6 mm
|
0.047 in
1.2 mm
|
||
| £ 0.1255 - £ 0.2843 | 4750 In stock |
12
|
Black
|
ABS
|
1.252 in
31.8 mm
|
0.11 in
2.8 mm
|
||
| £ 0.231 - £ 0.5235 | Request the lead time here |
20
|
Black
|
ABS
|
1.5 in
38.1 mm
|
0.083 in
2.1 mm
|
||
| £ 0.2409 - £ 0.5581 | Request the lead time here |
20
|
Black
|
ABS
|
1.752 in
44.5 mm
|
0.035 in
0.9 mm
|
||
| £ 0.1179 - £ 0.2684 | Request the lead time here |
20
|
Black
|
ABS
|
0.5 in
12.7 mm
|
0.035 in
0.9 mm
|
||
| £ 0.1024 - £ 0.232 | 13000 In stock |
20
|
Black
|
ABS
|
0.563 in
14.3 mm
|
0.035 in
0.9 mm