| Quantity | Unit price |
|---|---|
| 110 - 1099 | £ 0.4385 |
| 1100 - 10999 | £ 0.1941 |
| 11000 + | £ 0.1899 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| OD | 34.9 mm |
|---|---|
| OD | 1.374 in |
| WT | 2.4 mm |
| WT | 0.094 in |
| Gauge | 13 |
| Material | ABS |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue