Menu Search

Round Feet Ferrules - Tapered

In stock

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
82 results
Product SKUs information
Item Code Price range Availability H d h Type View
£ 0.0524 - £ 0.0776 Request the lead time here
6.3 mm
11.9 mm
1
£ 0.0945 - £ 0.233 Request the lead time here
7.9 mm
20.0 mm
1
£ 0.1984 - £ 0.2069 Request the lead time here
4.0 mm
9.0 mm
2
£ 0.2919 - £ 0.3033 Request the lead time here
6.0 mm
11.0 mm
2
£ 0.3827 - £ 0.3982 Request the lead time here
10.0 mm
14.0 mm
2
£ 0.4776 - £ 0.4975 Request the lead time here
14.0 mm
18.0 mm
2
£ 0.7044 - £ 0.7328 Request the lead time here
18.0 mm
22.0 mm
2
£ 1.4883 - £ 1.5449 Request the lead time here
22.0 mm
26.0 mm
2
£ 0.7228 - £ 0.7526 Request the lead time here
31.0 mm
25.0 mm
2
£ 1.6442 - £ 1.715 Request the lead time here
39.0 mm
27.0 mm
2
£ 2.1403 - £ 2.2253 Request the lead time here
46.0 mm
25.5 mm
2
£ 2.8065 - £ 2.8632 Request the lead time here
64.0 mm
27.5 mm
2
£ 0.9567 - £ 0.9964 Request the lead time here
36.0 mm
25.0 mm
2
£ 1.956 - £ 2.0411 Request the lead time here
44.0 mm
26.0 mm
2
£ 2.3812 - £ 2.4805 Request the lead time here
60.0 mm
27.5 mm
2
£ 0.7824 - £ 0.815 150 In stock
18.0 mm
22.0 mm
2
£ 1.7717 - £ 1.8426 Request the lead time here
22.0 mm
26.0 mm
2
£ 2.9907 - £ 3.0474 370 In stock
28.0 mm
32.0 mm
2
£ 2.4096 - £ 2.5088 Request the lead time here
32.0 mm
39.0 mm
2
£ 2.7923 - £ 2.849 390 In stock
28.0 mm
32.0 mm
2
  • of 5
Tapered Ferrule 6.3 mm PVC Black

50379

Price Range
£ 0.0776 - £ 0.0524

Stock Levels
Request the lead time here
Attributes
  • d
    6.3 mm
  • h
    11.9 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 7.9 mm LDPE - PIR Black

60423

Price Range
£ 0.233 - £ 0.0945

Stock Levels
Request the lead time here
Attributes
  • d
    7.9 mm
  • h
    20.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 9.0 mm 4.0 mm PVC Black

552000511407

Price Range
£ 0.2069 - £ 0.1984

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • h
    9.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 11.0 mm 6.0 mm PVC Black

552001511407

Price Range
£ 0.3033 - £ 0.2919

Stock Levels
Request the lead time here
Attributes
  • d
    6.0 mm
  • h
    11.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 14.0 mm 10.0 mm PVC Black

552002511407

Price Range
£ 0.3982 - £ 0.3827

Stock Levels
Request the lead time here
Attributes
  • d
    10.0 mm
  • h
    14.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 18.0 mm 14.0 mm PVC Black

552003511407

Price Range
£ 0.4975 - £ 0.4776

Stock Levels
Request the lead time here
Attributes
  • d
    14.0 mm
  • h
    18.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 22.0 mm 18.0 mm PVC Black

552004511407

Price Range
£ 0.7328 - £ 0.7044

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • h
    22.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 26.0 mm 22.0 mm PVC Black

552005511407

Price Range
£ 1.5449 - £ 1.4883

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • h
    26.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 31.0 mm 32.0 mm PVC Black

009030069907

Price Range
£ 0.7526 - £ 0.7228

Stock Levels
Request the lead time here
Attributes
  • d
    31.0 mm
  • h
    25.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 39.0 mm 32.0 mm PVC Black

009038069907

Price Range
£ 1.715 - £ 1.6442

Stock Levels
Request the lead time here
Attributes
  • d
    39.0 mm
  • h
    27.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 46.0 mm 35.0 mm PVC Black

009045069907

Price Range
£ 2.2253 - £ 2.1403

Stock Levels
Request the lead time here
Attributes
  • d
    46.0 mm
  • h
    25.5 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 64.0 mm 36.0 mm PVC Black

009063069907

Price Range
£ 2.8632 - £ 2.8065

Stock Levels
Request the lead time here
Attributes
  • d
    64.0 mm
  • h
    27.5 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 36.0 mm 32.0 mm PVC Black

009035069907

Price Range
£ 0.9964 - £ 0.9567

Stock Levels
Request the lead time here
Attributes
  • d
    36.0 mm
  • h
    25.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 44.0 mm 33.0 mm PVC Black

009043069907

Price Range
£ 2.0411 - £ 1.956

Stock Levels
Request the lead time here
Attributes
  • d
    44.0 mm
  • h
    26.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 60.0 mm 38.0 mm PVC Black

009059069907

Price Range
£ 2.4805 - £ 2.3812

Stock Levels
Request the lead time here
Attributes
  • d
    60.0 mm
  • h
    27.5 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 22.0 mm 18.0 mm PVC White

552004511307

Price Range
£ 0.815 - £ 0.7824

Stock Levels
150 In stock
Attributes
  • d
    18.0 mm
  • h
    22.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    2
Tapered Ferrule 26.0 mm 22.0 mm PVC White

552005511307

Price Range
£ 1.8426 - £ 1.7717

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • h
    26.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    2
Tapered Ferrule 32.0 mm 28.0 mm PVC White

552006511307

Price Range
£ 3.0474 - £ 2.9907

Stock Levels
370 In stock
Attributes
  • d
    28.0 mm
  • h
    32.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    2
Tapered Ferrule 39.0 mm 32.0 mm PVC Black

552007511407

Price Range
£ 2.5088 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • d
    32.0 mm
  • h
    39.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 32.0 mm 28.0 mm PVC Black

552006511407

Price Range
£ 2.849 - £ 2.7923

Stock Levels
390 In stock
Attributes
  • d
    28.0 mm
  • h
    32.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2