Menu Search

Round Feet Ferrules - Tapered

In stock

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
82 results
Product SKUs information
Essentra Part Number Price range Availability H d h Type View
£ 0.0654 - £ 0.2046 Request the lead time here
7.9 mm
14.3 mm
1
£ 0.0945 - £ 0.233 2250 In stock
7.9 mm
20.0 mm
1
£ 0.0432 - £ 0.0907 40000 In stock
4.8 mm
11.9 mm
1
£ 2.4096 - £ 2.5088 81 In stock
32.0 mm
39.0 mm
2
£ 0.7866 - £ 0.8192 26 In stock
20.0 mm
24.0 mm
2
£ 0.0421 - £ 0.1235 1000 In stock
4.8 mm
11.9 mm
1
£ 0.6633 - £ 0.6917 4856 In stock
16.0 mm
20.0 mm
2
£ 0.7951 - £ 0.8277 Request the lead time here
20.0 mm
24.0 mm
2
£ 2.0977 - £ 2.1828 515 In stock
25.0 mm
30.0 mm
2
£ 1.6725 - £ 1.7434 416 In stock
25.0 mm
30.0 mm
2
£ 2.6789 - £ 2.7356 4940 In stock
30.0 mm
34.0 mm
2
£ 2.3529 - £ 2.4521 41 In stock
30.0 mm
34.0 mm
2
£ 3.3026 - £ 3.3593 60 In stock
35.0 mm
40.0 mm
2
£ 0.1087 - £ 0.2487 Request the lead time here
9.5 mm
15.8 mm
1
£ 3.09 - £ 3.1608 Request the lead time here
32.0 mm
39.0 mm
2
£ 0.0524 - £ 0.0776 125 In stock
6.3 mm
11.9 mm
1
£ 2.8065 - £ 2.8632 73 In stock
64.0 mm
27.5 mm
2
£ 2.8348 - £ 2.9057 Request the lead time here
70.0 mm
27.0 mm
2
£ 0.2409 - £ 0.2508 2539 In stock
4.0 mm
9.0 mm
2
£ 0.7228 - £ 0.7526 157 In stock
31.0 mm
25.0 mm
2
  • of 5
Tapered Ferrule 7.9 mm PVC Black

10087442

Price Range
£ 0.2046 - £ 0.0654

Stock Levels
Request the lead time here
Attributes
  • d
    7.9 mm
  • h
    14.3 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 7.9 mm LDPE - PIR Black

10105238

Price Range
£ 0.233 - £ 0.0945

Stock Levels
2250 In stock
Attributes
  • d
    7.9 mm
  • h
    20.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Round Ferrule 4.8 mm Nylon Natural

10140826

Price Range
£ 0.0907 - £ 0.0432

Stock Levels
40000 In stock
Attributes
  • d
    4.8 mm
  • h
    11.9 mm
  • Full Material
    Nylon 6/6
  • Colour
    Natural
  • Type
    1
Tapered Ferrule 39.0 mm 32.0 mm PVC Black

10404164

Price Range
£ 2.5088 - £ 2.4096

Stock Levels
81 In stock
Attributes
  • d
    32.0 mm
  • h
    39.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 24.0 mm 20.0 mm PVC Black

10404065

Price Range
£ 0.8192 - £ 0.7866

Stock Levels
26 In stock
Attributes
  • d
    20.0 mm
  • h
    24.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 4.8 mm PVC Black

10104217

Price Range
£ 0.1235 - £ 0.0421

Stock Levels
1000 In stock
Attributes
  • d
    4.8 mm
  • h
    11.9 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 20.0 mm 16.0 mm PVC White

10404010

Price Range
£ 0.6917 - £ 0.6633

Stock Levels
4856 In stock
Attributes
  • d
    16.0 mm
  • h
    20.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    2
Tapered Ferrule 24.0 mm 20.0 mm PVC White

10404058

Price Range
£ 0.8277 - £ 0.7951

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • h
    24.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    2
Tapered Ferrule 30.0 mm 25.0 mm PVC White

10404096

Price Range
£ 2.1828 - £ 2.0977

Stock Levels
515 In stock
Attributes
  • d
    25.0 mm
  • h
    30.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    2
Tapered Ferrule 30.0 mm 25.0 mm PVC Black

10404102

Price Range
£ 1.7434 - £ 1.6725

Stock Levels
416 In stock
Attributes
  • d
    25.0 mm
  • h
    30.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 34.0 mm 30.0 mm PVC White

10404133

Price Range
£ 2.7356 - £ 2.6789

Stock Levels
4940 In stock
Attributes
  • d
    30.0 mm
  • h
    34.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    2
Tapered Ferrule 34.0 mm 30.0 mm PVC Black

10404140

Price Range
£ 2.4521 - £ 2.3529

Stock Levels
41 In stock
Attributes
  • d
    30.0 mm
  • h
    34.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 40.0 mm 35.0 mm PVC Black

10404171

Price Range
£ 3.3593 - £ 3.3026

Stock Levels
60 In stock
Attributes
  • d
    35.0 mm
  • h
    40.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 9.5 mm PVC Black

10104354

Price Range
£ 0.2487 - £ 0.1087

Stock Levels
Request the lead time here
Attributes
  • d
    9.5 mm
  • h
    15.8 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 39.0 mm 32.0 mm PVC White

10404157

Price Range
£ 3.1608 - £ 3.09

Stock Levels
Request the lead time here
Attributes
  • d
    32.0 mm
  • h
    39.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    2
Tapered Ferrule 6.3 mm PVC Black

10104224

Price Range
£ 0.0776 - £ 0.0524

Stock Levels
125 In stock
Attributes
  • d
    6.3 mm
  • h
    11.9 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    1
Tapered Ferrule 64.0 mm 36.0 mm PVC Black

10323687

Price Range
£ 2.8632 - £ 2.8065

Stock Levels
73 In stock
Attributes
  • d
    64.0 mm
  • h
    27.5 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 70.0 mm 38.0 mm PVC Black

10323694

Price Range
£ 2.9057 - £ 2.8348

Stock Levels
Request the lead time here
Attributes
  • d
    70.0 mm
  • h
    27.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2
Tapered Ferrule 9.0 mm 4.0 mm PVC White

10403884

Price Range
£ 0.2508 - £ 0.2409

Stock Levels
2539 In stock
Attributes
  • d
    4.0 mm
  • h
    9.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    White
  • Type
    2
Tapered Ferrule 31.0 mm 32.0 mm PVC Black

10323564

Price Range
£ 0.7526 - £ 0.7228

Stock Levels
157 In stock
Attributes
  • d
    31.0 mm
  • h
    25.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Type
    2