Menu Search

Round Feet Ferrules - Standard

In stock

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
74 results
Product SKUs information
Essentra Part Number Price range Availability Colour H Material d h Type View
£ 0.3019 - £ 0.3146 Request the lead time here
Black
24.0 mm
LDPE - PIR
19.0 mm
21.0 mm
4
£ 0.18 - £ 0.1885 697 In stock
Black
18.0 mm
LDPE - PIR
12.0 mm
14.5 mm
4
£ 0.7937 - £ 0.8263 1848 In stock
White
25.4 mm
LDPE
28.0 mm
3
10307861 £ 0.0673 - £ 0.1626 7200 In stock
White
LDPE
20.0 mm
£ 0.0606 - £ 0.1634 4500 In stock
White
LDPE
18.0 mm
£ 0.0887 - £ 0.2896 7200 In stock
White
LDPE
25.0 mm
£ 0.054 - £ 0.1182 9500 In stock
Black
LDPE - PIR
15.8 mm
13.3 mm
1
10257210 £ 0.1615 - £ 0.5235 3900 In stock
Black
36.0 mm
PVC
16.0 mm
29.0 mm
£ 0.116 - £ 0.3375 Request the lead time here
White
LDPE
30.0 mm
10257302 £ 0.0946 - £ 0.3375 8850 In stock
Black
LDPE
30.0 mm
£ 0.1204 - £ 0.3348 11200 In stock
Black
31.0 mm
PVC
12.0 mm
24.0 mm
10257272 £ 0.0742 - £ 0.2508 10000 In stock
Black
LDPE
25.0 mm
10257319 £ 0.0924 - £ 0.3481 4650 In stock
Black
LDPE
28.0 mm
£ 0.0579 - £ 0.1464 2500 In stock
White
LDPE - PIR
15.8 mm
13.3 mm
1
£ 0.1278 - £ 0.2615 Request the lead time here
Black
23.0 mm
LDPE
24.0 mm
17.0 mm
1
10246900 £ 0.1488 - £ 0.3269 3800 In stock
White
23.0 mm
LDPE
24.0 mm
17.0 mm
1
£ 0.1006 - £ 0.2405 10800 In stock
Black
28.0 mm
PVC
10.0 mm
22.0 mm
£ 0.1601 - £ 0.1601 Request the lead time here
White
25.0 mm
LDPE
26.0 mm
19.0 mm
1
£ 0.0477 - £ 0.1049 53000 In stock
Black
LDPE - PIR
11.1 mm
12.0 mm
1
£ 0.1927 - £ 0.5979 8000 In stock
Black
38.0 mm
PVC
18.0 mm
31.0 mm
  • of 4
Round Ferrule 19.0 mm LDPE - PIR Black

10116531

Price Range
£ 0.3146 - £ 0.3019

Stock Levels
Request the lead time here
Attributes
  • d
    19.0 mm
  • H
    24.0 mm
  • h
    21.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 12.0 mm LDPE - PIR Black

10116494

Price Range
£ 0.1885 - £ 0.18

Stock Levels
697 In stock
Attributes
  • d
    12.0 mm
  • H
    18.0 mm
  • h
    14.5 mm
  • Colour
    Black
  • Type
    4
Round Ferrule 28.0 mm LDPE White

10403013

Price Range
£ 0.8263 - £ 0.7937

Stock Levels
1848 In stock
Attributes
  • d
    28.0 mm
  • H
    25.4 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    3
Round Ferrule 20.0 mm LDPE White

10307861

Price Range
£ 0.1626 - £ 0.0673

Stock Levels
7200 In stock
Attributes
  • d
    20.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Commodity Code
    3926909790
Round Ferrule 18.0 mm LDPE White

10257296

Price Range
£ 0.1634 - £ 0.0606

Stock Levels
4500 In stock
Attributes
  • d
    18.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Commodity Code
    3926909790
Round Ferrule 25.0 mm LDPE White

10257555

Price Range
£ 0.2896 - £ 0.0887

Stock Levels
7200 In stock
Attributes
  • d
    25.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Commodity Code
    3926909790
Round Ferrule 15.8 mm LDPE - PIR Black

10104590

Price Range
£ 0.1182 - £ 0.054

Stock Levels
9500 In stock
Attributes
  • d
    15.8 mm
  • h
    13.3 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Heavy Duty Round Ferrule 36.0 mm 16.0 mm PVC Black

10257210

Price Range
£ 0.5235 - £ 0.1615

Stock Levels
3900 In stock
Attributes
  • d
    16.0 mm
  • H
    36.0 mm
  • h
    29.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Round Ferrule 30.0 mm LDPE White

10257265

Price Range
£ 0.3375 - £ 0.116

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Commodity Code
    3926909790
Round Ferrule 30.0 mm LDPE Black

10257302

Price Range
£ 0.3375 - £ 0.0946

Stock Levels
8850 In stock
Attributes
  • d
    30.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Commodity Code
    3926909790
Heavy Duty Round Ferrule 31.0 mm 12.0 mm PVC Black

10257227

Price Range
£ 0.3348 - £ 0.1204

Stock Levels
11200 In stock
Attributes
  • d
    12.0 mm
  • H
    31.0 mm
  • h
    24.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Round Ferrule 25.0 mm LDPE Black

10257272

Price Range
£ 0.2508 - £ 0.0742

Stock Levels
10000 In stock
Attributes
  • d
    25.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Commodity Code
    3926909790
Round Ferrule 28.0 mm LDPE Black

10257319

Price Range
£ 0.3481 - £ 0.0924

Stock Levels
4650 In stock
Attributes
  • d
    28.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Commodity Code
    3926909790
Round Ferrule 15.8 mm LDPE - PIR White

10104606

Price Range
£ 0.1464 - £ 0.0579

Stock Levels
2500 In stock
Attributes
  • d
    15.8 mm
  • h
    13.3 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    1
Round Ferrule 24.0 mm LDPE Black

10246863

Price Range
£ 0.2615 - £ 0.1278

Stock Levels
Request the lead time here
Attributes
  • d
    24.0 mm
  • H
    23.0 mm
  • h
    17.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 24.0 mm LDPE White

10246900

Price Range
£ 0.3269 - £ 0.1488

Stock Levels
3800 In stock
Attributes
  • d
    24.0 mm
  • H
    23.0 mm
  • h
    17.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
Heavy Duty Round Ferrule 28.0 mm 10.0 mm PVC Black

10257203

Price Range
£ 0.2405 - £ 0.1006

Stock Levels
10800 In stock
Attributes
  • d
    10.0 mm
  • H
    28.0 mm
  • h
    22.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Round Ferrule 26.0 mm LDPE White

10588352

Price Range
£ 0.1601 - £ 0.1601

Stock Levels
Request the lead time here
Attributes
  • d
    26.0 mm
  • H
    25.0 mm
  • h
    19.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
Round Ferrule 11.1 mm LDPE - PIR Black

10104446

Price Range
£ 0.1049 - £ 0.0477

Stock Levels
53000 In stock
Attributes
  • d
    11.1 mm
  • h
    12.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    1
Heavy Duty Round Ferrule 38.0 mm 18.0 mm PVC Black

10257241

Price Range
£ 0.5979 - £ 0.1927

Stock Levels
8000 In stock
Attributes
  • d
    18.0 mm
  • H
    38.0 mm
  • h
    31.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black