Menu Search

Round Feet Ferrules - Standard

In stock

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
74 results
Product SKUs information
Essentra Part Number Price range Availability Colour H Material d h Type View
£ 0.781 - £ 0.8121 1393 In stock
Black
25.7 mm
LDPE
30.0 mm
3
£ 0.5854 - £ 0.6094 966 In stock
Black
28.0 mm
PVC
10.0 mm
22.0 mm
2
£ 0.4989 - £ 0.5202 741 In stock
White
21.8 mm
LDPE
20.0 mm
3
£ 0.6548 - £ 0.6817 1970 In stock
White
23.0 mm
LDPE
25.0 mm
3
£ 0.5499 - £ 0.5726 279 In stock
Black
23.0 mm
LDPE
25.0 mm
3
£ 0.7044 - £ 0.7328 1674 In stock
Black
31.0 mm
PVC
12.0 mm
24.0 mm
2
£ 0.4139 - £ 0.4309 402 In stock
Black
20.9 mm
LDPE
18.0 mm
3
£ 0.8844 - £ 0.9213 200 In stock
Black
40.0 mm
PVC
20.0 mm
33.0 mm
2
£ 0.7143 - £ 0.7441 900 In stock
Black
36.0 mm
PVC
16.0 mm
29.0 mm
2
£ 0.4833 - £ 0.5031 2159 In stock
Black
21.8 mm
LDPE
20.0 mm
3
£ 0.7469 - £ 0.7781 1629 In stock
Black
38.0 mm
PVC
18.0 mm
31.0 mm
2
£ 0.6591 - £ 0.686 989 In stock
Black
25.4 mm
LDPE
28.0 mm
3
£ 0.5017 - £ 0.523 1300 In stock
White
20.9 mm
LDPE
18.0 mm
3
£ 0.8348 - £ 0.8702 Request the lead time here
White
25.7 mm
LDPE
30.0 mm
3
£ 0.096 - £ 0.2094 14250 In stock
White
20.0 mm
LDPE
16.0 mm
14.0 mm
1
£ 0.1204 - £ 0.3348 11200 In stock
Black
31.0 mm
PVC
12.0 mm
24.0 mm
£ 0.2338 - £ 0.7521 6150 In stock
Black
40.0 mm
PVC
20.0 mm
33.0 mm
£ 0.1644 - £ 0.1715 20556 In stock
Black
13.0 mm
LDPE - PIR
6.0 mm
10.6 mm
4
£ 0.2112 - £ 0.2197 Request the lead time here
Black
18.0 mm
LDPE - PIR
13.0 mm
14.5 mm
4
£ 0.4521 - £ 0.4705 Request the lead time here
Black
24.0 mm
LDPE - PIR
22.0 mm
20.5 mm
4
  • of 4
Round Ferrule 30.0 mm LDPE Black

10403044

Price Range
£ 0.8121 - £ 0.781

Stock Levels
1393 In stock
Attributes
  • d
    30.0 mm
  • H
    25.7 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    3
Heavy Duty Round Ferrule 10.0 mm PVC Black

10404294

Price Range
£ 0.6094 - £ 0.5854

Stock Levels
966 In stock
Attributes
  • d
    10.0 mm
  • H
    28.0 mm
  • h
    22.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Round Ferrule 20.0 mm LDPE White

10402979

Price Range
£ 0.5202 - £ 0.4989

Stock Levels
741 In stock
Attributes
  • d
    20.0 mm
  • H
    21.8 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    3
Round Ferrule 25.0 mm LDPE White

10402993

Price Range
£ 0.6817 - £ 0.6548

Stock Levels
1970 In stock
Attributes
  • d
    25.0 mm
  • H
    23.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    3
Round Ferrule 25.0 mm LDPE Black

10403006

Price Range
£ 0.5726 - £ 0.5499

Stock Levels
279 In stock
Attributes
  • d
    25.0 mm
  • H
    23.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    3
Heavy Duty Round Ferrule 12.0 mm PVC Black

10404300

Price Range
£ 0.7328 - £ 0.7044

Stock Levels
1674 In stock
Attributes
  • d
    12.0 mm
  • H
    31.0 mm
  • h
    24.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Round Ferrule 18.0 mm LDPE Black

10402962

Price Range
£ 0.4309 - £ 0.4139

Stock Levels
402 In stock
Attributes
  • d
    18.0 mm
  • H
    20.9 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    3
Heavy Duty Round Ferrule 20.0 mm PVC Black

10404331

Price Range
£ 0.9213 - £ 0.8844

Stock Levels
200 In stock
Attributes
  • d
    20.0 mm
  • H
    40.0 mm
  • h
    33.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Heavy Duty Round Ferrule 16.0 mm PVC Black

10404317

Price Range
£ 0.7441 - £ 0.7143

Stock Levels
900 In stock
Attributes
  • d
    16.0 mm
  • H
    36.0 mm
  • h
    29.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Round Ferrule 20.0 mm LDPE Black

10402986

Price Range
£ 0.5031 - £ 0.4833

Stock Levels
2159 In stock
Attributes
  • d
    20.0 mm
  • H
    21.8 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    3
Heavy Duty Round Ferrule 18.0 mm PVC Black

10404324

Price Range
£ 0.7781 - £ 0.7469

Stock Levels
1629 In stock
Attributes
  • d
    18.0 mm
  • H
    38.0 mm
  • h
    31.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Round Ferrule 28.0 mm LDPE Black

10403020

Price Range
£ 0.686 - £ 0.6591

Stock Levels
989 In stock
Attributes
  • d
    28.0 mm
  • H
    25.4 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
  • Type
    3
Round Ferrule 18.0 mm LDPE White

10402955

Price Range
£ 0.523 - £ 0.5017

Stock Levels
1300 In stock
Attributes
  • d
    18.0 mm
  • H
    20.9 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    3
Round Ferrule 30.0 mm LDPE White

10403037

Price Range
£ 0.8702 - £ 0.8348

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • H
    25.7 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Type
    3
Round Ferrule 16.0 mm LDPE White

10246887

Price Range
£ 0.2094 - £ 0.096

Stock Levels
14250 In stock
Attributes
  • d
    16.0 mm
  • H
    20.0 mm
  • h
    14.0 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    White
Heavy Duty Round Ferrule 31.0 mm 12.0 mm PVC Black

10257227

Price Range
£ 0.3348 - £ 0.1204

Stock Levels
11200 In stock
Attributes
  • d
    12.0 mm
  • H
    31.0 mm
  • h
    24.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Heavy Duty Round Ferrule 40.0 mm 20.0 mm PVC Black

10257234

Price Range
£ 0.7521 - £ 0.2338

Stock Levels
6150 In stock
Attributes
  • d
    20.0 mm
  • H
    40.0 mm
  • h
    33.0 mm
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Round Ferrule 6.0 mm LDPE - PIR Black

10116463

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
20556 In stock
Attributes
  • d
    6.0 mm
  • H
    13.0 mm
  • h
    10.6 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 13.0 mm LDPE - PIR Black

10116500

Price Range
£ 0.2197 - £ 0.2112

Stock Levels
Request the lead time here
Attributes
  • d
    13.0 mm
  • H
    18.0 mm
  • h
    14.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Round Ferrule 22.0 mm LDPE - PIR Black

10116548

Price Range
£ 0.4705 - £ 0.4521

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • H
    24.0 mm
  • h
    20.5 mm
  • Full Material
    Low Density Polyethylene
  • Colour
    Black