Menu Search

Rotary Dampers

In stock

Rotary Dampers, which are also known as Rotational Dampers, are mechanical components that function like small gears. They help to slow down or inhibit the motions of moving parts in machinery.

A Rotary Damper can also be used to allow a controlled opening and closing of flaps, caps, lids and other covers in machine equipment. Essentially, Rotary Damper control speed and acceleration of a movement in a travelling body.

Simple to install, a Rotational Damper can be fitted as part of an assembly and are offered in a range of torques and gear profiles. Our range comes in choice of materials, including; Polyoxymethylene (POM), Nylon and Polycarbonate (PC) - with a variety of colour options.

  • Colours: Black, Blue, Natural, White.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Item Code Price range Availability Gear Type Colour Material Distance Between Fixing Holes Torque Spindle Height View
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
0.12 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
0.60 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
1.20 N
£ 3.4602 - £ 5.3501 Request the lead time here
Standard Spur Gear
White
POM
0.55 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
0.12 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
1.10 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
0.95 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
1.20 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
0.30 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
1.50 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
0.95 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
1.50 N
£ 1.8922 - £ 1.8922 Request the lead time here
Standard Spur Gear
Black
POM
0.12 N
£ 2.946 - £ 3.0572 Request the lead time here
Standard Spur Gear
Black
POM
£ 5.7803 - £ 6.0292 Request the lead time here
Standard Spur Gear
White
POM
£ 6.8461 - £ 14.5375 Request the lead time here
Standard Spur Gear
Black
POM
7.5 N
£ 6.8461 - £ 14.5375 Request the lead time here
Standard Spur Gear
Black
POM
4.0 N
551374 £ 6.8461 - £ 14.5375 95 In stock
Standard Spur Gear
Black
POM
15.0 N
RFRT-G2-101-G2 £ 3.2033 - £ 3.2033 Request the lead time here
Standard Spur Gear
Black
£ 5.6697 - £ 5.7831 Request the lead time here
Standard Spur Gear
Black
POM
2.20 N
  • of 8
Rotary Damper - With Gear 0.12 N 8.8 mm POM

078119069999

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.6 mm
  • Overall Length
    17.7 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 0.60 N 8.8 mm POM

078132069999

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.7 mm
  • Overall Length
    24.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 1.20 N 8.8 mm POM

078107069999

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 0.55 N 8.8 mm POM

078202599999

Price Range
£ 5.3501 - £ 3.4602

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    14.9 mm
  • Overall Height
    7.15 mm
  • Overall Length
    24.0 mm
  • Wheel Outside Diameter
    10.4 mm
  • Full Material
    Polyoxymethylene; Nylon 66
Rotary Damper - With Gear 0.12 N 8.8 mm POM

078101069999

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 1.10 N 8.8 mm POM

078134069999

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.7 mm
  • Overall Length
    24.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 0.95 N 8.8 mm POM

078106069999

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 1.20 N 8.8 mm POM

078135069999

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.7 mm
  • Overall Length
    24.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 0.30 N 8.8 mm POM

078130069999

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.7 mm
  • Overall Length
    24.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 1.50 N 8.8 mm POM

078108069999

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    8.0 mm
  • Overall Length
    20.8 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 0.95 N 8.8 mm POM

078124069999

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.6 mm
  • Overall Length
    17.7 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 1.50 N 8.8 mm POM

078117069999

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.9 mm
  • Overall Length
    21.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 0.12 N 8.8 mm POM

078110069999

Price Range
£ 1.8922 - £ 1.8922

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.9 mm
  • Overall Length
    21.0 mm
  • Wheel Outside Diameter
    10.4 mm
Rotary Damper - With Gear 6.8 mm 8.8 mm POM

104106069905

Price Range
£ 3.0572 - £ 2.946

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    5.0 mm
  • Wheel Outside Diameter
    10.4 mm
  • Full Material
    Polyoxymethylene
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - With Gear 0.25 13.8 mm POM

104112000005

Price Range
£ 6.0292 - £ 5.7803

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    6.0 mm
  • Wheel Outside Diameter
    16.3 mm
  • Full Material
    Polyoxymethylene
  • Colour
    White
  • Gear Type
    Standard Spur Gear
Rotary Damper - With Gear 7.5 N 22.0 mm POM

551366

Price Range
£ 14.5375 - £ 6.8461

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    19.0 mm
  • Wheel Outside Diameter
    16.2 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - With Gear 4.0 N 22.0 mm POM

551370

Price Range
£ 14.5375 - £ 6.8461

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    19.0 mm
  • Wheel Outside Diameter
    16.2 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - With Gear 15.0 N 22.0 mm POM

551374

Price Range
£ 14.5375 - £ 6.8461

Stock Levels
95 In stock
Attributes
  • Overall Height
    19.0 mm
  • Wheel Outside Diameter
    16.2 mm
  • Full Material
    Polyoxymethylene;Polyamide 6.6;Silicone Oil
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - With Gear 100.0 (gf.cm) @ 20RPM and 23° C N 15.0 mm PC;Acetal

RFRT-G2-101-G2

Price Range
£ 3.2033 - £ 3.2033

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    2.5 mm
  • Overall Length
    24.0 mm
  • Full Material
    Polycarbonate;Acetal
  • Colour
    Black
  • Gear Type
    Standard Spur Gear
Rotary Damper - With Gear 2.20 N 10.4 mm POM

078118069999

Price Range
£ 5.7831 - £ 5.6697

Stock Levels
Request the lead time here
Attributes
  • Housing Diameter
    15.0 mm
  • Maximum Operating Temperature
    90 °C
  • Overall Height
    7.9 mm
  • Overall Length
    21.0 mm
  • Wheel Outside Diameter
    10.4 mm